TPS7B4255
- Wide input operating voltage
range (3 V to 40 V):
- Absolute maximum input range: –40 V to +45 V
- Wide output voltage range: 2 V to 30 V
- Very-tight, output-tracking tolerance: 5 mV (max)
- Low dropout voltage: 500 mV (max) at 70 mA
- Reverse polarity protection
- Reverse current protection
- Combined reference and enable input
- Low quiescent current at light
loads (100-µA load):
- 50 µA (max)
- Wide ESR range:
- Stable with 1-µF to 200-µF ceramic output capacitor, 1-mΩ to 3-Ω ESR
- Overtemperature protection
- Output short-circuit protection to ground and supply
- Junction temperature: –40°C to +150°C, TJ
- Available in 5-pin SOT-23 DBV package
- Buffers signals up to 1 kHz (see the Signal-Buffering LDO section)
The TPS7B4255 is a low-dropout (LDO) voltage-tracking regulator, with high tracking accuracy and excellent load and line transient response. The device is available in a 5-pin, SOT-23 (DBV) package. The TPS7B4255 is designed to supply off-board sensors in industrial applications such as condition monitoring sensor systems. The device provides integrated protection features such as reverse polarity, output short to supply and ground, current limit, and thermal shutdown to protect against the high risk of cable failures in an off-board power system. The device is designed to survive a 45-V (absolute maximum) input voltage during extreme transient events.
A reference voltage applied at the ADJ/EN pin is effectively tracked with high accuracy for loads up to 70 mA. The high tracking accuracy provides accurate power supply to off-board modules and enables better accuracy when making measurements using ratiometric sensors.
By setting the ADJ/EN input pin low, the TPS7B4255 switches to standby mode and reduces the quiescent current to the minimum value.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS7B4255 70-mA, 40-V, Voltage-Tracking LDO With Voltage-Buffering Capability 数据表 | PDF | HTML | 2022-12-14 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS7B4255EVM-062 — TPS7B4255 70mA、40V 电压跟踪低压降 (LDO) 稳压器评估模块
TPS7B4255EVM-062 评估模块 (EVM) 用于评估 TPS7B4255-Q1 线性稳压器在电路应用中使用时的运行情况和性能。
此特定 EVM 配置包含一个适用于汽车应用的 70mA、高电压、低压降 (LDO) 电压跟踪稳压器,以及一个针对超低寄生测量进行优化的板载负载瞬态电路。该稳压器能够以 3mV 的跟踪容差提供高达 70mA 的电流、并且具有高达 40V 的宽输入电压 (VIN) 范围和高达 45V 的瞬态电压。为了确保 TPS7B4255-Q1 的稳定性,请使用等效串联电阻 (ESR) 小于 3Ω 的 1µF(或更大)的输出电容器。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOT-23 (DBV) | 5 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。