TPS7E71
- Input voltage range: 3.0V to 30V (32V max)
- Available output voltage options:
- Fixed: 1.8V to 12V
- Adjustable: 1.2V to 28V
- Output current: Up to 150mA
- ±1.2% accuracy across line, load and temperature
- Ultra-low IQ: 2.8µA at IOUT = 0mA
- Stable with 2.2µF or larger ceramic capacitors
- ESR range: 0Ω to 1Ω
- Dropout voltage: 450mV (typical) at 150mA
- High PSRR:
- 70dB at 1kHz
- 45dB at 100kHz
- Over-current, over-power and over-temperature limiting
- Package:
- 5-pin SOT-23 (DBV) [RθJA: 190.9°C/W]
- 6-pin WSON (DRV) [RθJA: 90.2°C/W]
- Operating junction temperature: –40°C to
+125°C
- Extended range, M version: –40°C to +150°C
The TPS7E71 low-dropout (LDO) linear voltage regulator is a low quiescent current device and supports a wide input voltage range of 3V to 30V. The wide output range is 1.2V to 28V for the adjustable configuration, 1.8V to 12V for the fixed configuration, and a load current of up to 150mA is supported. With only a 2.8µA quiescent current at no-load, the device is designed to power microcontrollers and other low-power loads for battery-powered applications.
The TPS7E71 supports very tight DC accuracy of ±1.2% over line, load, and temperature range. The device responds quickly to line and load transients. The low quiescent current (2.8µA typically) during regulation and controlled IQ even in dropout operation (12µA typically in no-load dropout) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.
The TPS7E71 supports a low dropout of typically 450mV at 150mA of load current. The device has a built-in protection mechanism for over-current, over-temperature, and over-power delivery for reliable operation of the LDO. The TPS7E71 is stable with an output capacitor range of 2.2µF to 100µF.
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
MULTIPKGLDOEVM-823 — 支持 DBV、DRB、DRV 和 DQN 封装的通用 LDO 线性稳压器评估模块
MULTIPKGLDOEVM-823 评估模块 (EVM) 可帮助您评估可能用于电路应用的多种常见线性稳压器封装的操作和性能。这种特殊的 EVM 配置采用 DRB、DRV、DQN 和 DBV 封装,便于您焊接和评估低压降 (LDO) 稳压器。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOT-23 (DBV) | 5 | Ultra Librarian |
| WSON (DRV) | 6 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。