UA723

正在供货

150mA、40V 可调节线性稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS7B84-Q1 正在供货 具有使能和快速瞬态响应的汽车类 150mA、40V 低压降 (LDO) 线性稳压器 Alternative product offering better accuracy and lower Iq
功能与比较器件相似
TPS7B7701-Q1 正在供货 汽车类 300mA、电池供电运行 (40V)、可调节天线低压降稳压器 Alternative product featuring adjustable curent limit, better accuracy and better thermals

产品详情

Rating Catalog Vin (max) (V) 40 Vin (min) (V) 9.5 Iout (max) (A) 0.15 Output options Adjustable Output, Fixed Output Vout (max) (V) 37 Vout (min) (V) 2 Fixed output options (V) 37 Noise (µVrms) 20 Iq (typ) (mA) 2.3 Thermal resistance θJA (°C/W) 86 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 4.9 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) 0 to 70
Rating Catalog Vin (max) (V) 40 Vin (min) (V) 9.5 Iout (max) (A) 0.15 Output options Adjustable Output, Fixed Output Vout (max) (V) 37 Vout (min) (V) 2 Fixed output options (V) 37 Noise (µVrms) 20 Iq (typ) (mA) 2.3 Thermal resistance θJA (°C/W) 86 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 4.9 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) 0 to 70
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8
  • 150-mA Load Current Without External Power Transistor
  • Adjustable Current-Limiting Capability
  • Input Voltages up to 40 V
  • Output Adjustable From 2 V to 37 V
  • Direct Replacement for Fairchild uA723C
  • 150-mA Load Current Without External Power Transistor
  • Adjustable Current-Limiting Capability
  • Input Voltages up to 40 V
  • Output Adjustable From 2 V to 37 V
  • Direct Replacement for Fairchild uA723C

The uA723 is a precision integrated-circuit voltage regulator, featuring high ripple rejection, excellent input and load regulation, excellent temperature stability, and low standby current. The circuit consists of a temperature-compensated reference-voltage amplifier, an error amplifier, a 150-mA output transistor, and an adjustable-output current limiter.

The uA723 is designed for use in positive or negative power supplies as a series, shunt, switching, or floating regulator. For output currents exceeding 150 mA, additional pass elements can be connected as shown in Figures 4 and 5.

The uA723C is characterized for operation from 0°C to 70°C.

The uA723 is a precision integrated-circuit voltage regulator, featuring high ripple rejection, excellent input and load regulation, excellent temperature stability, and low standby current. The circuit consists of a temperature-compensated reference-voltage amplifier, an error amplifier, a 150-mA output transistor, and an adjustable-output current limiter.

The uA723 is designed for use in positive or negative power supplies as a series, shunt, switching, or floating regulator. For output currents exceeding 150 mA, additional pass elements can be connected as shown in Figures 4 and 5.

The uA723C is characterized for operation from 0°C to 70°C.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Precision Voltage Regulators 数据表 (Rev. D) 1999年 7月 21日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训