UA79M

正在供货

500mA 负电压线性稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
TPS7A33 正在供货 具有使能功能的 1A、高 PSRR、负电压、可调节低压降稳压器 Wider voltage range
LM79 正在供货 1.5A 负电压线性稳压器 Wider voltage range

产品详情

Rating Catalog Vin (max) (V) -7 Vin (min) (V) -25 Iout (max) (A) 0.5 Output options Fixed Output, Negative Output Vout (max) (V) -5 Vout (min) (V) -8 Fixed output options (V) -8, -5 Noise (µVrms) 125 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 23 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) -7 Vin (min) (V) -25 Iout (max) (A) 0.5 Output options Fixed Output, Negative Output Vout (max) (V) -5 Vout (min) (V) -8 Fixed output options (V) -8, -5 Noise (µVrms) 125 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 23 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² (10.16 mm × 4.55 mm) TO-252 (KVU) 3 66.726 mm² (6.6 mm × 10.11 mm)
  • 3-Terminal Regulators
  • Output Current up to 500 mA
  • No External Components
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

  • 3-Terminal Regulators
  • Output Current up to 500 mA
  • No External Components
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement the µA78M00 series in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators delivers up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators make them essentially immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also as the power-pass element in precision regulators.

This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement the µA78M00 series in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators delivers up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators make them essentially immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also as the power-pass element in precision regulators.

下载

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 uA79M00 Series 数据表 (Rev. K) 2005-4-25

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​