主页 电源管理 AC/DC switching regulators AC/DC controllers

UC1846-SP

正在供货

耐辐射 QMLV、40V 输入、0.5A 双路输出 500kHz PWM 控制器

产品详情

Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CFP (W) 16 69.319 mm² 10.3 x 6.73 DIESALE (KGD) See data sheet LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • QML-V Qualified, SMD 5962-86806
  • 5962P8680603VxA:
    • Radiation Hardness Assurance (RHA) up to 30-krad(Si) Total Ionizing Dose (TID)
    • Passes Functional and Specified Post-Radiation Parametric Limits at 45 krad at LDR (10 mrad(Si)/s) per 1.5× Over Test as Defined in MIL-STD-883 Test Method 1019.9 Paragraph 3.13.3.b
    • Exhibits Low-Dose Rate Sensitivity but Remains Within the Pre-Radiation Electrical Limits at 30-krad Total Dose Level, as Allowed by MIL-STD-883, TM1019
  • Automatic Feed-Forward Compensation
  • Programmable Pulse-by-Pulse Current Limiting
  • Automatic Symmetry Correction in Push-Pull Configuration
  • Enhanced Load Response Characteristics
  • Parallel-Operation Capability for Modular Power Systems
  • Differential Current-Sense Amplifier With Wide Common-Mode Range
  • Double-Pulse Suppression
  • 500-mA (Peak) Totem-Pole Outputs
  • ±1% Bandgap Reference
  • Undervoltage Lockout (UVLO)
  • Soft-Start Capability
  • Shutdown Terminal
  • 500-kHz Operation
  • QML-V Qualified, SMD 5962-86806
  • 5962P8680603VxA:
    • Radiation Hardness Assurance (RHA) up to 30-krad(Si) Total Ionizing Dose (TID)
    • Passes Functional and Specified Post-Radiation Parametric Limits at 45 krad at LDR (10 mrad(Si)/s) per 1.5× Over Test as Defined in MIL-STD-883 Test Method 1019.9 Paragraph 3.13.3.b
    • Exhibits Low-Dose Rate Sensitivity but Remains Within the Pre-Radiation Electrical Limits at 30-krad Total Dose Level, as Allowed by MIL-STD-883, TM1019
  • Automatic Feed-Forward Compensation
  • Programmable Pulse-by-Pulse Current Limiting
  • Automatic Symmetry Correction in Push-Pull Configuration
  • Enhanced Load Response Characteristics
  • Parallel-Operation Capability for Modular Power Systems
  • Differential Current-Sense Amplifier With Wide Common-Mode Range
  • Double-Pulse Suppression
  • 500-mA (Peak) Totem-Pole Outputs
  • ±1% Bandgap Reference
  • Undervoltage Lockout (UVLO)
  • Soft-Start Capability
  • Shutdown Terminal
  • 500-kHz Operation

The UC1846-SP control devices provide all of the necessary features to implement fixed frequency, current mode control schemes while maintaining a minimum external parts count. The superior performance of this technique can be measured in improved line regulation, enhanced load response characteristics, and a simpler, easier-to-design control loop. Topological advantages include inherent pulse-by-pulse current limiting capability, automatic symmetry correction for push-pull converters, and the ability to parallel power modules while maintaining equal current sharing.

Protection circuitry includes built-in UVLO and programmable current limit in addition to soft-start capability. A shutdown function is also available which can initiate either a complete shutdown with automatic restart or latch the supply off.

Other features include fully latched operation, double-pulse suppression, deadline adjust capability, a ±1% trimmed bandgap reference, and low outputs in the OFF state.

The UC1846-SP control devices provide all of the necessary features to implement fixed frequency, current mode control schemes while maintaining a minimum external parts count. The superior performance of this technique can be measured in improved line regulation, enhanced load response characteristics, and a simpler, easier-to-design control loop. Topological advantages include inherent pulse-by-pulse current limiting capability, automatic symmetry correction for push-pull converters, and the ability to parallel power modules while maintaining equal current sharing.

Protection circuitry includes built-in UVLO and programmable current limit in addition to soft-start capability. A shutdown function is also available which can initiate either a complete shutdown with automatic restart or latch the supply off.

Other features include fully latched operation, double-pulse suppression, deadline adjust capability, a ±1% trimmed bandgap reference, and low outputs in the OFF state.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS7H5001-SP 正在供货 具有同步整流功能的耐辐射、QMLV 和 QMLP、2MHz、双输出 PWM 控制器 More feature rich QML-qualified radiation-hardened PWM controller family
TPS7H5005-SEP 正在供货 具有同步整流功能的抗辐射、2MHz 双输出 PWM 控制器 More feature rich radiation-tolerant PWM controller family for LEO or shorter duration missions

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 17
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UC1846-SP Class-V, Radiation Hardened PWM Controller 数据表 (Rev. D) PDF | HTML 2016年 12月 14日
* 辐射与可靠性报告 UC1846-SP Neutron Displacement Damage (NDD) Characterization Report 2021年 10月 29日
* 辐射与可靠性报告 UC1846-SP Neutron Displacement Damage (NDD) Characterization 2017年 6月 26日
* SMD UC1846-SP SMD 5962-86806 2016年 7月 8日
* 辐射与可靠性报告 UC1846-SP Radiation Test Report 2015年 5月 8日
应用手册 气密性封装回流焊曲线、端接镀层以及引线裁切与成型 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 11月 20日
应用简报 经 DLA 批准的 QML 产品优化 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2025年 8月 18日
应用手册 重离子轨道环境单粒子效应估算 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 7月 7日
选择指南 TI Space Products (Rev. K) 2025年 4月 4日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
应用手册 QML flow, its importance, and obtaining lot information (Rev. C) 2023年 8月 30日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
电子书 电子产品辐射手册 (Rev. B) 2022年 5月 7日
应用简报 Controlling Input Power for Present and Next-Generation Power Controllers PDF | HTML 2020年 12月 14日
应用手册 DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020年 8月 21日
电子书 电子产品辐射手册 (Rev. A) 2019年 5月 21日
技术文章 Power Tips: Calculate an R-C snubber in seven steps PDF | HTML 2016年 5月 5日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

UC1846 TINA-TI Transient Reference Design

SLUM213.TSC (829 KB) - TINA-TI Reference Design
仿真模型

UC1846 TINA-TI Transient Spice Model

SLUM214.ZIP (14 KB) - TINA-TI Spice Model
仿真模型

UCx846 Family PSpice Transient Model

SLUM099.ZIP (54 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
CDIP (J) 16 Ultra Librarian
CFP (W) 16 Ultra Librarian
DIESALE (KGD)
LCCC (FK) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频