UC382

正在供货

具有反向电流保护功能、工作温度范围为 0°C 至 100°C 的 3A 超低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
LM1085 正在供货 3A、29V 线性稳压器 Alternative product with wider input and output voltage range and lower noise
TPS7A84A 正在供货 具有电源正常指示功能的 3A、低输入电压 (1.1V)、低噪声、高精度、超低压降稳压器 Alternative product with ultra-low-noise performance, higher accuracy and lower dropout voltage

产品详情

Rating Catalog Vin (max) (V) 7.5 Vin (min) (V) 1.7 Iout (max) (A) 3 Output options Adjustable Output, Fixed Output Vout (max) (V) 6 Vout (min) (V) 1.2 PSRR at 100 KHz (dB) 38 Iq (typ) (mA) 30 Features Reverse Current Protection Load capacitance (min) (µF) 100 Regulated outputs (#) 1 Accuracy (%) 1.3 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) 0 to 100
Rating Catalog Vin (max) (V) 7.5 Vin (min) (V) 1.7 Iout (max) (A) 3 Output options Adjustable Output, Fixed Output Vout (max) (V) 6 Vout (min) (V) 1.2 PSRR at 100 KHz (dB) 38 Iq (typ) (mA) 30 Features Reverse Current Protection Load capacitance (min) (µF) 100 Regulated outputs (#) 1 Accuracy (%) 1.3 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) 0 to 100
TO-220 (KC) 5 45.212 mm² 10.16 x 4.45 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Fast Transient Response
  • 10-mA to 3-A Load Current
  • Short Circuit Protection
  • Maximum Dropout of 450-mV at 3-A Load Current
  • Separate Bias and VIN Pins
  • Available in Adjustable or Fixed-Output Voltages
  • 5-Pin Package Allows Kelvin Sensing of Load Voltage
  • Reverse Current Protection

All trademarks are the property of their respective owners.

  • Fast Transient Response
  • 10-mA to 3-A Load Current
  • Short Circuit Protection
  • Maximum Dropout of 450-mV at 3-A Load Current
  • Separate Bias and VIN Pins
  • Available in Adjustable or Fixed-Output Voltages
  • 5-Pin Package Allows Kelvin Sensing of Load Voltage
  • Reverse Current Protection

All trademarks are the property of their respective owners.

The UC382 is a low-dropout-linear regulator providing a quick response to fast load changes. Combined with its precision on-board reference, the UC382 excels at driving GTL and BTL buses. Due to its fast response to load transients, the total capacitance required to decouple the regulator's output can be significantly decreased when compared to standard LDO linear regulators.

Dropout voltage (VIN to VOUT) is only 450 mV maximum at 100°C and 350 mV typical at 3-A load.

The onboard bandgap reference is stable with temperature and scaled for a 1.2-V input to the internal-power amplifier. The UC382 is available in fixed-output voltages of 1.5 V, 2.1 V, or 2.5 V. The output voltage of the adjustable version can be set with two external resistors. If the external resistors are omitted, the output voltage defaults to 1.2 V.

The UC382 is a low-dropout-linear regulator providing a quick response to fast load changes. Combined with its precision on-board reference, the UC382 excels at driving GTL and BTL buses. Due to its fast response to load transients, the total capacitance required to decouple the regulator's output can be significantly decreased when compared to standard LDO linear regulators.

Dropout voltage (VIN to VOUT) is only 450 mV maximum at 100°C and 350 mV typical at 3-A load.

The onboard bandgap reference is stable with temperature and scaled for a 1.2-V input to the internal-power amplifier. The UC382 is available in fixed-output voltages of 1.5 V, 2.1 V, or 2.5 V. The output voltage of the adjustable version can be set with two external resistors. If the external resistors are omitted, the output voltage defaults to 1.2 V.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UC282-x, UC382-x: Fast LDO Linear Regulator 数据表 (Rev. B) 2004年 2月 23日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训