主页 电源管理 栅极驱动器 隔离式栅极驱动器

UCC23525

正在供货

产品详情

Number of channels 1 Isolation rating Reinforced Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1063 Transient isolation voltage (VIOTM) (VPK) 8000 Peak output current (source) (typ) (A) 5 Peak output current (sink) (typ) (A) 5 Features High CMTI, Opto-compatible input Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 30 Input threshold 4 mA Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 1500 Fall time (ns) 25 Undervoltage lockout (typ) (V) 12
Number of channels 1 Isolation rating Reinforced Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1063 Transient isolation voltage (VIOTM) (VPK) 8000 Peak output current (source) (typ) (A) 5 Peak output current (sink) (typ) (A) 5 Features High CMTI, Opto-compatible input Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 30 Input threshold 4 mA Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 1500 Fall time (ns) 25 Undervoltage lockout (typ) (V) 12
SOIC (DWY) 6 53.82 mm² (4.68 mm × 11.5 mm)
  • 5kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin replacement for opto isolated gate drivers
  • 5A source / 5A sink, peak output current
  • Maximum 36V output driver supply voltage
  • 12V VDD undervoltage lockout
  • Rail-to-rail output
  • 100ns (maximum) propagation delay
  • 25ns (maximum) part-to-part delay matching
  • 30ns (maximum) pulse width distortion
  • 200kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • Stretched SO-6 package with >8.5mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • 5kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin replacement for opto isolated gate drivers
  • 5A source / 5A sink, peak output current
  • Maximum 36V output driver supply voltage
  • 12V VDD undervoltage lockout
  • Rail-to-rail output
  • 100ns (maximum) propagation delay
  • 25ns (maximum) part-to-part delay matching
  • 30ns (maximum) pulse width distortion
  • 200kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • Stretched SO-6 package with >8.5mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C

The UCC23525 driver is an opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 5A source and 5A sink peak output current and 5kVRMSreinforced isolation rating. The high supply voltage range of 30V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. The UCC23525 can drive both low-side and high-side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design.

Performance highlights include high common-mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. The UCC23525 is offered in a stretched SO-6 package, supporting 5KVRMS reinforced isolation rating. The stretched SO-6 package has >8.5mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) >600V.

The high performance and reliability of the UCC23525 makes the device ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

The UCC23525 driver is an opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 5A source and 5A sink peak output current and 5kVRMSreinforced isolation rating. The high supply voltage range of 30V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. The UCC23525 can drive both low-side and high-side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design.

Performance highlights include high common-mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. The UCC23525 is offered in a stretched SO-6 package, supporting 5KVRMS reinforced isolation rating. The stretched SO-6 package has >8.5mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) >600V.

The high performance and reliability of the UCC23525 makes the device ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UCC23525 5A Source, 5A Sink, 5 kVRMS Reinforced, Opto-Compatible, Single-Channel Isolated Gate Driver 数据表 (Rev. B) PDF | HTML 2025-6-12
证书 VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) 2026-10-2
证书 FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance (Rev. A) 2026-9-24

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC23513EVM-014 — 具有光兼容输入的 UCC23513 3A 5kVrms 单通道隔离式栅极驱动器 EVM

UCC23513EVM-014 评估模块用于评估 TI 的 UCC23513,这是具有光兼容输入的 5kVRMS 隔离式单通道栅极驱动器。输入为电流驱动,需要 7mA 和 16 mA 之间的电流才能实现器件导通,并且可通过反向偏置来实现关断。该器件可提供 4A 峰值拉电流和 5A 峰值灌电流输出电流,以驱动 Si MOSFET、IGBT 和 WBG 器件(即 SiC 和 GaN 晶体管)。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
计算工具

UCC231XX-3XX-5XX-CALC — Single Channel Opto-Emulated Gate Drivers Schematic + Layout Review Template

Single Channel Opto-Emulated Gate Drivers Schematic + Layout Review Template
支持的产品和硬件
参考设计

TIDA-010990 — 电池包级电化学阻抗谱 (EIS) 激励参考设计

该参考设计采用双向隔离、多端口双有源电桥 (DAB) DC/DC 转换器,专为电池包 EIS 激励和有源电池包均衡而设计。该设计可以生成 0.04Hz 至 2000Hz 的正弦电流,峰值间振幅高达 10A。此外,该设计还支持恒流 (CC) 和恒压 (CV) 模式,可实现高效的主动电池包均衡。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DWY) 6 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频