UCC27423-EP
- Industry-Standard Pinout
- Enable Functions for Each Driver
- High Current-Drive Capability of ±4 A
- Unique Bipolar and CMOS True-Drive Output
Stage Provides High Current at MOSFET Miller
Thresholds - TTL-/CMOS-Compatible Inputs Independent of
Supply Voltage - 20-ns Typical Rise and 15-ns Typical Fall Times
With 1.8-nF Load - Typical Propagation Delay Times of 25 ns
With Input Falling and 35 ns With Input Rising - 4.5-V to 15-V Supply Voltage
- Dual Outputs can be Paralleled for Higher Drive
Current - Available in Thermally-Enhanced MSOP
PowerPAD™ Package With 4.7°C/W RθJC - Supports Defense, Aerospace, and Medical
Applications- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- APPLICATIONS
- Switch-Mode Power Supplies
- DC/DC Converters
- Motor Controllers
- Line Drivers
- Class-D Switching Amplifiers
All other trademarks are the property of their respective owners
The UCC27423 and UCC27424 high-speed MOSFET drivers can deliver large peak currents into capacitive loads. Two standard logic options are offered – dual inverting and dual noninverting drivers. The UCC27424 thermally-enhanced 8-pin PowerPAD™ MSOP package (DGN) drastically lowers the thermal resistance to improve long-term reliability. The UCC27423 is offered in a standard SOIC-8 (D) package.
Using a design that inherently minimizes shoot-through current, this driver delivers 4 A of current where it is needed most – at the Miller plateau region during the MOSFET switching transition. A unique bipolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.
The UCC27423 and UCC27424 provide enable (ENB) functions to better control the operation of the driver applications. ENBA and ENBB are implemented on pins 1 and 8, which previously were left unused in the industry-standard pinout. ENBA and ENBB are pulled up internally to VDD for active-high logic and can be left open for standard operation.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | UCC2742x-EP Dual 4-A High-Speed Low-Side MOSFET Driver With Enable 数据表 (Rev. C) | PDF | HTML | 2014年 12月 23日 | ||
* | VID | UCC27423-EP VID V6207624 | 2016年 6月 21日 | |||
* | VID | UCC27423-EP VID V6207624 | 2016年 6月 21日 | |||
* | 辐射与可靠性报告 | UCC27423MDREP Reliability Report | 2012年 1月 6日 | |||
应用简报 | 了解峰值源电流和灌电流 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 29日 | |||
应用简报 | 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 29日 | |||
应用手册 | Improving Efficiency of DC-DC Conversion through Layout | 2019年 5月 7日 | ||||
应用简报 | How to overcome negative voltage transients on low-side gate drivers' inputs | 2019年 1月 18日 | ||||
应用简报 | High-Side Cutoff Switches for High-Power Automotive Applications (Rev. A) | 2018年 11月 26日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点