主页 电源管理 交流/直流开关稳压器 交流/直流控制器

UCC2808-1

正在供货

产品详情

Topology Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start Duty cycle (max) (%) 49
Topology Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start Duty cycle (max) (%) 49
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Dual output drive stages in push-pull configuration
  • 130µA typical starting current
  • 1mA typical run current
  • Operation to 1MHz
  • Internal soft-start
  • On-chip error amplifier with 2MHz gain bandwidth product
  • On-chip VDD clamping
  • Output drive stages capable of 500mA peak source current, 1A peak sink current
  • Dual output drive stages in push-pull configuration
  • 130µA typical starting current
  • 1mA typical run current
  • Operation to 1MHz
  • Internal soft-start
  • On-chip error amplifier with 2MHz gain bandwidth product
  • On-chip VDD clamping
  • Output drive stages capable of 500mA peak source current, 1A peak sink current

The UCCx808-x is a family of BiCMOS push-pull pulse-width modulators that are high-speed and low-power. The UCCx808 contains all of the control and drive circuitry required for offline or DC-to-DC fixed frequency current-mode switching power supplies with a minimal external parts count.

The UCCx808-x dual output drive stages are arranged in a push-pull configuration. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 60ns to 200ns, depending on the values of the timing capacitor and resistors, thus limiting each output stage duty cycle to less than 50%.

The UCCx808-x is a family of BiCMOS push-pull pulse-width modulators that are high-speed and low-power. The UCCx808 contains all of the control and drive circuitry required for offline or DC-to-DC fixed frequency current-mode switching power supplies with a minimal external parts count.

The UCCx808-x dual output drive stages are arranged in a push-pull configuration. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 60ns to 200ns, depending on the values of the timing capacitor and resistors, thus limiting each output stage duty cycle to less than 50%.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
UCC3808-1 正在供货 具有 12.5/8.3V UVLO、温度范围为 0°C 至 70°C 的低功耗电流模式推挽式 PWM narrower operating temperature range

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UCCx808-x Low Power Current Mode Push-Pull PWM 数据表 (Rev. F) PDF | HTML 2025-7-18

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

PMP9522 — 隔离式 26VAC/DC 固态继电器参考设计

此隔离式双向固态开关可控制流入直流和交流负载的电流。此开关的额定电压为 24VAC,可对高达约 17A 的负载进行开关操作。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频