主页 电源管理 AC/DC switching regulators AC/DC controllers

UCC3808-1

正在供货

具有 12.5/8.3V UVLO、温度范围为 0°C 至 70°C 的低功耗电流模式推挽式 PWM

产品详情

Topology Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start Duty cycle (max) (%) 49
Topology Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start Duty cycle (max) (%) 49
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Dual output drive stages in push-pull configuration
  • 130µA typical starting current
  • 1mA typical run current
  • Operation to 1MHz
  • Internal soft-start
  • On-chip error amplifier with 2MHz gain bandwidth product
  • On-chip VDD clamping
  • Output drive stages capable of 500mA peak source current, 1A peak sink current
  • Dual output drive stages in push-pull configuration
  • 130µA typical starting current
  • 1mA typical run current
  • Operation to 1MHz
  • Internal soft-start
  • On-chip error amplifier with 2MHz gain bandwidth product
  • On-chip VDD clamping
  • Output drive stages capable of 500mA peak source current, 1A peak sink current

The UCCx808-x is a family of BiCMOS push-pull pulse-width modulators that are high-speed and low-power. The UCCx808 contains all of the control and drive circuitry required for offline or DC-to-DC fixed frequency current-mode switching power supplies with a minimal external parts count.

The UCCx808-x dual output drive stages are arranged in a push-pull configuration. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 60ns to 200ns, depending on the values of the timing capacitor and resistors, thus limiting each output stage duty cycle to less than 50%.

The UCCx808-x is a family of BiCMOS push-pull pulse-width modulators that are high-speed and low-power. The UCCx808 contains all of the control and drive circuitry required for offline or DC-to-DC fixed frequency current-mode switching power supplies with a minimal external parts count.

The UCCx808-x dual output drive stages are arranged in a push-pull configuration. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 60ns to 200ns, depending on the values of the timing capacitor and resistors, thus limiting each output stage duty cycle to less than 50%.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UCCx808-x Low Power Current Mode Push-Pull PWM 数据表 (Rev. F) PDF | HTML 2025年 7月 18日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Current Doubler Rectifier Offers Ripple Current Cancellation 2004年 9月 21日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频