UCC3946

正在供货

工作温度范围为 0°C 至 70°C、具有看门狗计时器的微处理器监控器

产品详情

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.235 Features Overvoltage monitor only, Reset time delay, Timeout watchdog, Watchdog timer Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Push-Pull Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) Programmable Operating temperature range (°C) 0 to 70
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.235 Features Overvoltage monitor only, Reset time delay, Timeout watchdog, Watchdog timer Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Push-Pull Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) Programmable Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Fully Programmable Reset Threshold
  • Fully Programmable Reset Period
  • Fully Programmable Watchdog Period
  • 2% Accurate Reset Threshold
  • Input Voltage Down to 2 V
  • Input 18-µA Maximum Input Current
  • Reset Valid Down to 1 V

  • Fully Programmable Reset Threshold
  • Fully Programmable Reset Period
  • Fully Programmable Watchdog Period
  • 2% Accurate Reset Threshold
  • Input Voltage Down to 2 V
  • Input 18-µA Maximum Input Current
  • Reset Valid Down to 1 V

The UCCx946 is designed to provide accurate microprocessor supervision, including reset and watchdog functions. During power up, the device asserts a reset signal RES with VDD as low as 1 V. The reset signal remains asserted until the VDD voltage rises and remains above the reset threshold for the reset period. Both reset threshold and reset period are programmable by the user.

The UCCx946 is also resistant to glitches on the VDD line. Once RES has been deasserted, any drops below the threshold voltage need to be of certain time duration and voltage magnitude to generate a reset signal. These values are shown in Figure 1. An I/O line of the microprocessor may be tied to the watchdog input (WDI) for watchdog functions. If the I/O line is not toggled within a set watchdog period, programmable by the user, WDO is asserted. The watchdog function is disabled during reset conditions.

The UCCx946 is available in 8-pin SOIC(D), 8-pin PDIP (N) and 8-pin TSSOP(PW) packages to optimize board space.

The UCCx946 is designed to provide accurate microprocessor supervision, including reset and watchdog functions. During power up, the device asserts a reset signal RES with VDD as low as 1 V. The reset signal remains asserted until the VDD voltage rises and remains above the reset threshold for the reset period. Both reset threshold and reset period are programmable by the user.

The UCCx946 is also resistant to glitches on the VDD line. Once RES has been deasserted, any drops below the threshold voltage need to be of certain time duration and voltage magnitude to generate a reset signal. These values are shown in Figure 1. An I/O line of the microprocessor may be tied to the watchdog input (WDI) for watchdog functions. If the I/O line is not toggled within a set watchdog period, programmable by the user, WDO is asserted. The watchdog function is disabled during reset conditions.

The UCCx946 is available in 8-pin SOIC(D), 8-pin PDIP (N) and 8-pin TSSOP(PW) packages to optimize board space.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS35 正在供货 具有超时看门狗计时器的纳安级静态电流精密监控器 Improved IQ and higher accuracy
TPS35-Q1 正在供货 具有超时看门狗计时器的汽车级纳安级静态电流精密监控器 Improved IQ and higher accuracy
功能与比较器件相似
TPS3850-Q1 正在供货 用于进行 OV 和 UV 监控的汽车窗口监控器,具有窗口看门狗计时器和可编程延迟 Offers overvoltage and undervoltage monitoring with higher reset threshold accuracy and operates at an extend temperature range.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Microprocessor Supervisor with Watchdog Timer 数据表 (Rev. F) 2007年 11月 21日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训