UCC57132-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified
- Device Temperature Grade 1
- Typical 3A sink 3A source output currents
- 500mV over-current protection (OCP) threshold
- Single pin for fault output and enable
- Programmable fault clear time and over current detection response time
- Absolute maximum VDD voltage: 30V
- Tight UVLO threshold for bias flexibility
- Typical 26ns propagation delay
- Self-protect driver with thermal shutdown function at 180°C
- Available in 5mm x 4mm SOIC-8 package
- Operating junction temperature range of –40°C to 150°C
The UCC5713x-Q1 is a single channel, high-performance, low-side gate driver capable of effectively driving MOSFET, IGBT and SiC power switches. The UCC5713x-Q1 has a typical peak drive strength of 3A.
The UCC5713x-Q1 provide the over current protection with the OCP pin. When the over current signal detected on the OCP pin, the internal circuit will pull down the EN/FLT pin to report fault and force the OUT to low stage. Externall pull up circuir on the EN/FLT is required during the normal operation of the driver. Pulling the EN/FLT low will disable the driver. The EN/FLT would also report the under voltage lock out (UVLO) fault on VDD and the over temperature fault. The UCC5713x-Q1 provide both 8V and 12V UVLO option for SiC and IGBT applications.
您可能感兴趣的相似产品
功能与比较器件相同,但引脚排列有所不同
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | UCC5713x-Q1 High-Speed, Low-Side Gate Drivers With Overcurrent Protection for Automotive Applications 数据表 | PDF | HTML | 2025年 8月 15日 | ||
| 应用简报 | 提高栅极驱动器性能:米勒钳位与双极输出的对比 | PDF | HTML | 英语版 | PDF | HTML | 2025年 12月 2日 | |
| 应用简报 | 進階閘極驅動器性能:米勒箝位與雙極輸出 | PDF | HTML | 2025年 12月 2日 | |||
| 应用手册 | 使用非隔离式栅极驱动器驱动 SiC MOSFET | PDF | HTML | 英语版 | PDF | HTML | 2025年 10月 23日 | |
| 产品概述 | UCC571xx:TI 的首批保护型低侧保护驱动器,配备 DESAT (UCC5710x)、OCP (UCC5714x) (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2025年 10月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (D) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。