主页 电源管理 栅极驱动器 低侧驱动器

UCC57138-Q1

正在供货

具有正 OC 保护和 8V UVLO 的汽车级单通道 30V VDD、3A/3A 低侧驱动器

产品详情

Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Automotive Undervoltage lockout (typ) (V) 8 Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Automotive Undervoltage lockout (typ) (V) 8 Driver configuration Single
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1
  • Typical 3A sink 3A source output currents
  • 500mV over-current protection (OCP) threshold
  • Single pin for fault output and enable
  • Programmable fault clear time and over current detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function at 180°C
  • Available in 5mm x 4mm SOIC-8 package
  • Operating junction temperature range of –40°C to 150°C
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1
  • Typical 3A sink 3A source output currents
  • 500mV over-current protection (OCP) threshold
  • Single pin for fault output and enable
  • Programmable fault clear time and over current detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function at 180°C
  • Available in 5mm x 4mm SOIC-8 package
  • Operating junction temperature range of –40°C to 150°C

The UCC5713x-Q1 is a single channel, high-performance, low-side gate driver capable of effectively driving MOSFET, IGBT and SiC power switches. The UCC5713x-Q1 has a typical peak drive strength of 3A.

The UCC5713x-Q1 provide the over current protection with the OCP pin. When the over current signal detected on the OCP pin, the internal circuit will pull down the EN/FLT pin to report fault and force the OUT to low stage. Externall pull up circuir on the EN/FLT is required during the normal operation of the driver. Pulling the EN/FLT low will disable the driver. The EN/FLT would also report the under voltage lock out (UVLO) fault on VDD and the over temperature fault. The UCC5713x-Q1 provide both 8V and 12V UVLO option for SiC and IGBT applications.

The UCC5713x-Q1 is a single channel, high-performance, low-side gate driver capable of effectively driving MOSFET, IGBT and SiC power switches. The UCC5713x-Q1 has a typical peak drive strength of 3A.

The UCC5713x-Q1 provide the over current protection with the OCP pin. When the over current signal detected on the OCP pin, the internal circuit will pull down the EN/FLT pin to report fault and force the OUT to low stage. Externall pull up circuir on the EN/FLT is required during the normal operation of the driver. Pulling the EN/FLT low will disable the driver. The EN/FLT would also report the under voltage lock out (UVLO) fault on VDD and the over temperature fault. The UCC5713x-Q1 provide both 8V and 12V UVLO option for SiC and IGBT applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
UCC57108-Q1 正在供货 Automotive single-channel 30V VDD, 3A/3A low-side driver with DESAT protection and 8V UVLO UCC57138-Q1 has OC protection versus UCC57108-Q1 DESAT

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 UCC5713x-Q1 High-Speed, Low-Side Gate Drivers With Overcurrent Protection for Automotive Applications 数据表 PDF | HTML 2025年 8月 15日
应用手册 使用非隔离式栅极驱动器驱动 SiC MOSFET PDF | HTML 英语版 PDF | HTML 2025年 10月 23日
产品概述 UCC571xx:TI 的首批保护型低侧保护驱动器,配备 DESAT (UCC5710x)、OCP (UCC5714x) (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 10月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

UCC57138 and UCC57138-Q1 PSpice Transient Model

SLVMEU4.ZIP (25 KB) - PSpice Model
计算工具

UCC5713X-CALC UCC5713x Schematic Review Template

UCC5713x Schematic Review Template
支持的产品和硬件

支持的产品和硬件

产品
低侧驱动器
  • UCC57132 具有正 OC 保护和 12V UVLO 的单通道 30V VDD、3A/3A 低侧驱动器
  • UCC57132-Q1 具有正 OC 保护和 12V UVLO 的汽车级单通道 30V VDD、3A/3A 低侧驱动器
  • UCC57138 具有正 OC 保护和 8V UVLO 的单通道 30V VDD、3A/3A 低侧驱动器
  • UCC57138-Q1 具有正 OC 保护和 8V UVLO 的汽车级单通道 30V VDD、3A/3A 低侧驱动器
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
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频