XTR108

正在供货

具有“智能”可编程信号调节的 4-20mA 两线制发送器

产品详情

Vs (min) (V) 4.5 Vs (max) (V) 5.5 Offset voltage drift (±) (max) (µV/°C) 0.1 Offset voltage (±) (max) (mV) 0.05 Product type 2-wire RTD conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
Vs (min) (V) 4.5 Vs (max) (V) 5.5 Offset voltage drift (±) (max) (µV/°C) 0.1 Offset voltage (±) (max) (mV) 0.05 Product type 2-wire RTD conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
SSOP (DBQ) 24 51.9 mm² 8.65 x 6
  • COMPLETE TRANSMITTER +RTD LINEARIZATION
  • TWO-WIRE, 4-20mA OUTPUT
  • VOLTAGE OUTPUT (0.5V to 4.5V)
  • ELIMINATES POTENTIOMETERS AND TRIMMING
  • DIGITALLY CALIBRATED
  • 5V SUB-REGULATOR OUTPUT
  • SERIAL SPI™ BUS INTERFACE
  • SSOP-24 PACKAGE
  • APPLICATIONS
    • REMOTE RTD TRANSMITTERS
    • PRESSURE BRIDGE TRANSMITTERS
    • STRAIN GAGE TRANSMITTERS
    • SCADA REMOTE DATA ACQUISITION
    • WEIGHING SYSTEMS
    • INDUSTRIAL PROCESS CONTROL

SPI is a trademark of Motorola, Inc. All other trademarks are the property of their respective owners.

  • COMPLETE TRANSMITTER +RTD LINEARIZATION
  • TWO-WIRE, 4-20mA OUTPUT
  • VOLTAGE OUTPUT (0.5V to 4.5V)
  • ELIMINATES POTENTIOMETERS AND TRIMMING
  • DIGITALLY CALIBRATED
  • 5V SUB-REGULATOR OUTPUT
  • SERIAL SPI™ BUS INTERFACE
  • SSOP-24 PACKAGE
  • APPLICATIONS
    • REMOTE RTD TRANSMITTERS
    • PRESSURE BRIDGE TRANSMITTERS
    • STRAIN GAGE TRANSMITTERS
    • SCADA REMOTE DATA ACQUISITION
    • WEIGHING SYSTEMS
    • INDUSTRIAL PROCESS CONTROL

SPI is a trademark of Motorola, Inc. All other trademarks are the property of their respective owners.

The XTR108 is a "smart", programmable, 4-20mA, two-wire transmitter designed for temperature and bridge sensors. Zero, span, and linearization errors in the analog signal path can be calibrated via a standard digital serial interface, eliminating manual trimming. Non-volatile ex-ternal EEPROM stores calibration settings.

The all-analog signal path contains an input multiplexer, autozeroed programmable-gain instrumentation amplifier, dual programmable current sources, linearization circuit, voltage reference, sub-regulator, internal oscillator, control logic, and an output current amplifier. Programmable level shifting compensates for sensor DC offsets. Selectable up- and down-scale output indicates out-of-range and burn-out per NAMUR NE43. Automatic reset is initiated when supply is lost.

The XTR108 is a "smart", programmable, 4-20mA, two-wire transmitter designed for temperature and bridge sensors. Zero, span, and linearization errors in the analog signal path can be calibrated via a standard digital serial interface, eliminating manual trimming. Non-volatile ex-ternal EEPROM stores calibration settings.

The all-analog signal path contains an input multiplexer, autozeroed programmable-gain instrumentation amplifier, dual programmable current sources, linearization circuit, voltage reference, sub-regulator, internal oscillator, control logic, and an output current amplifier. Programmable level shifting compensates for sensor DC offsets. Selectable up- and down-scale output indicates out-of-range and burn-out per NAMUR NE43. Automatic reset is initiated when supply is lost.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
XTR105 正在供货 具有传感器激励和线性化的 4-20mA 电流变送器 Non-programmable. Does not include 5V regulator. 2 matched 800uA current sources instead of 500uA sources.
XTR106 正在供货 具有电桥激励(2.5V 或 5V 基准电压)和线性化的 4mA 至 20mA 电流变送器 Non-programmable. 5.1V regulator instead of 5V. Includes 2.5V and 5V voltage references. Does not include matched current sources.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 4-20mA, Two-Wire Transmitter, 'Smart' Programmable with Signal Conditioning 数据表 (Rev. C) 2005年 7月 12日
模拟设计期刊 电阻温度检测器的模拟线性化 英语版 2012年 1月 13日
模拟设计期刊 2011 年第 4 期模拟应用学报 2011年 11月 9日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPNIRSCANEVM — DLP® NIRscan™ 评估模块

 

DLP NIRscan 是一套用于设计经济实惠型高性能近红外线光谱仪的完整评估模块 (EVM)。  此套灵活的工具拥有设计人员所需要的一切资源,购买后可直接用于开始开发基于 DLP 的光谱仪。  此 EVM 采用 DLP 0.45 WXGA NIR 芯片组,这是专为用于近红外线 (NIR) 而优化的首款 DLP 芯片组。  借助 DLP 技术,应用于食品、药品、油气和其他新兴产业的光谱仪将能够在工厂和现场提供实验室级别的性能。了解有关光谱分析的更多信息。

电源单独销售。

交流/直流台式机适配器 12V 60W

 

 

用户指南: PDF
TI.com 上无现货
评估板

XTR108EVM-USB — XTR108 评估模块 USB 版本

Getting started with the XTR108 is made easy with this Evaluation Module. This kit provides the capability of calibrating the XTR108 system with high accuracy and interfacing with multiple types of RTDs or a built-in RTD Emulator circuit.

用户指南: PDF
TI.com 上无现货
支持软件

SBOC026 XTR108 EVM Software

支持的产品和硬件

支持的产品和硬件

产品
4-20mA 信号调节器
XTR108 具有“智能”可编程信号调节的 4-20mA 两线制发送器
支持软件

SBOC071 XTR108 Source Code

支持的产品和硬件

支持的产品和硬件

产品
4-20mA 信号调节器
XTR108 具有“智能”可编程信号调节的 4-20mA 两线制发送器
支持软件

SBOC422 XTR108EVM-USB Source Code

支持的产品和硬件

支持的产品和硬件

产品
4-20mA 信号调节器
XTR108 具有“智能”可编程信号调节的 4-20mA 两线制发送器
硬件开发
评估板
XTR108EVM-USB XTR108 评估模块 USB 版本
支持软件

SBOC423 XTR108EVM-USB Software

支持的产品和硬件

支持的产品和硬件

产品
4-20mA 信号调节器
XTR108 具有“智能”可编程信号调节的 4-20mA 两线制发送器
硬件开发
评估板
XTR108EVM-USB XTR108 评估模块 USB 版本
原理图

Multi-Cal-Slave Schematic

SBOR015.PDF (535 KB)
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SSOP (DBQ) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频