ADC3444

アクティブ

4 チャネル、14 ビット、125MSPS AD コンバータ(ADC)

製品詳細

Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 4 Interface type Serial LVDS Analog input BW (MHz) 540 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 391 Architecture Pipeline SNR (dB) 73 ENOB (Bits) 11.8 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 4 Interface type Serial LVDS Analog input BW (MHz) 540 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 391 Architecture Pipeline SNR (dB) 73 ENOB (Bits) 11.8 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RTQ) 56 64 mm² 8 x 8
  • Quad Channel
  • 14-Bit Resolution
  • Single Supply: 1.8 V
  • Serial LVDS Interface
  • Flexible Input Clock Buffer With Divide-by-1, -2, -4
  • SNR = 72.4 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 98 mW/Ch at 125 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither and Chopper
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible With 12-Bit Version
  • Package: VQFN-56 (8 mm × 8 mm)
  • Quad Channel
  • 14-Bit Resolution
  • Single Supply: 1.8 V
  • Serial LVDS Interface
  • Flexible Input Clock Buffer With Divide-by-1, -2, -4
  • SNR = 72.4 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 98 mW/Ch at 125 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither and Chopper
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible With 12-Bit Version
  • Package: VQFN-56 (8 mm × 8 mm)

The ADC344x devices are a high-linearity, ultra-low power, quad-channel, 14-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization.

The ADC344x family supports serial low-voltage differential signaling (LVDS) to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. Optionally, a one-wire serial LVDS interface is available. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 14-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are transmitted as LVDS outputs.

The ADC344x devices are a high-linearity, ultra-low power, quad-channel, 14-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization.

The ADC344x family supports serial low-voltage differential signaling (LVDS) to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. Optionally, a one-wire serial LVDS interface is available. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 14-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are transmitted as LVDS outputs.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ADC344x Quad-Channel, 14-Bit, 25-MSPS to 125-MSPS, Analog-to-Digital Converters データシート (Rev. B) PDF | HTML 2017年 4月 17日
ホワイト・ペーパー Minimum Power Specifications for High-Performance ADC Power-Supply Designs 2016年 3月 31日
技術記事 Designing a power supply solution for pipeline ADCs – Part 2 PDF | HTML 2015年 9月 4日
技術記事 Designing a power supply solution for pipeline ADCs – Part 1 PDF | HTML 2015年 9月 3日
技術記事 How to filter out noise in your DC/DC design PDF | HTML 2015年 8月 18日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

SLAC667 ADC3xxx GUI Installer

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高速 ADC (10MSPS 超過)
  • ADC3244 デュアル チャネル、14 ビット、125MSPS、A/D コンバータ(ADC)
  • ADC32J45 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADC3444 4 チャネル、14 ビット、125MSPS AD コンバータ(ADC)
  • ADC34J45 4 チャネル、14 ビット、160MSPS AD コンバータ(ADC)
ハードウェア開発
評価ボード
  • ADC32J25EVM ADC32J25 デュアルチャネル、12 ビット、160MSPS、A/D コンバータの評価基板
  • ADC32J44EVM ADC32J44 デュアルチャネル、14 ビット、125MSPS、A/D コンバータの評価基板
  • ADC32J45EVM ADC32J45 デュアルチャネル、14 ビット、160MSPS、A/D コンバータの評価基板
  • ADC3442EVM ADC3442 クワッドチャネル、14 ビット、50MSPS、A/D コンバータの評価基板
  • ADC34J23EVM ADC34J23 評価モジュール
  • ADC34J24EVM ADC34J24 クワッドチャネル、12 ビット、125MSPS、A/D コンバータの評価基板
  • ADC34J42EVM ADC34J42 クワッドチャネル、14 ビット、50MSPS、A/D コンバータの評価基板
  • ADC34J43EVM ADC34J43 クワッドチャネル、14 ビット、80MSPS、A/D コンバータの評価基板
  • ADC34J44EVM ADC34J44 クワッドチャネル、14 ビット、125MSPS、A/D コンバータの評価基板
  • ADC34J45EVM ADC34J45 クワッドチャネル、14 ビット、160MSPS、A/D コンバータの評価基板
シミュレーション・モデル

ADC3444 IBIS Model

SLAM232.ZIP (36 KB) - IBIS Model
シミュレーション・モデル

ADC3xxx Pspice Model

SLAM228.ZIP (15 KB) - PSpice Model
シミュレーション・モデル

ADC3xxx TINA Model

SLAM226.ZIP (3 KB) - TINA-TI Spice Model
シミュレーション・モデル

ADC3xxx TINA Reference Design

SLAM227.TSC (1083 KB) - TINA-TI Reference Design
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RTQ) 56 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ