この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
新規 BQ51013C アクティブ WPC 2.0 互換、統合型、ワイヤレス パワー レシーバ IC Supports the newer WPC standard for Qi certification.

製品詳細

Vin (min) (V) 6 Vin (max) (V) 22 Absolute max Vin (max) (V) 40 Charge current (max) (A) 11 Control topology Linear Number of series cells 2 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features Input OVP, Integrated ADC Battery charge voltage (min) (V) 7 Battery charge voltage (max) (V) 9.54 Control interface I2C Operating temperature range (°C) -40 to 125
Vin (min) (V) 6 Vin (max) (V) 22 Absolute max Vin (max) (V) 40 Charge current (max) (A) 11 Control topology Linear Number of series cells 2 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features Input OVP, Integrated ADC Battery charge voltage (min) (V) 7 Battery charge voltage (max) (V) 9.54 Control interface I2C Operating temperature range (°C) -40 to 125
DSBGA (YFP) 42 7.7999999999999988 mm² 2.5999999999999996 x 3
  • Robust 5-W Solution With 50% Lower Losses
    for Improved Thermals
    • Inductorless Receiver for Lowest Height
      Profile Solution
    • Adjustable Output Voltage (4.5 to 8 V) for Coil
      and Thermal Optimization
    • Fully Synchronous Rectifier With 96% Efficiency
    • 97% Efficient Post Regulator
    • 79% System Efficiency at 5 W
  • WPC v1.1 Compliant Communication
  • Patented Transmitter Pad Detect Function Improves User
    Experience
  • Alignment Feature Through I2C Allows for User
    Training to Find Best Position on Surface of TX
  • Robust 5-W Solution With 50% Lower Losses
    for Improved Thermals
    • Inductorless Receiver for Lowest Height
      Profile Solution
    • Adjustable Output Voltage (4.5 to 8 V) for Coil
      and Thermal Optimization
    • Fully Synchronous Rectifier With 96% Efficiency
    • 97% Efficient Post Regulator
    • 79% System Efficiency at 5 W
  • WPC v1.1 Compliant Communication
  • Patented Transmitter Pad Detect Function Improves User
    Experience
  • Alignment Feature Through I2C Allows for User
    Training to Find Best Position on Surface of TX

The bq5102x device is a fully contained wireless power receiver capable of operating with the WPC v1.1 protocol which allows a wireless power system to deliver up to 5 W to the system when used with a Qi inductive transmitter. The bq5102x device provides a single device power conversion (rectification and regulation) as well as the digital control and communication for WPC specification. With market-leading efficiency and adjustable output voltage, the bq5102x device allows for unparalleled efficiency and system optimization. I2C also allows system designers to implement interesting new features such as aligning a receiver on the transmitter surface, or detecting foreign objects on the receiver. The receiver allows for synchronous rectification, regulation and control and communication to all exist in a market leading form factor, efficiency, and solution size.

For all available packages, see the orderable addendum at the end of the data sheet.

The bq5102x device is a fully contained wireless power receiver capable of operating with the WPC v1.1 protocol which allows a wireless power system to deliver up to 5 W to the system when used with a Qi inductive transmitter. The bq5102x device provides a single device power conversion (rectification and regulation) as well as the digital control and communication for WPC specification. With market-leading efficiency and adjustable output voltage, the bq5102x device allows for unparalleled efficiency and system optimization. I2C also allows system designers to implement interesting new features such as aligning a receiver on the transmitter surface, or detecting foreign objects on the receiver. The receiver allows for synchronous rectification, regulation and control and communication to all exist in a market leading form factor, efficiency, and solution size.

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート bq5102x 5-W (WPC) Single-Chip Wireless Power Receiver データシート 2014年 5月 8日
アプリケーション・ノート Test and Troubleshoot a Wireless Power Receiver 2014年 8月 6日
ユーザー・ガイド bq51020 5-W (WPC) Integrated Wireless Receiver Power Supply 2014年 4月 23日
アプリケーション・ノート Layout Guidelines for Wireless Power Receiver (Generation 3 2014年 3月 28日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

SLUC577 Foreign Object Detection (FOD) Calibration/Tuning Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・チャージャ IC
BQ51003 BQ51003 ワイヤレス・パワー・レシーバ BQ51010B 高集積ワイヤレス・レシーバ Qi (WPC V1.1) 準拠電源 BQ51013B WPC 1.1 互換、統合型、ワイヤレス・パワー・レシーバ IC BQ51020 5W (WPC) シングルチップ・ワイヤレス・パワー・レシーバ BQ51021 I2C 対応、5W (WPC) シングルチップ・ワイヤレス・パワー・レシーバ BQ51025 bq51025 10W WPC 準拠シングル・チップ・ワイヤレス・パワー・レシーバ BQ51050B Qi (WPC) 準拠、高集積、2 次側ダイレクト・リチウム・イオン・チャージャ。 BQ51051B Qi (WPC) 準拠、統合型ワイヤレス・パワー・リチウムイオン・チャージャ・レシーバ BQ51052B BQ51052B Qi (WPC) 準拠、高集積ワイヤレス・パワー・リチウムイオン・チャージャ・レシーバ BQ51221 デュアル・モード 5W (WPC と PMA) シングル・チップ・ワイヤレス・パワー・レシーバ BQ51222 デュアル・モード 5W (WPC v1.2 と PMA) シングル・チップ・ワイヤレス・パワー・レシーバ
ガーバー・ファイル

bq51x2x Gerber

SLUC560.ZIP (366 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFP) 42 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ