ISO7320C

アクティブ

低消費電力、デュアルチャネル、2/0、25Mbps デジタル アイソレータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
ISO6720 アクティブ 汎用、デュアルチャネル、2/0、デジタル アイソレータ Supports 50-Mbps data rate
ISO7720 アクティブ 信頼性の高い EMC 特性、デュアル チャネル、2/0、強化絶縁型デジタル アイソレータ Supports 100-Mbps data rate

製品詳細

Number of channels 2 Rating Catalog Forward/reverse channels 2 forward / 0 reverse Integrated isolated power No Isolation rating Basic Default output High Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 7800 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.031 Current consumption per channel (DC) (typ) (mA) 0.85 Current consumption per channel (1 Mbps) (typ) (mA) 0.85 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Number of channels 2 Rating Catalog Forward/reverse channels 2 forward / 0 reverse Integrated isolated power No Isolation rating Basic Default output High Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 7800 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.031 Current consumption per channel (DC) (typ) (mA) 0.85 Current consumption per channel (1 Mbps) (typ) (mA) 0.85 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output ‘High’ and ‘Low’ Options
  • Low Power Consumption: Typical ICC per Channel
    at 1 Mbps:
    • ISO7320: 1.2 mA (5 V Supplies),
      0.9 mA (3.3 V Supplies)
    • ISO7321: 1.7 mA (5 V Supplies),
      1.2 mA (3.3 V Supplies)
  • Low Propagation Delay: 33 ns
    Typical (5V Supplies)
  • 3.3 V and 5 V Level Translation
  • Wide Temperature Range: –40°C to 125°C
  • 65 KV/µs Transient Immunity,
    Typical (5V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3 V and 5 V Supplies
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10
      and DIN EN 61010-1
    • 3000 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output ‘High’ and ‘Low’ Options
  • Low Power Consumption: Typical ICC per Channel
    at 1 Mbps:
    • ISO7320: 1.2 mA (5 V Supplies),
      0.9 mA (3.3 V Supplies)
    • ISO7321: 1.7 mA (5 V Supplies),
      1.2 mA (3.3 V Supplies)
  • Low Propagation Delay: 33 ns
    Typical (5V Supplies)
  • 3.3 V and 5 V Level Translation
  • Wide Temperature Range: –40°C to 125°C
  • 65 KV/µs Transient Immunity,
    Typical (5V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3 V and 5 V Supplies
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10
      and DIN EN 61010-1
    • 3000 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

ISO732x provide galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have two isolated channels comprised of logic input and output buffers separated by silicon dioxide (SiO2) insulation barriers. ISO7320 has both channels in the same direction while ISO7321 has the two channels in opposite direction. In case of input power or signal loss, default output is ‘low’ for devices with suffix ‘F’ and ‘high’ for devices without suffix ‘F’. See Device Functional Modes for further details. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. ISO732x have integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. ISO732x have TTL input thresholds and operate from 3 V to 5.5 V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO732x have been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

ISO732x provide galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have two isolated channels comprised of logic input and output buffers separated by silicon dioxide (SiO2) insulation barriers. ISO7320 has both channels in the same direction while ISO7321 has the two channels in opposite direction. In case of input power or signal loss, default output is ‘low’ for devices with suffix ‘F’ and ‘high’ for devices without suffix ‘F’. See Device Functional Modes for further details. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. ISO732x have integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. ISO732x have TTL input thresholds and operate from 3 V to 5.5 V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO732x have been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ISO732x Robust EMC, Low Power, Dual-Channel Digital Isolators データシート (Rev. C) PDF | HTML 2015年 4月 27日
ホワイト・ペーパー フォトカプラをデジタル アイソレータに交換することで実現するシス テム性能の向上 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2025年 11月 13日
証明書 UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. R) 2025年 9月 8日
証明書 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. Y) 2025年 8月 20日
証明書 CQC Certificate for ISOxxD (Rev. B) 2025年 8月 19日
証明書 CSA Certificate for ISO73xxD 2023年 2月 22日
ホワイト・ペーパー Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 2021年 11月 16日
ホワイト・ペーパー Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 2021年 6月 11日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIGI-ISO-EVM — ユニバーサル デジタル アイソレータ評価モジュール

DIGI-ISO-EVM は、以下の 5 種類のパッケージのいずれかに封止されている、TI のシングルチャネル、デュアルチャネル、トリプルチャネル、クワッドチャネル、または 6 チャネル デジタル アイソレータ デバイスの評価に使用できる評価基板です。幅の狭い 8 ピン SOIC (D)、幅の広い 8 ピン SOIC (DWV)、幅の広い 16 ピン SOIC (DW)、超幅広 16 ピン SOIC (DWW)、16 ピン QSOP (DBQ) の各パッケージ。この評価基板 (EVM) は十分な数の Berg ピン (...)

ユーザー ガイド: PDF | HTML
評価ボード

ISO7310C-EVM — ISO7310C-EVM:シングル・チャネル・ディジタル・アイソレータ評価モジュール

The ISO7310C-EVM evaluation module (EVM) helps you evaluate device performance, supporting the fast development and analysis of isolated systems. This EVM board supports evaluation of any of our single-channel or dual-channel digital isolators in an 8-pin SOIC package.

The ISO7310C digital isolator (...)

シミュレーション・モデル

ISO7320C IBIS Model

SLLM255.ZIP (29 KB) - IBIS Model
リファレンス・デザイン

TIDA-01088 — 絶縁型シャント センサを使用するマルチフェーズ電源品質測定のリファレンス デザイン

TIDA-01088 リファレンス デザインは、多相のエネルギー測定システムに電力品質パラメータ測定を実装しています。全高調波歪み (THD)、基本波の読み取り値とともに、有効 / 無効エネルギーや有効 / 無効電力などの標準的な計測パラメータが計算されます。位相間の角度も計算され、システムの誤った取り付けを防止します。このデザインは絶縁型シャント電流センサを使用して、高調波分析の精度を維持し、磁気改ざん攻撃への耐性も備えています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00839 — 低消費電力のホール エフェクト センサを使用した磁気改ざん検出のリファレンス デザイン

磁気を使用して改ざんされた場合、電力測定システムの各種トランスが機能不全に陥り、システムに適切に電力を供給できなくなるか、負荷が消費した電力を正しく登録できなくなる可能性があります。  このリファレンス デザインは、ホール センサを使用し、磁気による改ざんを検出する Class 0.2 の 3 相電力測定システムを実装しています。  メイン電源とバックアップ電源の両方から電力を供給されている場合に磁気による改ざんの検出が可能になります。  バックアップ電源での動作時にバッテリ寿命を延長するため、ホール センサの消費電流を低減する複数の方法を採用しています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01094 — 絶縁型シャント電流測定向け磁気耐性トランスレス電源のリファレンス デザイン

TIDA-01094 は、絶縁型シャント センサと、絶縁型デルタ シグマ変調器を使用し、class 0.5 の 3 相トランスレス エネルギー測定システムを実装するためのリファレンス デザインです。各デルタ シグマ変調器は、静電容量を使用して自らの出力回路を入力回路から絶縁しているため、トランスレスのデータ絶縁を実現します。各変調器のハイサイドは、変圧器を使用しないキャップドロップ電源により駆動されます。このリファレンス デザインはトランスを使用していないため、磁気耐性を備えています。また、ハイサイド キャップドロップ電源は総システム (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00601 — 絶縁型シャント センサを使用した多相エネルギー測定のリファレンス デザイン

TIDA-00601 は、絶縁型シャント センサを使用して、Class 0.5% の 3 相エネルギー測定システムを設計するためのリファレンス デザインです。  こうした絶縁機能のために、入力回路から容量的に絶縁した出力回路を持つデルタ シグマ変調器を使用しています。  エネルギー測定 SoC は、絶縁型変調器から複数のビット ストリームを取得し、自らのオンボード デジタル フィルタを使用して ADC サンプルの測定値を出力します。  エネルギー測定 SoC は、電圧のセンシング、計測のパラメータ値の計算、ボードの LCD の駆動、ボードの絶縁型 RS-232 回路を経由した PC の (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00809 — 広範囲 AC/DC 入力向け、EMC 互換、グループ絶縁型、2 チャネル バイナリ入力モジュールのリファレンス デザイン

このリファレンス デザインは、バイナリ入力モジュールの分解能を向上させる、コスト最適化済みのアーキテクチャを提示します。1 個のマイコン (MCU) を、2 つの入力チャネルで共有しており (グループ絶縁)、チャネルあたりのコストを最小化できます。ゲイン可変アンプとマイコン内蔵の 10 ビット A/D コンバータ (ADC) を使用して広い入力範囲に対応し、誤差 ±3% の精度を達成します。フォトカプラをベースとするトポロジは入力電圧範囲に基づいて複数のハードウェア バージョンを必要とするのに対し、このアーキテクチャはそのような複数のハードウェア バージョンを必要としません。入力の ADC (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ