LM95245

アクティブ

SMBus とベータ補償機能搭載、45nm ダイオード向け、±0.75℃ リモート / ローカル温度センサ

製品詳細

Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 670 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 3 Rating Catalog
Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 670 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 3 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9

  • Remote and Local temperature channels
  • Targeted for Intel 45nm processor diodes
  • Two Formats: −128°C to +127.875°C and 0°C to 255.875°C
  • Digital filter for remote channel
  • Programmable TCRIT and OS thresholds
  • Programmable shared hysteresis register
  • Diode Fault Detection
  • Mask, Offset, and Status Registers
  • SMBus 2.0 compatible interface, supports TIMEOUT
  • Programmable conversion rate for best power consumption
  • Three-level address pin
  • Standby mode one-shot conversion control
  • Pin-for-pin compatible with the LM95235 and LM86/LM89/LM99
  • 8-pin MSOP and SOP packages

  • Key Specifications

    Supply Voltage 3.0 V to 3.6 V
    Supply Current, Conv. Rate = 1 Hz 350 µA (typ)
    Remote Diode Temperature Accuracy
    TA = 25°C to 85°C; TD = 50°C to 105°C ±0.75°C (max)
    TA = 25°C to 85°C; TD = 40°C to 125°C ±1.5°C (max)
    Local Temperature Accuracy
    TA = 25°C to 100°C ±2.0°C (max)
    Conversion Rate, Both Channels 16 to 0.4 Hz

  • Remote and Local temperature channels
  • Targeted for Intel 45nm processor diodes
  • Two Formats: −128°C to +127.875°C and 0°C to 255.875°C
  • Digital filter for remote channel
  • Programmable TCRIT and OS thresholds
  • Programmable shared hysteresis register
  • Diode Fault Detection
  • Mask, Offset, and Status Registers
  • SMBus 2.0 compatible interface, supports TIMEOUT
  • Programmable conversion rate for best power consumption
  • Three-level address pin
  • Standby mode one-shot conversion control
  • Pin-for-pin compatible with the LM95235 and LM86/LM89/LM99
  • 8-pin MSOP and SOP packages

  • Key Specifications

    Supply Voltage 3.0 V to 3.6 V
    Supply Current, Conv. Rate = 1 Hz 350 µA (typ)
    Remote Diode Temperature Accuracy
    TA = 25°C to 85°C; TD = 50°C to 105°C ±0.75°C (max)
    TA = 25°C to 85°C; TD = 40°C to 125°C ±1.5°C (max)
    Local Temperature Accuracy
    TA = 25°C to 100°C ±2.0°C (max)
    Conversion Rate, Both Channels 16 to 0.4 Hz

    The LM95245 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface and TruTherm technology that can monitor the temperature of a remote diode as well as its own temperature. The LM95245 can be used to very accurately monitor the temperature of external devices such as microprocessors. TruTherm technology allows the LM95245 to precisely monitor thermal diodes found in 90 nm and smaller geometry processes. The LM95245 is specifically targeted for Intel processors on 45nm process. LM95245 reports temperature in two different formats for +127.875°C/-128°C range and 0°C/255°C range. The LM95245 ^T_CRIT and ^OS outputs are asserted when either unmasked channel exceeds its programmed limit and can be used to shutdown the system, to turn on the system fans, or as a microcontroller interrupt function. The current status of the ^T_CRIT and ^OS pins can be read back from the status registers via the SMBus interface. All limits have a shared programmable hysteresis register.

    The remote temperature channel of the LM95245 has a programmable digital filter. The LM95245 is targeted for a typical Intel® processor on a 45 nm, 65 nm or 90nm process, and has an offset register for maximum flexibility and best accuracy.

    The LM95245 has a three-level address pin to connect up to 3 devices to the same SMBus master, that is shared with the ^OS output. The LM95245 has a programmable conversion rate register and a standby mode to save power. One conversion can be triggered in standby mode by writing to the one-shot register.


    The LM95245 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface and TruTherm technology that can monitor the temperature of a remote diode as well as its own temperature. The LM95245 can be used to very accurately monitor the temperature of external devices such as microprocessors. TruTherm technology allows the LM95245 to precisely monitor thermal diodes found in 90 nm and smaller geometry processes. The LM95245 is specifically targeted for Intel processors on 45nm process. LM95245 reports temperature in two different formats for +127.875°C/-128°C range and 0°C/255°C range. The LM95245 ^T_CRIT and ^OS outputs are asserted when either unmasked channel exceeds its programmed limit and can be used to shutdown the system, to turn on the system fans, or as a microcontroller interrupt function. The current status of the ^T_CRIT and ^OS pins can be read back from the status registers via the SMBus interface. All limits have a shared programmable hysteresis register.

    The remote temperature channel of the LM95245 has a programmable digital filter. The LM95245 is targeted for a typical Intel® processor on a 45 nm, 65 nm or 90nm process, and has an offset register for maximum flexibility and best accuracy.

    The LM95245 has a three-level address pin to connect up to 3 devices to the same SMBus master, that is shared with the ^OS output. The LM95245 has a programmable conversion rate register and a standby mode to save power. One conversion can be triggered in standby mode by writing to the one-shot register.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    1 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート Precision Diode Digital Temp Sensor w/ TruTherm BJT Comp Tech for 45nm Pro データシート (Rev. F 翻訳版) 最新英語版 (Rev.G) PDF | HTML 2008年 3月 13日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    ドライバまたはライブラリ

    LM95245SW-LINUX — Linux ドライバ、LM95245 用

    この Linux ドライバは、リモートとローカルの温度センサである LM95245 シリーズをサポートしています。また、この Linux ドライバは I2C バス経由の通信をサポートしており、ハードウェア監視サブシステムとのインターフェイスとして機能します。
    Linux のメインライン・ステータス

    Linux メインラインで利用可能か:はい
    git.ti.com から入手可能か:N/A

    サポート対象デバイス:
    • LM95235
    • LM95245
    Linux ソース・ファイル

    このデバイスに関連付けられているファイル:

    1. drivers/hwmon/lm95245.c
    2. (...)
    サポート・ソフトウェア

    SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

    SensorEval
    SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

    • Download SensorEval Software and Manual
    • Windows XP support is offered for (...)
    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    シミュレーション・モデル

    LM95245 IBIS MODEL

    SNIM006.ZIP (25 KB) - IBIS Model
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    SOIC (D) 8 Ultra Librarian
    VSSOP (DGK) 8 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブ拠点
    • アセンブリ拠点

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ