ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

LP38798

アクティブ

イネーブル搭載、800mA、20V、低ノイズ、高 PSRR、調整可能な低ドロップアウト電圧レギュレータ

製品詳細

Rating Catalog Vin (max) (V) 20 Vin (min) (V) 3 Iout (max) (A) 0.8 Output options Adjustable Output Vout (max) (V) 19.8 Vout (min) (V) 1.2 Noise (µVrms) 5 PSRR at 100 KHz (dB) 65 Iq (typ) (mA) 1.4 Features Enable Thermal resistance θJA (°C/W) 35 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 20 Vin (min) (V) 3 Iout (max) (A) 0.8 Output options Adjustable Output Vout (max) (V) 19.8 Vout (min) (V) 1.2 Noise (µVrms) 5 PSRR at 100 KHz (dB) 65 Iq (typ) (mA) 1.4 Features Enable Thermal resistance θJA (°C/W) 35 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
WSON (DNT) 12 16 mm² 4 x 4
  • Wide Operating Input Voltage Range:
    3 V to 20 V
  • Ultra-Low Output Noise: 5 µVRMS
    (10 Hz to 100 kHz)
  • High PSRR: 90 dB at 10 kHz, 60 dB at 100 kHz
  • ±1% Output Voltage Initial Accuracy (TJ = 25°C)
  • Very Low Dropout: 200 mV (Typical) at 800 mA
  • Stable with Ceramic or Tantalum Output Capacitors
  • Excellent Line and Load Transient Response
  • Current Limit and Overtemperature Protection
  • Create a Custom Design Using the LP38798 With the WEBENCH Power Designer
  • Wide Operating Input Voltage Range:
    3 V to 20 V
  • Ultra-Low Output Noise: 5 µVRMS
    (10 Hz to 100 kHz)
  • High PSRR: 90 dB at 10 kHz, 60 dB at 100 kHz
  • ±1% Output Voltage Initial Accuracy (TJ = 25°C)
  • Very Low Dropout: 200 mV (Typical) at 800 mA
  • Stable with Ceramic or Tantalum Output Capacitors
  • Excellent Line and Load Transient Response
  • Current Limit and Overtemperature Protection
  • Create a Custom Design Using the LP38798 With the WEBENCH Power Designer

The LP38798-ADJ is a high-performance, low-noise LDO that can supply up to 800 mA output current. Designed to meet the requirements of sensitive RF/Analog circuitry, the LP38798-ADJ implements a novel linear topology on an advanced CMOS process to deliver ultra-low output noise and high PSRR at switching power supply frequencies. The LP38798SD-ADJ is stable with both ceramic and tantalum output capacitors and requires a minimum output capacitance of only 1 µF for stability.

The LP38798-ADJ can operate over a wide input voltage range (3 V to 20 V) making it well suited for many post-regulation applications.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP38798-ADJ is a high-performance, low-noise LDO that can supply up to 800 mA output current. Designed to meet the requirements of sensitive RF/Analog circuitry, the LP38798-ADJ implements a novel linear topology on an advanced CMOS process to deliver ultra-low output noise and high PSRR at switching power supply frequencies. The LP38798SD-ADJ is stable with both ceramic and tantalum output capacitors and requires a minimum output capacitance of only 1 µF for stability.

The LP38798-ADJ can operate over a wide input voltage range (3 V to 20 V) making it well suited for many post-regulation applications.

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS7A47 アクティブ イネーブル搭載、1A、36V、低ノイズ、高 PSRR、低ドロップアウト電圧レギュレータ This is a lower noise (4-µVRMS), 1-A LDO

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LP38798 800-mA Ultra-Low-Noise, High-PSRR LDO データシート (Rev. F) PDF | HTML 2017年 1月 24日
アプリケーション・ノート A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
セレクション・ガイド Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
セレクション・ガイド 低ドロップアウト(LDO)レギュレータ クイック・リファレンス・ガイド (Rev. N 翻訳版) 最新英語版 (Rev.P) 2017年 8月 15日
技術記事 Decrease power consumption with an LDO PDF | HTML 2016年 7月 19日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AFE2256EVM — AFE2256 デジタル X 線フラットパネル検出器向け 256 チャネル AFE の評価基板

AFE2256EVM は、256 チャネルのアナログ フロント エンドである AFE2256 COF を評価するためのコンパクトな USB ベース評価キットです。この EVM は DAC と発電機能をオンボード搭載した自己完結型であるため、必要な外部機器が大幅に少なくなります。このキットは、1 個の EVM と 2 個の独立型 COF アダプタで構成され、COF デバイスの性能を簡単に評価できるソフトウェアが付属しています。COF アダプタは取り外し可能なので、1 つの EVM セットアップを使用して複数の COF アダプタを評価できます。USB 2.0 (...)

ユーザー ガイド: PDF
評価ボード

LMK5B33216EVM — LMK5B33216 バルク弾性波発振器 (BAW VCO) 搭載、超低ジッタ、16 個の出力、3 個の DPLL/APLL (デジタル / アナログの各 PLL) ネットワーク シンクロナイザの評価

LMK5B33216 は、LMK5B33216 ネットワーク クロック ジェネレータ / シンクロナイザを開発するための評価基板 (EVM) です。この評価基板 (EVM) は、デバイスの評価、準拠試験、システムのプロトタイプ製作に使用できます。

LMK5B33216EVM は、3 個のアナログ PLL (APLL) と、ループ帯域幅がプログラマブルな 3 個のデジタル PLL (DPLL) を統合しています。この EVM は、上記のデバイスと、50Ω の試験装置のインターフェイスを確立するために、クロック入力、発振器入力、クロック出力用の SMA コネクタを複数搭載しています。オンボード (...)

ユーザー ガイド: PDF | HTML
評価ボード

LMK5B33414EVM — LMK5B33414 バルク弾性波発振器 (BAW VCO) 搭載、超低ジッタ、14 個の出力、3 個の DPLL/APLL (デジタル / アナログの各 PLL) ネットワーク シンクロナイザの評価

LMK5B33414 評価基板 (EVM) は、LMK5B33414 ネットワーク クロック ジェネレータ / シンクロナイザのデバイス評価、準拠試験、システム プロトタイピングに適したプラットフォームです。

LMK5B33414 は、3 個のアナログ PLL (APLL) と、ループ帯域幅がプログラマブルな 3 個のデジタル PLL (DPLL) を統合しています。この EVM は、上記のデバイスと、50Ω の試験装置のインターフェイスを確立するために、クロック入力、発振器入力、クロック出力用の SMA コネクタを複数搭載しています。オンボード TCXO (温度補償水晶発振器) (...)

ユーザー ガイド: PDF | HTML
評価ボード

LP38798EVM — LP38798 リニア・レギュレータ評価モジュール

The LP38798-ADJ is a high performance linear regulator capable of supplying 800 mA output current. Designed to meet the requirements of sensitive RF/Analog circuitry, the LP38798-ADJ implements a novel linear topology on an advanced CMOS process to deliver ultra-low output noise and high PSRR at (...)
ユーザー ガイド: PDF
評価ボード

REF6025EVM-PDK — REF6025 電圧リファレンス評価基板

REF6025EVM-PDK は、REF6025 電圧リファレンスの性能を評価するためのプラットフォームです。評価キットは、デバイスの重要な機能であるバースト モード性能を引き出します。
ユーザー ガイド: PDF
シミュレーション・モデル

LP38798 PSpice Transient Model

SNOM471.ZIP (20 KB) - PSpice Model
シミュレーション・モデル

LP38798 Unencrypted PSpice Transient Model

SNOM559.ZIP (1 KB) - PSpice Model
リファレンス・デザイン

TIDA-00080 — 絶縁型デルタ シグマ変調器をベースとした AC/DC 電圧、電流測定モジュールのリファレンス デザイン

この絶縁型シャント ベースの電流測定ユニットは、電流トランス(CT)を使用せずに電流の高精度測定を可能にします。高電圧の絶縁能力とデルタ シグマ変調器を実装した AMC1304 を使用し、絶縁を実現しています。このソリューションは CT を不要にし、CT の代わりにシャントを使用することで、基板サイズの縮小、製品重量の軽減、システム内のクロストークや EMI の低減が可能となります。また、機械的トラブルが減ることで製品寿命の向上も期待できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00533 — 可変出力電圧ドロップ / ソフト スタート機能搭載レール クリーナのリファレンス デザイン

TIDA-00533 リファレンス デザインは、ノイズに敏感な用途向けにレギュレーション後の電圧フォロワおよびレール クリーナを搭載しており、電圧降下レベルで動作することで高効率を達成します。この設計は、機能および安全機能も備えており、個別のレール クリーナよりも有利です。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00171 — モーター駆動用の絶縁型電流シャントおよび電圧測定に関するリファレンス デザイン

この評価キットとリファレンス デザインは、強化された絶縁デルタ-シグマ変調器である AMC130x とともに、C2000™ TMS320F28377D Delfino™ マイコンに内蔵されている Sinc フィルタを実装しています。このデザインを使用すると、3 つのモーター電流、3 つのインバータ電圧、DC リンク電圧の測定値の性能を評価できます。  キットの一部として、Sinc フィルタの構成、PLL 周波数の設定、Sinc フィルタからのデータの受信を行うためのファームウェアが付属しています。汎用的なランタイム GUI も付属しており、AMC130x (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00626 — シンセサイザとスプリアス低減機能を内蔵した 9.8GHz の RF CW 信号ジェネレータのリファレンス デザイン

TIDA-00626 は汎用スプリアス低減技術により、9.8GHz 広帯域、低位相ノイズの統合型連続波(CW)RF シグナル ジェネレータを実現します。出力レベルは、-32dBm から 14.5dBm までの範囲で 0.5 dB ステップで設定可能です。このシグナル ジェネレータはアナログ / ベクトル信号ジェネレータなどのアプリケーション向け局部発振器として、さらに RF ADC 向けクロック ジェネレータとして使用することができます。TIDA-00626 は、TI の USB2ANY インターフェイスを介して任意の PC から制御できるほか、マイコン MSP430F5529 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00886 — シングル セル バッテリを電源とする低消費電力 RF PLL シンセサイザのリファレンス デザイン

TIDA-00886 は高性能ワイドバンド PLLatinum™ 低消費電力 RF シンセサイザ LMX2571 と DC/DC 昇降圧コンバータ  TPS63050 を使用しており、シングルセル バッテリを電源としています。  TIDA-00886 は、DC-DC 昇降圧コンバータが LMX2571 の位相ノイズ性能に与える影響が小さいか、ほとんどないことを示しています。  LMX2571 は双方向無線アプリケーションや携帯型の試験機器かつ計測機器で非常に人気があります。シンセサイザ モードで 39mA(内部 VCO)、PLL モードで 9mA(外部 (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DNT) 12 Ultra Librarian