ホーム インターフェイス その他のインターフェイス

SN65HVD63

アクティブ

AISG® 3.0 のオン / オフ・キーイング対応、同軸モデム・トランシーバ

製品詳細

Protocols RS485 to AISG 2.0 Rating Catalog Operating temperature range (°C) -40 to 105
Protocols RS485 to AISG 2.0 Rating Catalog Operating temperature range (°C) -40 to 105
VQFN (RGT) 16 9 mm² 3 x 3
  • 3-V to 5.5-V Supply Range
  • 1.6-V to 5.5-V Independent Logic Supply
  • –15-dBm to +5-dBm Wide-Input Dynamic Range
    for Receiver
  • 0-dBm to 6-dBm Adjustable Power
    Delivered by the Driver to the Coax
  • AISG® V2.0-Compliant Output Emission Profile
    Also Conforms to Proposed AISG V3.0
    Specifications
  • Low-Power Standby Mode
  • Direction Control Output
    for RS-485 Bus Arbitration
  • Up to 115 kbps of Signaling Support
  • 2.176-MHz Center Frequency
    for Integrated Active Bandpass Filter
  • 3-mm × 3-mm 16-Pin VQFN Package
  • 3-V to 5.5-V Supply Range
  • 1.6-V to 5.5-V Independent Logic Supply
  • –15-dBm to +5-dBm Wide-Input Dynamic Range
    for Receiver
  • 0-dBm to 6-dBm Adjustable Power
    Delivered by the Driver to the Coax
  • AISG® V2.0-Compliant Output Emission Profile
    Also Conforms to Proposed AISG V3.0
    Specifications
  • Low-Power Standby Mode
  • Direction Control Output
    for RS-485 Bus Arbitration
  • Up to 115 kbps of Signaling Support
  • 2.176-MHz Center Frequency
    for Integrated Active Bandpass Filter
  • 3-mm × 3-mm 16-Pin VQFN Package

The SN65HVD63 transceiver modulates and demodulates signals between a logic (baseband) interface and a frequency suitable for long coaxial media, to facilitate wired data transfer among radio equipment.

The SN65HVD63 device is an integrated AISG transceiver designed to meet the requirements of the upcoming Antenna Interface Standards Group v3.0 specification.

The SN65HVD63 receiver integrates an active bandpass filter to enable demodulation of signals even in the presence of spurious frequency components. The filter has a 2.176-MHz center frequency.

The transmitter supports adjustable output power levels from 0 dBm to 6 dBm delivered to the 50-Ω coax cable. The SN65HVD63 transmitter is compliant with the spectrum emission requirement provided by the AISG standard.

A direction control output facilitates bus arbitration for an RS-485 interface. This device integrates an oscillator input for a crystal, and also accepts standard clock inputs to the oscillator.

The SN65HVD63 transceiver modulates and demodulates signals between a logic (baseband) interface and a frequency suitable for long coaxial media, to facilitate wired data transfer among radio equipment.

The SN65HVD63 device is an integrated AISG transceiver designed to meet the requirements of the upcoming Antenna Interface Standards Group v3.0 specification.

The SN65HVD63 receiver integrates an active bandpass filter to enable demodulation of signals even in the presence of spurious frequency components. The filter has a 2.176-MHz center frequency.

The transmitter supports adjustable output power levels from 0 dBm to 6 dBm delivered to the 50-Ω coax cable. The SN65HVD63 transmitter is compliant with the spectrum emission requirement provided by the AISG standard.

A direction control output facilitates bus arbitration for an RS-485 interface. This device integrates an oscillator input for a crystal, and also accepts standard clock inputs to the oscillator.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
SN65HVD64 アクティブ 広い温度範囲、AISG® 3.0 のオン / オフ キーイング対応、同軸モデム トランシーバ Has the same function as SN65HVD63 and operates with wider -40 C to 120 C ambient temperature range.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート SN65HVD63 AISG® On and Off Keying Coax Modem Transceiver データシート PDF | HTML 2015年 7月 28日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

SN65HVD62EVM — オン / オフ・キーイング対応、同軸モデム・トランシーバの評価基板

The SN65HVD62EVM Evaluation Module has been designed to allow the user to evaluate the electrical parameter performance and features of TI's SN65HVD62 AISG on-off keying modem transceiver. The SN65HVD62EVM Evaluation Module can be used for independent evaluation of transmit or receive channels or (...)

ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00062 — AISG On-Off Keying 同軸モデム・トランシーバ・リファレンス・デザイン

このリファレンス・デザインは SN65HVD62 を使用し、Antenna Interface Standards Group v2.0 の仕様に準拠するよう設計されています。2 つのトランシーバを備えており、このトランシーバを使用して送信チャネルまたは受信チャネルを個別に評価することも、両方のトランシーバをシステム構成内で一緒に評価することもできます。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGT) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ