ホーム ロジックと電圧変換 論理ゲート OR ゲート

SN74LVC1G32

アクティブ

1 チャネル、2 入力、1.65V ~ 5.5V、32mA のドライブ能力、OR ゲート

製品詳細

Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZP) 5 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 X2SON (DPW) 5 0.64 mm² 0.8 x 0.8 X2SON (DSF) 6 1 mm² 1 x 1
  • Available in the Ultra-Small 0.64 mm2
    Package (DPW) with 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5-V
  • Supports Down Translation to VCC
  • Max tpd of 3.6 ns at 3.3-V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3-V
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Ultra-Small 0.64 mm2
    Package (DPW) with 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5-V
  • Supports Down Translation to VCC
  • Max tpd of 3.6 ns at 3.3-V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3-V
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This single 2-input positive-OR gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G32 device performs the Boolean function Y = A + B or Y = A\ + B\ in positive logic.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G32 device is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 × 0.8 mm.

This single 2-input positive-OR gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G32 device performs the Boolean function Y = A + B or Y = A\ + B\ in positive logic.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G32 device is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 × 0.8 mm.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
30 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート SN74LVC1G32 Single 2-Input Positive-OR Gate データシート (Rev. V) PDF | HTML 2016年 3月 22日
セレクション・ガイド Logic Guide (Rev. AC) PDF | HTML 2025年 11月 13日
アプリケーション・ノート 低速またはフローティング CMOS 入力の影響 (Rev. E 翻訳版) PDF | HTML 英語版 (Rev.E) 2025年 5月 21日
アプリケーション概要 User Fewer Inputs to Monitor Error Signals PDF | HTML 2021年 7月 16日
セレクション・ガイド Little Logic Guide 2018 (Rev. G) 2018年 7月 6日
アプリケーション・ノート Designing and Manufacturing with TI's X2SON Packages 2017年 8月 23日
アプリケーション・ノート How to Select Little Logic (Rev. A) 2016年 7月 26日
アプリケーション・ノート Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
セレクション・ガイド ロジック・ガイド (Rev. AA 翻訳版) 最新英語版 (Rev.AC) PDF | HTML 2014年 11月 6日
ユーザー・ガイド LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
製品概要 Design Summary for WCSP Little Logic (Rev. B) 2004年 11月 4日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
アプリケーション・ノート Selecting the Right Level Translation Solution (Rev. A) 2004年 6月 22日
ユーザー・ガイド Signal Switch Data Book (Rev. A) 2003年 11月 14日
アプリケーション・ノート Use of the CMOS Unbuffered Inverter in Oscillator Circuits 2003年 11月 6日
ユーザー・ガイド LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 2002年 12月 18日
アプリケーション・ノート Texas Instruments Little Logic Application Report 2002年 11月 1日
アプリケーション・ノート TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
その他の技術資料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
アプリケーション・ノート 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 2002年 5月 22日
アプリケーション・ノート Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 2002年 5月 10日
その他の技術資料 STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 2002年 3月 27日
アプリケーション・ノート Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 1997年 12月 1日
アプリケーション・ノート Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 1997年 8月 1日
アプリケーション・ノート CMOS Power Consumption and CPD Calculation (Rev. B) 1997年 6月 1日
アプリケーション・ノート LVC Characterization Information 1996年 12月 1日
アプリケーション・ノート Input and Output Characteristics of Digital Integrated Circuits 1996年 10月 1日
アプリケーション・ノート Live Insertion 1996年 10月 1日
設計ガイド Low-Voltage Logic (LVC) Designer's Guide 1996年 9月 1日
アプリケーション・ノート Understanding Advanced Bus-Interface Products Design Guide 1996年 5月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

5-8-LOGIC-EVM — 5 ~ 8 ピンの DCK、DCT、DCU、DRL、DBV の各パッケージをサポートする汎用ロジックの評価基板 (EVM)

5 ~ 8 ピンで DCK、DCT、DCU、DRL、DBV の各パッケージを使用する多様なデバイスをサポートできる設計のフレキシブルな評価基板です。
ユーザー ガイド: PDF
評価ボード

5-8-NL-LOGIC-EVM — 5 ~ 8 ピン の DPW、DQE、DRY、DSF、DTM、DTQ、DTT の各パッケージに対応する、ロジック IC と変換 IC 向けの汎用評価基板 (EVM)

DTT、DRY、DPW、DTM、DQE、DQM、DSF、DTQ の各パッケージに封止済みの任意のロジック デバイスまたは変換デバイスに対応する設計を採用した汎用 EVM (評価基板) です。フレキシブルな評価が可能な基板設計を採用しています。

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

HSPICE Model for SN74LVC1G32

SCEJ254.ZIP (87 KB) - HSpice Model
シミュレーション・モデル

SN74LVC1G32 Behavioral SPICE Model

SCEM632.ZIP (7 KB) - PSpice Model
シミュレーション・モデル

SN74LVC1G32 IBIS Model (Rev. C)

SCEM168C.ZIP (43 KB) - IBIS Model
リファレンス・デザイン

TIDA-010065 — 高効率、電磁波の小さい絶縁型 DC/DC コンバータをベースとするアナログ入力モジュールのリファレンス デザイン

このリファレンス デザインは、絶縁型アンプ用の絶縁型電源を生成し、絶縁された電圧と電流を測定するための簡単なアーキテクチャです。5V 入力および構成可能な 5V/5.4V 出力 (低ドロップアウト レギュレータ (LDO) のためのヘッドルーム) で動作する完全統合型強化絶縁 DC/DC コンバータにより、絶縁された電力を生成します。入力範囲が ±50mV である複数の絶縁型アンプは、複数のチャネル絶縁入力という形で構成済みであり、これらのアンプに接続した複数のシャントを使用して電流を測定します。入力範囲が ±250mV または ±12V (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00366 — 電流 / 電圧 / 温度保護機能付き絶縁強化型 3 相インバータのリファレンス デザイン

このリファレンス デザインは、強化絶縁型ゲート ドライバ UCC21530、強化絶縁型アンプの AMC1301 と AMC1311、および TMS320F28027 マイコンを使用して設計された、最大 10kW の定格である 3 相インバータを実現します。MCU の内部 ADC と接続した AMC1301 を使用してモータ電流を測定し、ブートストラップ電源を使用して IGBT ゲート ドライバを駆動することで、システム コストを低減しています。このインバータは、過負荷、短絡、グランド フォルト、DC バス低電圧および過電圧、IGBT モジュール過熱に対する保護を備えています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010025 — 光入力エミュレーション ゲート ドライバ搭載、 200 ~ 480VAC ドライブ向け 3 相インバータのリファレンス デザイン

このリファレンス デザインは、絶縁 IGBT ゲート ドライバと絶縁型の電流 / 電圧センサを使用して、強化絶縁型 3 相インバータ サブシステムを実現します。使用されている UCC23513 ゲート ドライバは幅の広い 6 ピン パッケージと光学 LED エミュレーション入力を採用しており、既存の光絶縁型ゲート ドライバのピン互換品として使用できます。このデザインは、光絶縁ゲート ドライバを駆動する目的で使用している既存のどの構成を使用する場合でも、UCC23513 の入力段を駆動できることを示します。シャント抵抗に基づく同相モーター電流のセンシングには AMC1300B 絶縁型アンプと (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0054 — サブステーション オートメーションに最適な PRP(Parallel Redundancy Protocol、並列冗長性プロトコル)イーサネットのリファレンス デザイン

このリファレンス デザインは、スマート グリッドの送配電ネットワークで使用するサブステーション オートメーション機器を想定した、高信頼性で低レイテンシのネットワーク通信を提示します。このデザインは、PRU-ICSS (プログラマブル リアルタイム ユニット産業用通信サブシステム) を使用して、IEC 62439 規格で規定されている PRP (Parallel Redundancy Protocol、並列冗長性プロトコル) 仕様をサポートしています。このリファレンス デザインは、FPGA (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-TM4C129CAMERA — ARM® Cortex®–M マイコン (MCU) 用のカメラのリファレンス デザイン

QVGA ディスプレイ パネル付きのネットワーク カメラと組込み Web サーバーを実装した、リモート監視のためのリファレンス デザインです。  Web サーバーのメモリ フットプリントは 250KB で、追加のカスタム化を行う場合でも、TM4C129x マイコンで十分な量のメモリを利用できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0043 — Acontis EtherCAT マスター・スタック、リファレンス・デザイン

acontis EC-Master EtherCAT Master スタックは、移植性の高いソフトウェア・スタックで、各種組込みプラットフォームで使用できます。EC-Master は、高性能の TI Sitara MPU をサポートしており、洗練された EtherCAT Master ソリューションを実現します。この製品を利用して、EtherCAT 通信インターフェイス・ボード、EtherCAT ベースの PLC、またはモーション・コントロール・アプリケーションを実装できます。EC-Master (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01165 — IR フィルタ アナログ コントローラのリファレンス デザイン

TIDA-01165 リファレンス デザインは、IR フィルタ用アナログ コントローラです。  このデザインは、モジュールが高輝度の太陽光にさらされた場合に赤外線フィルタの開閉に使用する DRV8837C モーター ドライバを取り上げます。  レイアウトを簡素化することで、コスト重視のアプリケーションに適していると同時に、ファームウェアを必要としないソリューションを作成することもできます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0036 — 効率的な OPUS コーデック・ソリューションを実施する TMS320C6657 を使用したリファレンス・デザイン

The TIDEP0036 reference design provides an example of the ease of running TI optimized Opus encoder/decoder on the TMS320C6657 device. Since Opus supports a a wide range of bit rates, frame sizes and sampling rates, all with low delay, it has applicability for voice communications, networked audio (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YZP) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ