ホーム インターフェイス その他のインターフェイス

TLK10232

アクティブ

クロスポイント スイッチ搭載、デュアルチャネル、XAUI から 10GBASE-KR への接続、バックプレーン トランシーバ

製品詳細

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
FCBGA (CTR) 144 169 mm² 13 x 13
  • Dual Channel Multi-Rate Transceiver
  • Supports 10GBASE-KR, XAUI, and 1GBASE-KX Ethernet
    Standards
  • Supports all CPRI and OBSAI Data Rates up to 10 Gbps
  • Supports Multi-Rate SERDES Operation with up to 10.3125
    Gbps Data Rate on the High Speed Side and up to 5 Gbps
    on the Low Speed Side
  • Differential CML I/Os on Both High Speed and Low Speed Sides
  • Interface to Backplanes, Passive and Active Copper Cables,
    or SFP+ Optical Modules
  • Selectable Reference Clock per Channel with Multiple
    Output Clock Options
  • Integrated Crosspoint Switch Allows for Flexible Signal
    Routing and Redundant Outputs
  • Supports Data Retime Operation
  • Supports PRBS, CRPAT, CJPAT, High/Low/Mixed-Frequency
    Patterns, and KR Pseudo-Random Pattern Generation and
    Verification, Square-Wave Generation
  • Two Power Supplies: 1.0V (Core), and 1.5 or 1.8V (I/O)
  • No Power Supply Sequencing Requirements
  • Transmit De-emphasis and Receive Adaptive Equalization
    to Allow Extended Backplane/Cable Reach on Both High
    Speed and Low Speed Sides
  • Loss of Signal (LOS) Detection
  • Supports 10G-KR Link Training, Forward Error Correction,
    Auto-Negotiation
  • Jumbo Packet Support
  • JTAG; IEEE 1149.1 Test Interface
  • Industry Standard MDIO Control Interface
  • 65nm Advanced CMOS Technology
  • Industrial Ambient Operating Temperature
    (–40°C to 85°C)
  • Power Consumption: 800mW per Channel (Nominal)
  • Device Package: 13mm × 13mm, 144-pin PBGA,
    1-mm Ball-Pitch
  • Dual Channel Multi-Rate Transceiver
  • Supports 10GBASE-KR, XAUI, and 1GBASE-KX Ethernet
    Standards
  • Supports all CPRI and OBSAI Data Rates up to 10 Gbps
  • Supports Multi-Rate SERDES Operation with up to 10.3125
    Gbps Data Rate on the High Speed Side and up to 5 Gbps
    on the Low Speed Side
  • Differential CML I/Os on Both High Speed and Low Speed Sides
  • Interface to Backplanes, Passive and Active Copper Cables,
    or SFP+ Optical Modules
  • Selectable Reference Clock per Channel with Multiple
    Output Clock Options
  • Integrated Crosspoint Switch Allows for Flexible Signal
    Routing and Redundant Outputs
  • Supports Data Retime Operation
  • Supports PRBS, CRPAT, CJPAT, High/Low/Mixed-Frequency
    Patterns, and KR Pseudo-Random Pattern Generation and
    Verification, Square-Wave Generation
  • Two Power Supplies: 1.0V (Core), and 1.5 or 1.8V (I/O)
  • No Power Supply Sequencing Requirements
  • Transmit De-emphasis and Receive Adaptive Equalization
    to Allow Extended Backplane/Cable Reach on Both High
    Speed and Low Speed Sides
  • Loss of Signal (LOS) Detection
  • Supports 10G-KR Link Training, Forward Error Correction,
    Auto-Negotiation
  • Jumbo Packet Support
  • JTAG; IEEE 1149.1 Test Interface
  • Industry Standard MDIO Control Interface
  • 65nm Advanced CMOS Technology
  • Industrial Ambient Operating Temperature
    (–40°C to 85°C)
  • Power Consumption: 800mW per Channel (Nominal)
  • Device Package: 13mm × 13mm, 144-pin PBGA,
    1-mm Ball-Pitch

The TLK10232 is a dual-channel multi-rate transceiver intended for use in high-speed bi-directional point-to-point data transmission systems. This device supports three primary modes. It can be used as a XAUI to 10GBASE-KR transceiver, as a general-purpose 8b/10b multi-rate 4:1, 2:1, or 1:1 serializer/deserializer, or can be used in 1G-KX mode.

While operating in the 10GBASE-KR mode, the TLK10232 performs serialization of the 8B/10B encoded XAUI data stream presented on its low speed (LS) side data inputs. The serialized 8B/10B encoded data is presented on the high speed (HS) side outputs in 64B/66B encoding format. Likewise, the TLK10232 performs deserialization of 64B/66B encoded data streams presented on its high speed side data inputs. The deserialized 64B/66B data is presented in XAUI 8B/10B format on the low speed side outputs. Link Training is supported in this mode as well as Forward Error Correction (FEC) for extended length applications.

While operating in the General Purpose SERDES mode, the TLK10232 performs 2:1 and 4:1 serialization of the 8B/10B encoded data streams presented on its low speed (LS) side data inputs. The serialized 8B/10B encoded data is presented on the high speed (HS) side outputs. Likewise, the TLK10232 performs 1:2 and 1:4 deserialization of 8B/10B encoded data streams presented on its high speed side data inputs. The deserialized 8B/10B encoded data is presented on the low speed side outputs. Depending on the serialization/deserialization ratio, the low speed side data rate can range from 0.5 Gbps to 5 Gbps and the high speed side data rate can range from 1 Gbps to 10 Gbps. 1:1 retime mode is also supported but limited to 1 Gbps to 5 Gbps rates.

The TLK10232 also supports 1G-KX (1.25 Gbps) mode with PCS (CTC) capabilities. This mode can be enabled via software provisioning or via auto negotiation. If software provisioning is used, data rates up to 3.125 Gbps are supported.

The TLK10232 features a built-in crosspoint switch, allowing for redundant outputs and easy re-routing of data. Each output port (either high speed or low speed) can be configured to output data coming from any of the device’s input ports. The switching can be initiated through either a hardware pin or through software control, and can be configured to occur either immediately or after the end of the current packet. This allows for switching between data sources without packet corruption.

Both low speed and high speed side data inputs and outputs are of differential current mode logic (CML) type with integrated termination resistors.

The TLK10232 provides flexible clocking schemes to support various operations. They include the support for clocking with an externally-jitter-cleaned clock recovered from the high speed side. The device is also capable of performing clock tolerance compensation (CTC) in 10GBASE-KR and 1GBASE-KX modes, allowing for asynchronous clocking.

The TLK10232 provides low speed side and high speed side loopback modes for self-test and system diagnostic purposes.

The TLK10232 has built-in pattern generators and verifiers to help in system tests. The device supports generation and verification of various PRBS, High-/Low-/Mixed-Frequency, CRPAT long/short, CJPAT, and KR pseudo-random test patterns and square wave generation. The types of patterns supported on the low speed and high speed side are dependent on the operational mode chosen.

The TLK10232 has an integrated loss of signal (LOS) detection function on both high speed and low speed sides. LOS is asserted in conditions where the input differential voltage swing is less than the LOS assert threshold.

Both TLK10232 channels are fully independent. They can be operated with different reference clocks, at different data rates, and with different serialization/deserialization ratios.

The low speed side of the TLK10232 is ideal for interfacing with an FPGA, ASIC, MAC, or network processor capable of handling lower-rate serial data streams. The high speed side is ideal for interfacing with remote systems through optical fibers, electrical cables, or backplane interfaces. The TLK10232 supports operation with SFP and SFP+ optical modules, as well as 10GBASE-KR compatible backplane systems.

The TLK10232 is a dual-channel multi-rate transceiver intended for use in high-speed bi-directional point-to-point data transmission systems. This device supports three primary modes. It can be used as a XAUI to 10GBASE-KR transceiver, as a general-purpose 8b/10b multi-rate 4:1, 2:1, or 1:1 serializer/deserializer, or can be used in 1G-KX mode.

While operating in the 10GBASE-KR mode, the TLK10232 performs serialization of the 8B/10B encoded XAUI data stream presented on its low speed (LS) side data inputs. The serialized 8B/10B encoded data is presented on the high speed (HS) side outputs in 64B/66B encoding format. Likewise, the TLK10232 performs deserialization of 64B/66B encoded data streams presented on its high speed side data inputs. The deserialized 64B/66B data is presented in XAUI 8B/10B format on the low speed side outputs. Link Training is supported in this mode as well as Forward Error Correction (FEC) for extended length applications.

While operating in the General Purpose SERDES mode, the TLK10232 performs 2:1 and 4:1 serialization of the 8B/10B encoded data streams presented on its low speed (LS) side data inputs. The serialized 8B/10B encoded data is presented on the high speed (HS) side outputs. Likewise, the TLK10232 performs 1:2 and 1:4 deserialization of 8B/10B encoded data streams presented on its high speed side data inputs. The deserialized 8B/10B encoded data is presented on the low speed side outputs. Depending on the serialization/deserialization ratio, the low speed side data rate can range from 0.5 Gbps to 5 Gbps and the high speed side data rate can range from 1 Gbps to 10 Gbps. 1:1 retime mode is also supported but limited to 1 Gbps to 5 Gbps rates.

The TLK10232 also supports 1G-KX (1.25 Gbps) mode with PCS (CTC) capabilities. This mode can be enabled via software provisioning or via auto negotiation. If software provisioning is used, data rates up to 3.125 Gbps are supported.

The TLK10232 features a built-in crosspoint switch, allowing for redundant outputs and easy re-routing of data. Each output port (either high speed or low speed) can be configured to output data coming from any of the device’s input ports. The switching can be initiated through either a hardware pin or through software control, and can be configured to occur either immediately or after the end of the current packet. This allows for switching between data sources without packet corruption.

Both low speed and high speed side data inputs and outputs are of differential current mode logic (CML) type with integrated termination resistors.

The TLK10232 provides flexible clocking schemes to support various operations. They include the support for clocking with an externally-jitter-cleaned clock recovered from the high speed side. The device is also capable of performing clock tolerance compensation (CTC) in 10GBASE-KR and 1GBASE-KX modes, allowing for asynchronous clocking.

The TLK10232 provides low speed side and high speed side loopback modes for self-test and system diagnostic purposes.

The TLK10232 has built-in pattern generators and verifiers to help in system tests. The device supports generation and verification of various PRBS, High-/Low-/Mixed-Frequency, CRPAT long/short, CJPAT, and KR pseudo-random test patterns and square wave generation. The types of patterns supported on the low speed and high speed side are dependent on the operational mode chosen.

The TLK10232 has an integrated loss of signal (LOS) detection function on both high speed and low speed sides. LOS is asserted in conditions where the input differential voltage swing is less than the LOS assert threshold.

Both TLK10232 channels are fully independent. They can be operated with different reference clocks, at different data rates, and with different serialization/deserialization ratios.

The low speed side of the TLK10232 is ideal for interfacing with an FPGA, ASIC, MAC, or network processor capable of handling lower-rate serial data streams. The high speed side is ideal for interfacing with remote systems through optical fibers, electrical cables, or backplane interfaces. The TLK10232 supports operation with SFP and SFP+ optical modules, as well as 10GBASE-KR compatible backplane systems.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Dual-Channel XAUI/10GBASE-KR Transceiver with Crosspoint データシート 2013年 5月 31日
アプリケーション・ノート 10GBASE-KR Link Optimization with TLK10034 and TLK10232 (Rev. A) 2019年 3月 14日
ユーザー・ガイド TLK10232 EVM GUI User's Guide 2013年 3月 7日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TLK10232EVM — マザーボード評価モジュール、TLK10232 用

Motherboard evaluation board for TLK10232 comes with custom-developed GUI and a detailed EVM user guide. This EVM along with the GUI, enable customers to configure the registers of all the channels independently and to debug the device. The user’s guide provides guidance on proper use of the (...)
ユーザー ガイド: PDF
ドーター・カード

TLK10XXXSMAEVM — TLK10XXXSMAEVM - TLK10232 用 SMA ブレークアウト・ドーターボード

The TLK10XXXSMAEVM SMA breakout daughterboard is used to for evaluation of the low-speed signals on the TLK10232EVM. SMA cables can be connected from the input signals to the output signals to create an external loopback situation, or to standard lab test equipment. The pinout is compatible with (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SLLC435 TLK10232 EVM GUI Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

TLK10232 HSPICE Model

SLLM212.ZIP (9166 KB) - HSpice Model
シミュレーション・モデル

TLK10232 IBIS Model

SLLM213.ZIP (60 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00234 — デュアル・チャネル XAUI、SFI リファレンス・デザイン、2 基以上の SFP+ 光学ポート付きシステム用

The TIDA-00234 XAUI to SFI reference design is intended for Enterprise and Service Provider Networking applications like Ethernet Switches and Routers that implement multiple 10G Ethernet compliant Optical (SFP+) ports. This reference design features the TLK10232 device which is the most compact (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
FCBGA (CTR) 144 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ