TMS570LS3137-EP

アクティブ

エンハンスド製品、Arm Cortex-R4F 採用、EMAC と FlexRay 搭載、16/32 ビット RISC 型フラッシュ マイコン (MCU)

製品詳細

Frequency (MHz) 180 Flash memory (kByte) 3072 RAM (kByte) 256 ADC type 2 12-bit SAR Number of GPIOs 144 UART 2 Features CAN, Ethernet, Hercules high-performance microcontroller, SPI, UART Operating system AutoSAR, FreeRTOS, SafeRTOS Operating temperature range (°C) -55 to 125 Ethernet MII, RMII PWM (Ch) 44 SPI 2 CAN (#) 3 Power supply solution TPS65381A-Q1 Communication interface CAN, Ethernet, FlexRay, SPI, UART Rating HiRel Enhanced Product Hardware accelerators Floating point unit Number of Ethernet ports 1 Ethernet speed (min) (MHz) 10 Ethernet speed (max) (MHz) 100 CPU Arm Cortex-R4F Nonvolatile memory (kByte) 3072 Number of ADC channels 24 Number of I2Cs 1
Frequency (MHz) 180 Flash memory (kByte) 3072 RAM (kByte) 256 ADC type 2 12-bit SAR Number of GPIOs 144 UART 2 Features CAN, Ethernet, Hercules high-performance microcontroller, SPI, UART Operating system AutoSAR, FreeRTOS, SafeRTOS Operating temperature range (°C) -55 to 125 Ethernet MII, RMII PWM (Ch) 44 SPI 2 CAN (#) 3 Power supply solution TPS65381A-Q1 Communication interface CAN, Ethernet, FlexRay, SPI, UART Rating HiRel Enhanced Product Hardware accelerators Floating point unit Number of Ethernet ports 1 Ethernet speed (min) (MHz) 10 Ethernet speed (max) (MHz) 100 CPU Arm Cortex-R4F Nonvolatile memory (kByte) 3072 Number of ADC channels 24 Number of I2Cs 1
NFBGA (GWT) 337 256 mm² 16 x 16
  • High-Performance Microcontroller for Safety-
    Critical Applications
    • Dual CPUs Running in Lockstep
    • ECC on Flash and RAM interfaces
    • Built-In Self-Test for CPU and On-chip RAMs
    • Error Signaling Module with Error Pin
    • Voltage and Clock Monitoring
  • ARM® Cortex – R4F 32-Bit RISC CPU
    • Efficient 1.66 DMIPS/MHz with 8-Stage Pipeline
    • FPU with Single- and Double-Precision
    • 12-Region Memory Protection Unit
    • Open Architecture with Third-Party Support
  • Operating Conditions
    • Up to 180-MHz System Clock
    • Core Supply Voltage (VCC): 1.2 V Nominal
    • I/O Supply Voltage (VCCIO): 3.3 V Nominal
    • ADC Supply Voltage (VCCAD): 3.0 to 5.25 V
    • IP Modules GBD for –40°C to 125°C Only
      includes Flash, MibADC timings, nPORRST,
      N2HET, and FlexRay
  • Integrated Memory
    • 3MB of Program Flash With ECC
    • 256KB of RAM With ECC
    • 64KB of Flash With ECC for Emulated
      EEPROM
  • 16-Bit External Memory Interface
  • Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt Timer (RTI) OS Timer
    • 96-Channel Vectored Interrupt Module (VIM)
    • 2-Channel Cyclic Redundancy Checker (CRC)
  • Direct Memory Access (DMA) Controller
    • 16 Channels and 32 Control Packets
    • Parity Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked-Loop
    (FMPLL) with Built-In Slip Detector
  • Separate Nonmodulating PLL
  • IEEE 1149.1 JTAG, Boundary Scan and ARM
    CoreSight™ Components
  • JTAG Security Module
  • Trace and Calibration Capabilities
    • Embedded Trace Macrocell (ETM-R4)
    • Data Modification Module (DMM)
    • RAM Trace Port (RTP)
    • Parameter Overlay Module (POM)
  • Multiple Communication Interfaces
    • 10/100 Mbps Ethernet MAC (EMAC)
      • IEEE 802.3 Compliant (3.3-V I/O only)
      • Supports MII, RMII and MDIO
    • FlexRay Controller with Two Channels
      • 8 KB message RAM with Parity Protection
      • Dedicated Transfer Unit (FTU)
    • Three CAN Controllers (DCANs)
      • 64 Mailboxes, Each with Parity Protection
      • Compliant to CAN Protocol Version 2.0B
    • Local Interconnect Network (LIN) Interface
      Controller
      • Compliant to LIN Protocol Version 2.1
      • Can be Configured as a Second SCI
    • Standard Serial Communication Interface (SCI)
    • Inter-Integrated Circuit (I2C)
    • Three Multibuffered Serial Peripheral Interfaces
      (MibSPIs)
      • 128 Words with Parity Protection Each
    • Two Standard Serial Peripheral Interfaces
      (SPIs)
  • Two High-End Timer Modules (N2HETs)
    • N2HET1: 32 Programmable Channels
    • N2HET2: 18 Programmable Channels
    • 160-Word Instruction RAM with Parity Protection
      Each
    • Each N2HET Includes Hardware Angle
      Generator
    • Dedicated Transfer Unit with MPU for Each
      N2HET (HTU)
  • Two 10- or 12-bit Multibuffered ADC Modules
    • ADC1: 24 Channels
    • ADC2: 16 Channels Shared with ADC1
    • 64 Result Buffers with Parity Protection Each
  • Sixteen General-Purpose Input/Output Pins (GPIO)
    Capable of Generating Interrupts
  • Package
    • 337-Ball Grid Array (SnPb) (GWT)
  • High-Performance Microcontroller for Safety-
    Critical Applications
    • Dual CPUs Running in Lockstep
    • ECC on Flash and RAM interfaces
    • Built-In Self-Test for CPU and On-chip RAMs
    • Error Signaling Module with Error Pin
    • Voltage and Clock Monitoring
  • ARM® Cortex – R4F 32-Bit RISC CPU
    • Efficient 1.66 DMIPS/MHz with 8-Stage Pipeline
    • FPU with Single- and Double-Precision
    • 12-Region Memory Protection Unit
    • Open Architecture with Third-Party Support
  • Operating Conditions
    • Up to 180-MHz System Clock
    • Core Supply Voltage (VCC): 1.2 V Nominal
    • I/O Supply Voltage (VCCIO): 3.3 V Nominal
    • ADC Supply Voltage (VCCAD): 3.0 to 5.25 V
    • IP Modules GBD for –40°C to 125°C Only
      includes Flash, MibADC timings, nPORRST,
      N2HET, and FlexRay
  • Integrated Memory
    • 3MB of Program Flash With ECC
    • 256KB of RAM With ECC
    • 64KB of Flash With ECC for Emulated
      EEPROM
  • 16-Bit External Memory Interface
  • Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt Timer (RTI) OS Timer
    • 96-Channel Vectored Interrupt Module (VIM)
    • 2-Channel Cyclic Redundancy Checker (CRC)
  • Direct Memory Access (DMA) Controller
    • 16 Channels and 32 Control Packets
    • Parity Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked-Loop
    (FMPLL) with Built-In Slip Detector
  • Separate Nonmodulating PLL
  • IEEE 1149.1 JTAG, Boundary Scan and ARM
    CoreSight™ Components
  • JTAG Security Module
  • Trace and Calibration Capabilities
    • Embedded Trace Macrocell (ETM-R4)
    • Data Modification Module (DMM)
    • RAM Trace Port (RTP)
    • Parameter Overlay Module (POM)
  • Multiple Communication Interfaces
    • 10/100 Mbps Ethernet MAC (EMAC)
      • IEEE 802.3 Compliant (3.3-V I/O only)
      • Supports MII, RMII and MDIO
    • FlexRay Controller with Two Channels
      • 8 KB message RAM with Parity Protection
      • Dedicated Transfer Unit (FTU)
    • Three CAN Controllers (DCANs)
      • 64 Mailboxes, Each with Parity Protection
      • Compliant to CAN Protocol Version 2.0B
    • Local Interconnect Network (LIN) Interface
      Controller
      • Compliant to LIN Protocol Version 2.1
      • Can be Configured as a Second SCI
    • Standard Serial Communication Interface (SCI)
    • Inter-Integrated Circuit (I2C)
    • Three Multibuffered Serial Peripheral Interfaces
      (MibSPIs)
      • 128 Words with Parity Protection Each
    • Two Standard Serial Peripheral Interfaces
      (SPIs)
  • Two High-End Timer Modules (N2HETs)
    • N2HET1: 32 Programmable Channels
    • N2HET2: 18 Programmable Channels
    • 160-Word Instruction RAM with Parity Protection
      Each
    • Each N2HET Includes Hardware Angle
      Generator
    • Dedicated Transfer Unit with MPU for Each
      N2HET (HTU)
  • Two 10- or 12-bit Multibuffered ADC Modules
    • ADC1: 24 Channels
    • ADC2: 16 Channels Shared with ADC1
    • 64 Result Buffers with Parity Protection Each
  • Sixteen General-Purpose Input/Output Pins (GPIO)
    Capable of Generating Interrupts
  • Package
    • 337-Ball Grid Array (SnPb) (GWT)

The TMS570LS3137-EP device is a high-performance microcontroller family for safety systems. The safety architecture includes the following:

  • Dual CPUs in lockstep
  • CPU and memory built-in self-test (BIST) logic
  • ECC on both the flash and the data SRAM
  • Parity on peripheral memories
  • Loopback capability on peripheral I/Os

The TMS570LS3137-EP device integrates the ARM Cortex-R4F Floating-Point CPU which offers an efficient 1.66 DMIPS/MHz, and has configurations which can run up to 180 MHz, providing up to 298 DMIPS. The device supports the word-invariant big-endian [BE32] format.

The TMS570LS3137-EP device has 3MB of integrated flash and 256KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 180 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word and double-word modes.

The TMS570LS3137-EP device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors and two 12-bit analog-to-digital converters (ADCs) supporting up to 24 inputs.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The device has two 12-bit-resolution MibADCs with 24 channels and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen channels are shared between the two MibADCs. There are three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode.

The device has multiple communication interfaces: three MibSPIs, , one LIN, one SCI, three DCANs, one I2C. The SPIs provide a convenient method of serial high-speed communication between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format.

The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive vehicle networking and industrial fieldbus) that require reliable serial communication or multiplexed wiring.

The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device via the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.

The frequency-modulated phase-locked loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. There are two FMPLL modules on this device. These modules, when enabled, provide two of the seven possible clock source inputs to the global clock module (GCM). The GCM manages the mapping between the available clock sources and the device clock domains.

The device also has an external clock prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK pin/ball. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The DMA controller has 16 channels, 32 control packets and parity protection on its memory. An MPU is built into the DMA to limit the DMA to prescribed areas of memory and to protect the rest of the memory system from any malfunction of the DMA.

The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt is generated or the external ERROR pin is toggled when a fault is detected. The ERROR pin can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides off-chip expansion capability with the ability to interface to synchronous DRAM (SDRAM) devices, asynchronous memories, peripherals or FPGA devices.

Several interfaces are implemented to enhance the debugging capabilities of application code. In addition to the built in ARM Cortex-R4F CoreSight debug features an External Trace Macrocell (ETM) provides instruction and data trace of program execution. For instrumentation purposes, a RAM Trace Port (RTP) module is implemented to support high-speed tracing of RAM and peripheral accesses by the CPU or any other master. A Data Modification Module (DMM) gives the ability to write external data into the device memory. Both the RTP and DMM have no or only minimum impact on the program execution time of the application code. A Parameter Overlay Module (POM) can reroute flash accesses to internal memory or to the EMIF. This rerouting allows parameters and tables to be dynamically calibrated against production code without rebuilding the code to explicitly access RAM or halting the processor to reprogram the data flash.

With integrated safety features and a wide choice of communication and control peripherals, the device is an ideal solution for high-performance real-time control applications with safety-critical requirements.

The TMS570LS3137-EP device is a high-performance microcontroller family for safety systems. The safety architecture includes the following:

  • Dual CPUs in lockstep
  • CPU and memory built-in self-test (BIST) logic
  • ECC on both the flash and the data SRAM
  • Parity on peripheral memories
  • Loopback capability on peripheral I/Os

The TMS570LS3137-EP device integrates the ARM Cortex-R4F Floating-Point CPU which offers an efficient 1.66 DMIPS/MHz, and has configurations which can run up to 180 MHz, providing up to 298 DMIPS. The device supports the word-invariant big-endian [BE32] format.

The TMS570LS3137-EP device has 3MB of integrated flash and 256KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 180 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word and double-word modes.

The TMS570LS3137-EP device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors and two 12-bit analog-to-digital converters (ADCs) supporting up to 24 inputs.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The device has two 12-bit-resolution MibADCs with 24 channels and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen channels are shared between the two MibADCs. There are three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode.

The device has multiple communication interfaces: three MibSPIs, , one LIN, one SCI, three DCANs, one I2C. The SPIs provide a convenient method of serial high-speed communication between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format.

The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive vehicle networking and industrial fieldbus) that require reliable serial communication or multiplexed wiring.

The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device via the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.

The frequency-modulated phase-locked loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. There are two FMPLL modules on this device. These modules, when enabled, provide two of the seven possible clock source inputs to the global clock module (GCM). The GCM manages the mapping between the available clock sources and the device clock domains.

The device also has an external clock prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK pin/ball. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The DMA controller has 16 channels, 32 control packets and parity protection on its memory. An MPU is built into the DMA to limit the DMA to prescribed areas of memory and to protect the rest of the memory system from any malfunction of the DMA.

The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt is generated or the external ERROR pin is toggled when a fault is detected. The ERROR pin can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides off-chip expansion capability with the ability to interface to synchronous DRAM (SDRAM) devices, asynchronous memories, peripherals or FPGA devices.

Several interfaces are implemented to enhance the debugging capabilities of application code. In addition to the built in ARM Cortex-R4F CoreSight debug features an External Trace Macrocell (ETM) provides instruction and data trace of program execution. For instrumentation purposes, a RAM Trace Port (RTP) module is implemented to support high-speed tracing of RAM and peripheral accesses by the CPU or any other master. A Data Modification Module (DMM) gives the ability to write external data into the device memory. Both the RTP and DMM have no or only minimum impact on the program execution time of the application code. A Parameter Overlay Module (POM) can reroute flash accesses to internal memory or to the EMIF. This rerouting allows parameters and tables to be dynamically calibrated against production code without rebuilding the code to explicitly access RAM or halting the processor to reprogram the data flash.

With integrated safety features and a wide choice of communication and control peripherals, the device is an ideal solution for high-performance real-time control applications with safety-critical requirements.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
33 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TMS570LS3137-EP 16- and 32-Bit RISC Flash Microcontroller データシート (Rev. D) PDF | HTML 2015年 2月 20日
* エラッタ TMS570LS31x/21x Microcontroller Silicon Errata (Silicon Revision C) (Rev. G) 2016年 5月 31日
* エラッタ TMS570LS31x/21x Microcontroller Silicon Errata (Silicon Revision D) (Rev. B) 2016年 5月 31日
* ユーザー・ガイド TMS570LS31x/21x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. C) 2018年 3月 1日
* VID TMS570LS3137-EP VID V6213629 2016年 6月 21日
* 放射線と信頼性レポート TMS5703137CGWTMEP Reliability Report 2015年 2月 6日
* 放射線と信頼性レポート TMS5703137CGWTQEP Reliability Report 2014年 12月 22日
セレクション・ガイド Enhanced Product Selection Guide (Rev. C) PDF | HTML 2021年 6月 30日
その他の技術資料 Hercules™ Diagnostic Library Test Automation Unit User Guide (Rev. B) PDF | HTML 2020年 1月 9日
その他の技術資料 HALCoGen-CSP 04.07.01 (Rev. C) PDF | HTML 2020年 1月 8日
機能安全情報 HALCoGen-CSP Installation Guide (Rev. B) PDF | HTML 2020年 1月 8日
機能安全情報 HALCoGen-CSP User's Guide (Rev. C) PDF | HTML 2020年 1月 8日
機能安全情報 Hercules Diagnostic Library -TAU Installation Guide (Rev. B) PDF | HTML 2020年 1月 8日
ユーザー・ガイド Hercules Diagnostic Library CSP Without LDRA 2019年 10月 29日
アプリケーション・ノート HALCoGen Ethernet Driver With lwIP Integration Demo and Active Webserver Demo PDF | HTML 2019年 9月 13日
アプリケーション・ノート CAN Bus Bootloader for Hercules Microcontrollers PDF | HTML 2019年 8月 21日
アプリケーション・ノート HALCoGen CSP Without LDRA Release_Notes 2019年 8月 19日
ユーザー・ガイド HALCoGen-CSP Without LDRA Installation Guide PDF | HTML 2019年 8月 19日
ユーザー・ガイド HALCoGen-CSP Without LDRA User's Guide PDF | HTML 2019年 8月 19日
ユーザー・ガイド Hercules Diagnostic Library - Without LDRA Installation Guide PDF | HTML 2019年 8月 19日
ユーザー・ガイド Hercules™ Diag Lib Test Automation Unit Without LDRA User's Guide PDF | HTML 2019年 8月 19日
アプリケーション・ノート Sharing FEE Blocks Between the Bootloader and the Application 2017年 11月 7日
アプリケーション・ノート Sharing Exception Vectors on Hercules™ Based Microcontrollers 2017年 3月 27日
アプリケーション・ノート How to Create a HALCoGen Based Project For CCS (Rev. B) 2016年 8月 9日
アプリケーション・ノート Using the CRC Module on Hercules™-Based Microcontrollers 2016年 8月 4日
アプリケーション・ノート Using the SPI as an Extra UART Transmitter 2016年 7月 26日
アプリケーション・ノート High Speed Serial Bus Using the MibSPIP Module on Hercules-Based MCUs 2016年 4月 22日
アプリケーション・ノート Triggering ADC Using Internal Timer Events on Hercules MCUs 2015年 10月 19日
アプリケーション・ノート Continuous Monitor of the PLL Frequency With the DCC 2015年 7月 24日
機能安全情報 Foundational Software for Functional Safety 2015年 5月 12日
アプリケーション・ノート Sine Wave Generation Using PWM With Hercules N2HET and HTU 2015年 5月 12日
アプリケーション・ノート Triangle/Trapezoid Wave Generation Using PWM With Hercules N2HET 2015年 5月 1日
アプリケーション・ノート Hercules SCI With DMA 2015年 3月 22日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ

μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。

スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。

そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。

購入先:Algocraft
デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-ARM — Arm® ベースのマイコンおよびプロセッサ用Lauterbach TRACE32® デバッグおよびトレースシステム

LauterbachのTRACE32® ツールは最先端のハードウェア/ソフトウェアコンポーネントのスイートで、あらゆる種類の Arm® ベースのマイコンとプロセッサの分析、最適化、認証を実行できます。組込みシステムと SoC 向けの世界的に有名なデバッグ/トレースソリューションは、初期のシリコン開発前の段階から製品認証やトラブルシューティングに至る、あらゆる開発段階に最適なソリューションです。Lauterbach (...)

購入先:Lauterbach GmbH
開発キット

TMDS570LS31HDK — TMS570LS31x Hercules 開発キット

The TMS570LS31 Hercules™ Development Kit is based on the IEC 61508 SIL 3 and ISO 26262 ASIL D certified TMS570LS3137 and is ideal for getting started on development with TMS570LS31x/21x series of the Hercules TMS570 microcontroller family. The development board features RJ45 10/100 Ethernet, two (...)

ユーザー ガイド: PDF
ハードウェア・プログラミング・ツール

ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ

WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。

購入先:Algocraft
IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

こちらの設計リソースは、このカテゴリに属する製品の大半をサポートしています。

サポート状況を確認するには、製品の詳細ページをご覧ください。

開始 ダウンロードオプション
サポート・ソフトウェア

VCTR-3P-MICROSAR — マイコンと HPC (高性能コンピュータ) 向け、Vector の MICROSAR AUTOSAR ソフトウェア

MICROSAR と DaVinci の各製品ファミリは、マイコンと HPC 向けの洗練された組込みソフトウェアと強力な開発ツールを通じて、ECU (電子制御ユニット) の開発のシンプル化に寄与します。高度なインフラ ソフトウェアを使用すると、ECU の最適な基盤を製作し、関連ツールを活用して、関係のある多様な開発タスクをシンプルにすることができます。MICROSAR 組込みソフトウェアの開発は、AUTOSAR CLASSIC や ADAPTIVE などの関連規格に準拠しています。このソフトウェアは、ISO 26262 に準拠した ASIL D (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (GWT) 337 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ