ホーム パワー・マネージメント スーパーバイザとリセット IC

TPS3852

アクティブ

プログラマブル・ウィンドウ・ウォッチドッグ・タイマ搭載、高精度電圧スーパーバイザ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS36-Q1 アクティブ 車載、ウィンドウ ウォッチドッグ タイマ搭載、ナノ静止電流、高精度スーパーバイザ 250-nA IQ, enhanced watchdog accuracy, compact packaging, and on-the-fly programming

製品詳細

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 3.069, 3.168 Features Manual reset capable, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer, Window watchdog Reset threshold accuracy (%) 0.8 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) Programmable Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 3.069, 3.168 Features Manual reset capable, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer, Window watchdog Reset threshold accuracy (%) 0.8 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) Programmable Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • VDD Input Voltage Range: 1.6 V to 6.5 V
  • 0.8% Voltage Threshold Accuracy
  • Low Supply Current: IDD = 10 µA (typical)
  • User-Programmable Watchdog Timeout
  • Factory Programmed Precision Watchdog and Reset Timers:
    • ±15% Accurate WDT and RST Delays
  • Open-Drain Outputs
  • Manual Reset Input (MR)
  • Precision Undervoltage Monitoring
    • Supports Common Rails from 1.8 V to 5 V
    • 4% and 7% Thresholds Available
    • 0.5% Hysteresis
  • Watchdog Disable Feature
  • Available in a Small 3-mm × 3-mm, 8-Pin VSON Package
  • VDD Input Voltage Range: 1.6 V to 6.5 V
  • 0.8% Voltage Threshold Accuracy
  • Low Supply Current: IDD = 10 µA (typical)
  • User-Programmable Watchdog Timeout
  • Factory Programmed Precision Watchdog and Reset Timers:
    • ±15% Accurate WDT and RST Delays
  • Open-Drain Outputs
  • Manual Reset Input (MR)
  • Precision Undervoltage Monitoring
    • Supports Common Rails from 1.8 V to 5 V
    • 4% and 7% Thresholds Available
    • 0.5% Hysteresis
  • Watchdog Disable Feature
  • Available in a Small 3-mm × 3-mm, 8-Pin VSON Package

The TPS3852 is a precision voltage supervisor with an integrated window watchdog timer. The TPS3852 includes a precision undervoltage supervisor with an undervoltage threshold (VITN) that achieves 0.8% accuracy over the specified temperature range of –40°C to +125°C. In addition, the TPS3852 includes accurate hysteresis making the device ideal for use with tight tolerance systems. The supervisor RESET delay features a 15% accuracy, high-precision delay timer.

The TPS3852 includes a programmable window watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The watchdog timeouts can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled to avoid undesired watchdog timeouts during the development process.

The TPS3852 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package.

The TPS3852 is a precision voltage supervisor with an integrated window watchdog timer. The TPS3852 includes a precision undervoltage supervisor with an undervoltage threshold (VITN) that achieves 0.8% accuracy over the specified temperature range of –40°C to +125°C. In addition, the TPS3852 includes accurate hysteresis making the device ideal for use with tight tolerance systems. The supervisor RESET delay features a 15% accuracy, high-precision delay timer.

The TPS3852 includes a programmable window watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The watchdog timeouts can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled to avoid undesired watchdog timeouts during the development process.

The TPS3852 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS3852-Q1 アクティブ 車載対応、ウォッチドッグ タイマ内蔵、高精度電圧スーパーバイザ AEC-Q100 qualified version of this device for automotive applications
比較対象デバイスと類似の機能
TPS3430 アクティブ プログラマブル リセット遅延機能搭載、ウィンドウ ウォッチドッグ タイマ A standalone window watchdog timer to sense both early and late faults

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS3852 Precision Voltage Supervisor with Programmable Window Watchdog Timer データシート PDF | HTML 2016年 11月 21日
アプリケーション・ノート Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 2020年 3月 17日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
技術記事 Exploring watchdog timer applications PDF | HTML 2017年 2月 2日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TPS3852 PSpice Transient Model

SBVM660.ZIP (70 KB) - PSpice Model
シミュレーション・モデル

TPS3852 Unencrypted PSpice Transient Model

SBVM659.ZIP (7 KB) - PSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-010049 — TIDA-010049

このリファレンス・デザインは、8 チャネル、グループ絶縁型のデジタル入力モジュールであり、産業用の機能安全への対応を必要とするアプリケーションを重視しています。このデザインは、永続的と過渡的両方のランダム・ハードウェア障害の検出を支援するために、診断機能を実装してあります。この入力モジュールのコンセプトは、TUEV SUED (TÜV SÜD) による評価実施済みであり、設計者の皆様が、開発中のシステムで IEC61508-2:2010 (SIL2) と EN13849-1:2015 (Cat2 PLd) (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRB) 8 Ultra Librarian