ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コントローラ

TPS40210-EP

アクティブ

エンハンスド製品、4.5V ~ 52V 入力、電流モード昇圧コントローラ

製品詳細

Rating HiRel Enhanced Product Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 52 Vin (min) (V) 4.5 Vout (max) (V) 300 Vout (min) (V) 4.5 Features Enable, Frequency synchronization, Nonsynchronous rectification Duty cycle (max) (%) 67.3 Iq (typ) (A) 0.00053 Operating temperature range (°C) -55 to 150
Rating HiRel Enhanced Product Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 52 Vin (min) (V) 4.5 Vout (max) (V) 300 Vout (min) (V) 4.5 Features Enable, Frequency synchronization, Nonsynchronous rectification Duty cycle (max) (%) 67.3 Iq (typ) (A) 0.00053 Operating temperature range (°C) -55 to 150
VSON (DRC) 10 9 mm² 3 x 3
  • For Boost, Flyback, SEPIC, LED Drive Apps
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed Frequency Current Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed-Loop Soft-Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference 700 mV
  • Low Current Disable Function
  • For Boost, Flyback, SEPIC, LED Drive Apps
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed Frequency Current Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed-Loop Soft-Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference 700 mV
  • Low Current Disable Function

The TPS40210-EP is a wide-input voltage (4.5 to 52 V), nonsynchronous boost controller. The device is suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED driver applications. The device features include programmable soft-start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation.

The TPS40210-EP is a wide-input voltage (4.5 to 52 V), nonsynchronous boost controller. The device is suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED driver applications. The device features include programmable soft-start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS40210-EP 4.5-V to 52-V Input Current Mode Boost Controller データシート PDF | HTML 2015年 11月 2日
* 放射線と信頼性レポート TPS40210MDRCTEP Reliability Report 2016年 2月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS40210EVM — 開発ボード/EVM

The TPS40210EVM evaluation module (EVM) is a fixed frequency (600kHz) non-synchronous boost converter providing fixed 24.0-V output at up to 2A from a 12V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the (...)
ユーザー ガイド: PDF
計算ツール

SLURB11 TPS4021x Quickstart Calculator for Boost Converter Design

The TPS4021x Quickstart Calculator for Boost Converter Design give assistance with the device configuration and external component selection.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian