ホーム パワー マネージメント マルチチャネル IC (PMIC)

TPS43330A-Q1

アクティブ

車載向け、2V ~ 40V、低静止電流 (Iq)、シングル昇圧コントローラと、デュアル同期整流降圧コントローラ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM5127-Q1 アクティブ 車載アプリケーション向け、42V の広い入力電圧範囲 (Vin)、トリプル昇降圧コントローラ Updated improved version of TPS43330A-Q1

製品詳細

Processor supplier Generic Processor name Generic Product type Microcontrollers Regulated outputs (#) 3 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2 Vin (max) (V) 40 Vout (min) (V) 0.9 Vout (max) (V) 11 Iout (max) (A) 6 Configurability Factory programmable, Hardware configurable Features Enable, Overcurrent protection, Power good, Synchronous rectification, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 2 Step-up DC/DC controller 1 Iq (typ) (mA) 0.03 Switching frequency (max) (kHz) 600 Shutdown current (ISD) (typ) (µA) 3
Processor supplier Generic Processor name Generic Product type Microcontrollers Regulated outputs (#) 3 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2 Vin (max) (V) 40 Vout (min) (V) 0.9 Vout (max) (V) 11 Iout (max) (A) 6 Configurability Factory programmable, Hardware configurable Features Enable, Overcurrent protection, Power good, Synchronous rectification, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 2 Step-up DC/DC controller 1 Iq (typ) (mA) 0.03 Switching frequency (max) (kHz) 600 Shutdown current (ISD) (typ) (µA) 3
HTSSOP (DAP) 38 101.25 mm² 12.5 x 8.1
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C2
  • Two Synchronous Buck Controllers
  • One Pre-Boost Controller
  • Input Range up to 40 V, (Transients up to 60 V), Operation Down to 2 V When Boost is Enabled
  • Low-Power-Mode IQ: 30 µA (One Buck On), 35 µA (Two Bucks On)
  • Low Shutdown Current: Ish < 4 µA
  • Buck Output Range 0.9 to 11 V
  • Boost Output Selectable: 7 V, 8.85 V, or 10 V
  • Programmable Frequency and External Synchronization Range 150 to 600 kHz
  • Separate Enable Inputs (ENA, ENB, ENC)
  • Selectable Forced Continuous Mode or Automatic Low-Power Mode at Light Loads
  • Sense Resistor or Inductor DCR Sensing for Buck Controllers
  • Out-of-Phase Switching Between Buck Channels
  • Peak Gate-Drive Current: 1.5 A
  • Thermally Enhanced 38-Pin HTSSOP (DAP) PowerPAD™ Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C2
  • Two Synchronous Buck Controllers
  • One Pre-Boost Controller
  • Input Range up to 40 V, (Transients up to 60 V), Operation Down to 2 V When Boost is Enabled
  • Low-Power-Mode IQ: 30 µA (One Buck On), 35 µA (Two Bucks On)
  • Low Shutdown Current: Ish < 4 µA
  • Buck Output Range 0.9 to 11 V
  • Boost Output Selectable: 7 V, 8.85 V, or 10 V
  • Programmable Frequency and External Synchronization Range 150 to 600 kHz
  • Separate Enable Inputs (ENA, ENB, ENC)
  • Selectable Forced Continuous Mode or Automatic Low-Power Mode at Light Loads
  • Sense Resistor or Inductor DCR Sensing for Buck Controllers
  • Out-of-Phase Switching Between Buck Channels
  • Peak Gate-Drive Current: 1.5 A
  • Thermally Enhanced 38-Pin HTSSOP (DAP) PowerPAD™ Package

The TPS43330A-Q1 device includes two current-mode synchronous-buck controllers and a voltage-mode boost controller. The device is ideally suited as a pre-regulator stage with low IQ requirements and for applications that must survive supply drops due to cranking events. The integrated boost controller allows the device to operate down to 2 V at the input without seeing a drop on the buck regulator output stages. At light loads, the buck controllers enable to operate automatically in low-power mode, consuming just 30 µA of quiescent current.

The buck controllers have independent soft-start capability and power-good indicators. Current foldback in the buck controllers and cycle-by-cycle current limitation in the boost controller provide external MOSFET protection. The switching frequency is programable over 150 to 600 kHz or is synchronized to an external clock in the same range.

The TPS43330A-Q1 device includes two current-mode synchronous-buck controllers and a voltage-mode boost controller. The device is ideally suited as a pre-regulator stage with low IQ requirements and for applications that must survive supply drops due to cranking events. The integrated boost controller allows the device to operate down to 2 V at the input without seeing a drop on the buck regulator output stages. At light loads, the buck controllers enable to operate automatically in low-power mode, consuming just 30 µA of quiescent current.

The buck controllers have independent soft-start capability and power-good indicators. Current foldback in the buck controllers and cycle-by-cycle current limitation in the boost controller provide external MOSFET protection. The switching frequency is programable over 150 to 600 kHz or is synchronized to an external clock in the same range.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS43330A-Q1 Low IQ, Single-Boost Dual Synchronous Buck Controller データシート (Rev. B) PDF | HTML 2016年 7月 28日
設計ガイド TPS4333x-Q1 / TPS4335x-Q1 Design Checklist 2013年 10月 28日
ユーザー・ガイド TPS4333xEVM 2011年 4月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS43330EVM — TPS43330EVM 評価モジュール

The Texas Instruments TPS43330EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS43330 Low Iq, Single Boost, Dual Synchronous Buck Controller.

ユーザー ガイド: PDF
シミュレーション・モデル

TPS43330A IBIS Model

SLVM935.ZIP (7 KB) - IBIS Model
シミュレーション・モデル

TPS43330A-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM938A.ZIP (679 KB) - PSpice Model
計算ツール

SLVC528 TPS4333x-Q1, TPS4335x-Q1 Switching-Mode Power-Supply Component Calculation Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
マルチチャネル IC (PMIC)
  • TPS43330A-Q1 車載向け、2V ~ 40V、低静止電流 (Iq)、シングル昇圧コントローラと、デュアル同期整流降圧コントローラ
  • TPS43332-Q1 車載向け、2V ~ 40V、シングル昇圧コントローラと、デュアル同期整流降圧コントローラ、周波数。スペクトラム拡散機能搭載
  • TPS43333-Q1 車載向け、2V ~ 40V、低静止電流 (Iq)、シングル昇圧コントローラと、デュアル同期整流降圧コントローラ
  • TPS43335-Q1 車載向け 2V ~ 40V、低静止電流 (Iq)、シングル昇圧、デュアル同期整流降圧コントローラ
  • TPS43336-Q1 車載向け、2V ~ 40V、シングル昇圧コントローラと、デュアル同期整流降圧コントローラ、周波数。スペクトラム拡散機能搭載
  • TPS43337-Q1 車載向け、2V ~ 40V、低静止電流 (Iq)、シングル昇圧コントローラと、固定出力電圧のデュアル同期整流降圧コントローラ
  • TPS43350-Q1 40V デュアル同期整流降圧コントローラ
  • TPS43351-Q1 周波数スペクトラム拡散機能搭載、40V、デュアル、同期整流降圧コントローラ
リファレンス・デザイン

TIDA-00801 — バッテリからの電力供給で動作する車載用インフォテイメント プロセッサ電源のリファレンス デザイン

TIDA-00801 リファレンスデザインは、バッテリー電源から負荷ポイントまでの完全な電力供給ソリューションで、最小 2V の入力電圧に対応しています。  搭載している DC/DC レギュレータ TPS43330A-Q1 は、昇圧と降圧の両方に対応し、2V ~ 40V の入力電圧範囲を受け入れるので、このデザインはスタート / ストップに加えてコールド クランク状態にも対応します。   TPS659039-Q1 統合型電源 IC は、TDA2x/DRA7xx のようなアプリケーション プロセッサに対するポイント オブ ロード電源として電力を供給します。  また、5V / 4A のロード (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (DAP) 38 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ