TPS43333-Q1
- Qualified for Automotive Applications
- AEC-Q100 Test Guidance With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C2
- Device Temperature Grade 1: –40°C to 125°C
- Two Synchronous Buck Controllers
- One Pre-Boost Controller
- Input Range up to 40 V (Transients up to 60 V),
Operation Down to 2 V When Boost is Enabled - Low-Power-Mode IQ: 30 µA (One Buck On), 35 µA
(Two Bucks On) - Low-Shutdown Current Ish < 4 µA
- Buck Output Range 0.9 V to 11 V
- Boost Output Selectable: 7 V, 10 V, or 11 V
- Programmable Frequency and External
Synchronization Range: 150 kHz to 600 kHz - Separate Enable Inputs (ENA, ENB)
- Selectable Forced-Continuous Mode or Automatic
Low-Power Mode at Light Loads - Sense Resistor or Inductor DCR Sensing
- Out-of-Phase Switching Between Buck Channels
- Peak Gate-Drive Current: 1.5 A
- Thermally Enhanced 38-Pin HTSSOP (DAP)
PowerPAD™ Package
The TPS43333-Q1 includes two current-mode synchronous buck controllers and a voltage-mode boost controller. The device is ideal for use as a pre-regulator stage with low Iq requirements and for applications that must survive supply drops due to cranking events. The integrated boost controller allows the device to operate down to 2 V at the input without seeing a drop on the buck-regulator output stages. At light loads, one can enable the buck controllers to operate automatically in low-power mode, consuming just 30 µA of quiescent current.
The buck controllers have independent soft-start capability and power-good indicators. Current foldback in the buck controllers and cycle-by-cycle current limitation in the boost controller provide external MOSFET protection. The switching frequency is programmable over 150 kHz to 600 kHz or can synchronize to an external clock in the same range.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | TPS43333-Q1 Low IQ, Single Boost, Dual Synchronous Buck Controller データシート (Rev. C) | PDF | HTML | 2016年 7月 11日 | ||
| 設計ガイド | TPS4333x-Q1 / TPS4335x-Q1 Design Checklist | 2013年 10月 28日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TPS43330EVM — TPS43330EVM 評価モジュール
The Texas Instruments TPS43330EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS43330 Low Iq, Single Boost, Dual Synchronous Buck Controller.
TPS43333-Q1 Unencrypted PSpice Transient Model Package (Rev. A)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| HTSSOP (DAP) | 38 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点