ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS5402

アクティブ

3.5V ~ 28V 入力、1.7A 出力、非同期整流 降圧レギュレータ、MOSFET 内蔵

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS542021 プレビュー 4.5V ~ 30V 入力、2A、500kHz 同期降圧コンバータ Newer Generation Synchronous Step-Down Converter

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 1.7 Vin (max) (V) 28 Vin (min) (V) 3.5 Vout (max) (V) 26 Vout (min) (V) 0.8 Features Adjustable soft start, Fixed Output, Light-load efficiency, Spread Spectrum EMI features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0001 Duty cycle (max) (%) 93
Rating Catalog Topology Buck Iout (max) (A) 1.7 Vin (max) (V) 28 Vin (min) (V) 3.5 Vout (max) (V) 26 Vout (min) (V) 0.8 Features Adjustable soft start, Fixed Output, Light-load efficiency, Spread Spectrum EMI features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0001 Duty cycle (max) (%) 93
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 3.5-V to 28-V Wide Input Voltage Range
  • Up to 1.7-A Maximum Continuous Output Loading Current
  • Pulse Skipping Mode to Achieve High Light Load Efficiency
  • High Light Load Efficiency
  • Frequency Spread Spectrum to Reduce EMI
  • Adjustable 50-kHz to 1.1-MHz Switching Frequency Set by an External Resistor
    (Leave pin ROSC floating. Set frequency to 120 kHz and ground connection to 70 kHz)
  • Frequency Spread Spectrum to Ease EMI Issue
  • Peak Current-Mode Control
  • Cycle-by-CycleOver Current Protection
  • External Soft Start
  • Available in SOIC8 Package
  • 3.5-V to 28-V Wide Input Voltage Range
  • Up to 1.7-A Maximum Continuous Output Loading Current
  • Pulse Skipping Mode to Achieve High Light Load Efficiency
  • High Light Load Efficiency
  • Frequency Spread Spectrum to Reduce EMI
  • Adjustable 50-kHz to 1.1-MHz Switching Frequency Set by an External Resistor
    (Leave pin ROSC floating. Set frequency to 120 kHz and ground connection to 70 kHz)
  • Frequency Spread Spectrum to Ease EMI Issue
  • Peak Current-Mode Control
  • Cycle-by-CycleOver Current Protection
  • External Soft Start
  • Available in SOIC8 Package

The TPS5402 is a monolithic non-synchronous buck regulator with wide operating input voltage range from 3.5 V to 28 V. Current mode control with internal slope compensation is implemented to reduce component count.

TPS5402 also features a light load pulse skipping mode, which allows for a power loss reduction from the input power supply to the system at light loading.

The switching frequency of the converters can be set from 50 kHz to 1.1 MHz with an external resistor. Frequency spread spectrum operation is introduced for EMI reduction.

A cycle-by-cycle current limit with frequency fold back protects the IC at over loading condition.

The TPS5402 is a monolithic non-synchronous buck regulator with wide operating input voltage range from 3.5 V to 28 V. Current mode control with internal slope compensation is implemented to reduce component count.

TPS5402 also features a light load pulse skipping mode, which allows for a power loss reduction from the input power supply to the system at light loading.

The switching frequency of the converters can be set from 50 kHz to 1.1 MHz with an external resistor. Frequency spread spectrum operation is introduced for EMI reduction.

A cycle-by-cycle current limit with frequency fold back protects the IC at over loading condition.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Monolithic Non-Synchronous Step-Down Regulator With Integrated MOSFET . データシート 2012年 9月 12日
アプリケーション・ノート Lead-Acid Charger and LED Driver using TPS5402 (Rev. A) 2013年 6月 13日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS5402EVM — TPS5402 評価基板

TPS5402EVM は、同期整流降圧 SWIFT™ コンバータ TPS5402 の評価を目的とする、包括的な組み立てとテスト実施済みの回路です。この評価基板は、3.5V ~ 28V の入力電圧を 3.3V のレギュレーション済み出力電圧に変換し、最大 1.7A の出力電流を供給します。TPS5402EVM は、50kHz ~ 1.1MHz の範囲の外部固定スイッチング周波数で動作する設計を採用しています。

ユーザー ガイド: PDF | HTML
リファレンス・デザイン

TIDEP0025 — シングル・チップ・ドライブ、産業用通信およびモーター制御用

このリファレンス・デザインは、位置エンコーダとロータリー・エンコーダ向けの HEIDENHAIN EnDat 2.2 規格に基づいて、ハードウェア・インターフェイスを実装しています。このプラットフォームを活用して、幅広い産業用オートメーション機器でリアルタイム EtherCAT 通信規格を実装することもできます。産業用オートメーション、ファクトリ・オートメーション、産業用通信などのアプリケーションで、小型フットプリントと低消費電力のシングルチップ・ソリューションを設計できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0039 — Sercos III スレーブ、AM437x 通信開発プラットフォーム用、リファレンス・デザイン

TIDEP0039 は、AM437x 用通信 Sercos III スレーブ開発プラットフォームのリファレンス・デザインです。TI の AM437x Sitara プロセッサ・ファミリと Sercos III メディア・アクセス制御(MAC)層を集積した単一のシステム・オン・チップ(SoC)ソリューションです。TIDEP0039 は Sercos III スレーブ通信向けのプラットフォームで、多種多様な産業用オートメーション機器向けのリアルタイム通信標準仕様である Sercos III の実装を可能にします。このリファレンス・デザインは TMDXIDK437X (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0022 — ARM MPU、内蔵型 BiSS C マスター・インターフェイス付き

PRU-ICSS(産業用通信サブシステム用の BiSS C Master プロトコル)を実装。このリファレンス・デザインは、包括的な資料と、プログラマブル・リアルタイム・ユニット(PRU)用のソース・コードを提供します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0035 — HIPERFACE DSL マスター インターフェイスを統合した ARM MPU のリファレンス デザイン

このリファレンス デザインは、産業用通信サブシステム (PRU-ICSS) 上に HIPERFACE DSL マスター プロトコルを実装しています。2 線式インターフェースにより、位置フィードバック用の配線をモーターケーブルに統合可能です。  この設計は、AM437x PRU-ICSS ファームウェアと TIDA-00177 トランシーバのリファレンスデザインで構成されています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0050 — EnDat 2.2 システム、リファレンス・デザイン

このリファレンス・デザインは、位置エンコーダとロータリー・エンコーダ向けの HEIDENHAIN EnDat 2.2 規格に基づいて、EnDat 2.2 マスター・プロトコル・スタックとハードウェア・インターフェイスを実装しています。このデザインが採用しているのは、EnDat 2.2 マスター・プロトコル・スタックと、RS-485 トランシーバを使用する半二重通信機能、および Sitara AM437x 産業用開発キット (IDK) 上に実装済みのライン終端機能です。このデザインは、HEIDENHAIN EnDat 2.2 規格を満たすように包括的にテスト済みです。AM437x IDK は (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP4408 — オフライン AC/DC 120W 複数出力フライバック電源リファレンス・デザイン

PMP4408 は、ユニバーサル AC 入力を受け入れ、120W を供給するフライバック・コンバータのリファレンス・デザインです。LM5023 疑似共振フライバック・コンバータを採用して、2 つの高効率な絶縁型出力を供給します。さらに、ダウンストリームの降圧コンバータである TPS5402 により、2 つの高効率な非絶縁型出力も供給します。QR フライバック・デザインではバレー・スイッチングを実装し、高効率を達成するとともに、出力の短絡や出力過電圧などの保護機能も搭載しています。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian