ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

TPS54361

アクティブ

ソフト スタート機能と Eco-mode™ 搭載、4.5 ~ 60V 入力、3.5A、降圧 DC/DC コンバータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM76003 アクティブ 3.5V ~ 60V、3.5A の同期整流降圧電圧コンバータ Wettable flank WQFN package and improved performance.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 3.5 Vin (max) (V) 60 Vin (min) (V) 4.5 Vout (max) (V) 59 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 85 Iq (typ) (µA) 152 Duty cycle (max) (%) 98 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 3.5 Vin (max) (V) 60 Vin (min) (V) 4.5 Vout (max) (V) 59 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 85 Iq (typ) (µA) 152 Duty cycle (max) (%) 98 Type Converter
WSON (DPR) 10 16 mm² 4 x 4
  • High Efficiency at Light Loads With Pulse-Skipping Eco-Mode™
  • 89-mΩ High-Side MOSFET
  • 152-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads With Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • UV and OV Power Good Output
  • Adjustable Soft Start and Sequencing
  • 0.8-V 1% Internal Voltage Reference
  • 10-Pin WSON With Thermal Pad Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54361 with the WEBENCH® Power Designer
  • High Efficiency at Light Loads With Pulse-Skipping Eco-Mode™
  • 89-mΩ High-Side MOSFET
  • 152-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads With Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • UV and OV Power Good Output
  • Adjustable Soft Start and Sequencing
  • 0.8-V 1% Internal Voltage Reference
  • 10-Pin WSON With Thermal Pad Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54361 with the WEBENCH® Power Designer

The TPS54361 device is a 60-V, 3.5-A, step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 152 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor-divider at the enable pin. The output voltage startup ramp is controlled by the soft-start pin that can also be configured for sequencing and tracking. An open-drain power-good signal indicates the output is within 93% to 106% of the nominal voltage.

A wide adjustable switching frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protects internal and external components during an overload condition.

The TPS54361 device is available in a 10-pin 4-mm × 4-mm WSON package.

The TPS54361 device is a 60-V, 3.5-A, step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 152 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor-divider at the enable pin. The output voltage startup ramp is controlled by the soft-start pin that can also be configured for sequencing and tracking. An open-drain power-good signal indicates the output is within 93% to 106% of the nominal voltage.

A wide adjustable switching frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protects internal and external components during an overload condition.

The TPS54361 device is available in a 10-pin 4-mm × 4-mm WSON package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS54361 4.5-V to 60-V Input, 3.5-A, Step-Down DC-DC Converter With Soft-Start and Eco-Mode™ データシート (Rev. D) PDF | HTML 2017年 1月 23日
アプリケーション・ノート Creating a Universal Car Charger for USB Devices From the TPS54240 and TPS2511 (Rev. E) 2013年 9月 16日
アプリケーション・ノート Create a Split-Rail Power Supply with a Wide Input Voltage Buck Regulator (Rev. A) 2012年 10月 26日
アプリケーション・ノート Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 2012年 10月 26日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS54361EVM-555 — TPS54361EVM-555 TPS54361 4.5V ~ 60V 入力、 3.5A 降圧 DC/DC コンバータの評価基板

The TPS54361EVM-555 is a fully assembled and tested circuit for evaluating the TPS54361 step-down converter. The TPS54361EVM-555 operates from a 7.0V to 60V input (12V nominal) and provides a 5.0V output at 3.5A.

ユーザー ガイド: PDF
シミュレーション・モデル

TPS54361 PSpice Transient Model

SLVM971.ZIP (620 KB) - PSpice Model
シミュレーション・モデル

TPS54361 TINA-TI Reference Design_Startup

SLVMA07.TSC (828 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS54361 TINA-TI Reference Design_Steady

SLVMA05.TSC (828 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS54361 TINA-TI Transient Spice Model

SLVMA06.ZIP (57 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS54361-Q1 PSpice Average Model

SLVMA82.ZIP (83 KB) - PSpice Model
計算ツール

SLVC452 TPS54360 and TPS54361 Family Design Excel Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
AC/DC および DC/DC コンバータ (FET 内蔵)
  • TPS54340 Eco-mode™ 搭載、42V 入力、3.5A、降圧 DC/DC コンバータ
  • TPS54341 ソフト スタート機能と Eco-mode™ 搭載、4.5 ~ 42V 入力、3.5A、降圧 DC/DC コンバータ
  • TPS54360 Eco-Mode 搭載、4.5V ~ 60 V 入力、3.5A 降圧コンバータ
  • TPS54360B Eco-Mode™ 搭載の 60V 入力、3.5A、降圧 DC/DC コンバータ
  • TPS54361 ソフト スタート機能と Eco-mode™ 搭載、4.5 ~ 60V 入力、3.5A、降圧 DC/DC コンバータ
  • TPS54540 Eco-mode 搭載、42V、5A、降圧 DC/DC コンバータ
  • TPS54541 ソフト スタート機能と Eco-mode™ 搭載、4.5V ~ 42V 入力、5A、降圧 DC/DC コンバータ
  • TPS54560 Eco-Mode 搭載、4.5V ~ 60 V 入力、5A 降圧コンバータ
  • TPS54560B Eco-mode™ 搭載、4.5V ~ 60V 入力、5A、降圧 DC/DC コンバータ
  • TPS54561 ソフト スタート機能と Eco-mode™ 搭載、4.5V ~ 60V 入力、5A、降圧 DC/DC コンバータ
ハードウェア開発
評価ボード
  • TPS54340EVM-182 TPS54340 降圧コンバータ 評価モジュール
  • TPS54341EVM-555 TPS54341EVM-555 4.5 ~ 60 V 入力 3.5 A 降圧 DC/DC コンバータ評価モジュール
  • TPS54360EVM-182 60V 入力、3A、降圧コンバータ 評価モジュール
  • TPS54361EVM-555 TPS54361EVM-555 TPS54361 4.5V ~ 60V 入力、 3.5A 降圧 DC/DC コンバータの評価基板
  • TPS54541EVM-555 TPS54541EVM-555 評価モジュール
  • TPS54560EVM-515 TPS54560 降圧型・DC/DC・コンバータ評価モジュール
  • TPS54561EVM-555 TPS54561EVM-555 60 V 入力、3.5 A、降圧 DC-DC コンバータ評価モジュール
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DPR) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ