ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS57040-Q1

アクティブ

車載向け、Eco-mode™ 搭載、3.5V ~ 42V、500mA 降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMR34206-Q1 アクティブ 超小型、4.2V ~ 42V、0.6A 同期整流降圧コンバータ Spread spectrum and wettable flank QFN packaging.

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 39 Vout (min) (V) 0.8 Features Adjustable soft start, Enable, Frequency synchronization, Light-load efficiency, Power good, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 100
Rating Automotive Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 39 Vout (min) (V) 0.8 Features Adjustable soft start, Enable, Frequency synchronization, Light-load efficiency, Power good, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 100
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.5-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • Undervoltage and Overvoltage Power-good Output
  • Adjustable Undervoltage Lockout Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro™ Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.5-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • Undervoltage and Overvoltage Power-good Output
  • Adjustable Undervoltage Lockout Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro™ Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)

The TPS57040-Q1 device is a 42-V 0.5-A step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, input supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.5 µA, when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS57040-Q1 is available in a 10-pin thermally enhanced MSOP PowerPAD™ package (DGQ) and a 10-pin SON package (DRC).

The TPS57040-Q1 device is a 42-V 0.5-A step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, input supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.5 µA, when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS57040-Q1 is available in a 10-pin thermally enhanced MSOP PowerPAD™ package (DGQ) and a 10-pin SON package (DRC).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS57040-Q1 0.5-A 42-V Step-Down DC-DC Converter With Eco-mode™ データシート (Rev. D) PDF | HTML 2014年 12月 23日
アプリケーション・ノート Passing CISPR25 Radiated Emissions Using the TPS54160-Q1 (Rev. A) 2019年 5月 23日
アプリケーション・ノート Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 2015年 12月 8日
アプリケーション・ノート TPS54xxx-Q1 and TPS57xxx-Q1 Devices EMC Performance Comparison Study 2015年 11月 17日
アプリケーション・ノート TPS54xx0-Q1 and TPS57xx0-Q1 Pin Open and Short Test Results (Rev. B) 2015年 11月 3日
アプリケーション・ノート Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TPS57040-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM815A.ZIP (77 KB) - PSpice Model
計算ツール

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian