ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS57140-EP

アクティブ

TPS57140-EP Eco-mode™ 制御機能搭載、1.5A、42V、降圧 DC/DC コンバータ

製品詳細

Rating HiRel Enhanced Product Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 39 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 100
Rating HiRel Enhanced Product Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 39 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 100
VSON (DRC) 10 9 mm² 3 x 3
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.5-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • Undervoltage and Overvoltage Power-Good Output
  • Adjustable Undervoltage Lockout (UVLO) Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.5-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • Undervoltage and Overvoltage Power-Good Output
  • Adjustable Undervoltage Lockout (UVLO) Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The TPS57140-EP device is a 42-V, 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load, regulated output supply current to 116 µA. Using the enable pin reduces the shutdown supply current to 1.5 µA.

UVLO is internally set at 2.5 V, but can be increased using the enable pin. The slow-start pin, which is also configurable for sequencing or tracking, controls the output voltage start-up ramp. An open-drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.

A wide switching-frequency range allows optimization of efficiency and external component size. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS57140-EP is available in a 10-pin VSON package (DRC).

The TPS57140-EP device is a 42-V, 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load, regulated output supply current to 116 µA. Using the enable pin reduces the shutdown supply current to 1.5 µA.

UVLO is internally set at 2.5 V, but can be increased using the enable pin. The slow-start pin, which is also configurable for sequencing or tracking, controls the output voltage start-up ramp. An open-drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.

A wide switching-frequency range allows optimization of efficiency and external component size. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS57140-EP is available in a 10-pin VSON package (DRC).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS54262-EP アクティブ 低静止電流(Iq)、電圧監視 / リセット機能付き、強化プラスチック、2A、60V、降圧 DC/DC コンバータ Higher input voltage range and output current capability

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS57140-EP 1.5-A 42-V Step-Down DC/DC Converter With Eco-mode™ Control データシート (Rev. B) PDF | HTML 2019年 5月 3日
* 放射線と信頼性レポート TPS57140MDRCREP Reliability Report 2016年 2月 9日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TPS57140-Q1 PSpice Transient Model

SLVM820.ZIP (86 KB) - PSpice Model
計算ツール

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian