ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS57140-Q1

アクティブ

車載向け、Eco-mode™ 搭載、3.5V ~ 42V、1.5A 降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMR43620-Q1 アクティブ 車載対応、3V ~ 36V、2A、低静止電流 (IQ)、低 EMI、同期整流降圧レギュレータ Smaller footprint, higher efficiency, lower EMI, lower IQ and spread-spectrum.

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 39 Vout (min) (V) 0.8 Features Adjustable soft start, Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 100
Rating Automotive Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 39 Vout (min) (V) 0.8 Features Adjustable soft start, Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 100
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With Pulse-Skipping Eco-mode Control Scheme
  • 116-μA Operating Quiescent Current
  • 1.5-μA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • Undervoltage and Overvoltage Power-Good Output
  • Adjustable Undervoltage Lockout Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro Software Tool
    (www.ti.com/tool/switcherpro)

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With Pulse-Skipping Eco-mode Control Scheme
  • 116-μA Operating Quiescent Current
  • 1.5-μA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • Undervoltage and Overvoltage Power-Good Output
  • Adjustable Undervoltage Lockout Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro Software Tool
    (www.ti.com/tool/switcherpro)

All trademarks are the property of their respective owners.

The TPS57140-Q1 device is a 42-V, 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load, regulated output supply current to 116 μA. When the enable pin is in the low state, the shutdown current is reduced to 1.5 µA.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing or tracking. An open-drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.

A wide switching-frequency range allows optimization of efficiency and external component size. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS57140-Q1 is available in a 10-pin thermally enhanced MSOP-PowerPAD package (DGQ) and a 10-pin VSON package (DRC).

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS57140-Q1 device is a 42-V, 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load, regulated output supply current to 116 μA. When the enable pin is in the low state, the shutdown current is reduced to 1.5 µA.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing or tracking. An open-drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.

A wide switching-frequency range allows optimization of efficiency and external component size. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS57140-Q1 is available in a 10-pin thermally enhanced MSOP-PowerPAD package (DGQ) and a 10-pin VSON package (DRC).

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS57140-Q1 1.5-A 42-V Step-Down DC-DC Converter With Eco-mode™ Control データシート (Rev. D) PDF | HTML 2016年 2月 5日
セレクション・ガイド Automotive Infotainment EE Buck Converter/Controller Selection Guide (Rev. B) 2021年 4月 15日
アプリケーション・ノート Passing CISPR25 Radiated Emissions Using the TPS54160-Q1 (Rev. A) 2019年 5月 23日
アプリケーション・ノート Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 2015年 12月 8日
アプリケーション・ノート TPS54xxx-Q1 and TPS57xxx-Q1 Devices EMC Performance Comparison Study 2015年 11月 17日
アプリケーション・ノート TPS54xx0-Q1 and TPS57xx0-Q1 Pin Open and Short Test Results (Rev. B) 2015年 11月 3日
アプリケーション・ノート Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TPS57140-Q1 PSpice Transient Model

SLVM820.ZIP (86 KB) - PSpice Model
シミュレーション・モデル

TPS57140-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCV1A.ZIP (62 KB) - PSpice Model
計算ツール

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-080004 — 拡張現実ヘッドアップ ディスプレイのエレクトロニクスおよび LED ドライバのリファレンス デザイン

このリファレンス デザインは、車載用拡張現実 (AR) ヘッドアップ ディスプレイ (HUD) を駆動するように設計された、エレクトロニクス サブシステムです。DLP® テクノロジにより、明るく鮮明で、高彩度のヘッドアップ ディスプレイが可能になり、運転に関する重要な情報が車のフロントガラスに投影されるため、ドライバーの注意がそらされることが少なくなり、周囲の状況を的確に把握できるようになります。このデザインは、DLP3030-Q1 チップセットを使用しています。このチップセットには、DLP3030-Q1 0.3" DMD、DLPC120-Q1 車載用 DMD コントローラ、および LED (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01429 — CAN向けに前昇圧と後降圧を行う車載用ディスクリートSBCのリファレンス デザイン

TIDA-01429 リファレンス デザインは、広い入力電圧範囲の昇圧コントローラを実装し、その後段に広い入力電圧範囲の降圧コンバータを配置して、出力を 5.0V に設定します。この 5.0V 電源電圧の供給先となるのは、CAN(Controller Area Network)トランシーバと、C2000 マイコンに電力を供給するコンパクトな 3.3V 固定出力 LDO(低ドロップアウト)レギュレータです。このデザインは、いずれも 500KBPS で動作する CAN 通信を対象にして、電波暗室法 (ALSE) を使用した CISPR 25 定格の放射型電磁波、電圧法を使用した CISPR 25 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP11136 — 車載無線 USB 電源ポート (5V@2.1A)/LED バック ライト ドライバのリファレンス デザイン

PMP11136 リファレンス デザインは、ケーブル ドロップ補償された 5V @ 2.1A および 5V @ 1A の USB 出力を供給します。さらに、3.3V @ 2.5A の降圧コンバータ出力と、12V @ 0.163A の電流制御 LED ブースト コンバータもあります。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00794 — HEV/EV のトラクション用インバータ向け IGBT モジュール過熱保護のリファレンス デザイン

TIDA-00794 は、HEV / EV(ハイブリッド自動車 / 電気自動車)のトラクション インバータ システム内で IGBT を過熱から保護するための温度センス ソリューションのリファレンス デザインです。IGBT モジュール内蔵の NTC サーミスタを介して IGBT の温度を監視します。NTC サーミスタの温度が上昇し、プログラム済みのスレッショルドを上回った時点で、IGBT ゲート ドライバを過熱シャットダウンする機能を提供します。このリファレンス デザインには、絶縁型 IGBT ゲート ドライバ、高電圧との絶縁機能、NTC シグナル (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian