ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS57160-Q1

アクティブ

車載向け、Eco-mode™ 搭載、3.5V ~ 60V、1.5A 降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
新規 LM65625-Q1 アクティブ 車載、高い電力密度と低 EMI 向けに最適化済み、2.5A、3V ~ 65V 降圧コンバータ Better efficiency and smaller solution size

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 3.5 Vout (max) (V) 58 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 100
Rating Automotive Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 3.5 Vout (max) (V) 58 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 100
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With Pulse-
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.5-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • Undervoltage and Overvoltage Power-good Output
  • Adjustable Undervoltage Lockout (UVLO) Voltage
    and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro™ Software Tool
    (ti.com/tool/switcherpro)
  • Z-Suffix Offers Improved Delamination
  • Qualified for Automotive Applications
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With Pulse-
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.5-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • Undervoltage and Overvoltage Power-good Output
  • Adjustable Undervoltage Lockout (UVLO) Voltage
    and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro™ Software Tool
    (ti.com/tool/switcherpro)
  • Z-Suffix Offers Improved Delamination

The TPS57160-Q1 device is a 60-V 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, input supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.5 µA.

Undervoltage lockout is set internally at 2.5 V but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing or tracking. An open-drain power-good signal indicates the output is within 92% to 109% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS57160-Q1 device is available in a 10-pin thermally enhanced MSOP-PowerPAD™ (DGQ) or 10-pin VSON (DRC) package. The Z-suffix offers reduced delamination compared to standard device.

The TPS57160-Q1 device is a 60-V 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, input supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.5 µA.

Undervoltage lockout is set internally at 2.5 V but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing or tracking. An open-drain power-good signal indicates the output is within 92% to 109% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS57160-Q1 device is available in a 10-pin thermally enhanced MSOP-PowerPAD™ (DGQ) or 10-pin VSON (DRC) package. The Z-suffix offers reduced delamination compared to standard device.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS57160-Q1 1.5-A 60-V Step-Down DC-DC Converter With Eco-mode™ Control データシート (Rev. E) PDF | HTML 2015年 3月 19日
アプリケーション・ノート Passing CISPR25 Radiated Emissions Using the TPS54160-Q1 (Rev. A) 2019年 5月 23日
アプリケーション・ノート Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 2015年 12月 8日
アプリケーション・ノート TPS54xxx-Q1 and TPS57xxx-Q1 Devices EMC Performance Comparison Study 2015年 11月 17日
アプリケーション・ノート TPS54xx0-Q1 and TPS57xx0-Q1 Pin Open and Short Test Results (Rev. B) 2015年 11月 3日
アプリケーション・ノート Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS57160-Q1EVM — TPS57160-Q1EVM: - EMC 最適化 EVM、TPS57160-Q1 降圧 DC/DC コンバータ機能付き

The TPS57160-Q1EVM is optimized to meet the CISPR25 EMC Standard for automotive components. It requires an input voltage between 9V and 16V and will provide an output voltage of 5V at 1A. The layout has been designed to reduce emissions to levels deemed acceptable by the aforementioned standard. (...)

ユーザー ガイド: PDF
評価ボード

TPS92662AEVM6-104 — TPS92662A-Q1 6 チャネル マトリクスの評価基板

TPS92662AEVM6-104 は、個別制御可能な 66 個の LED を搭載しており、これらは 6 チャネルのアプリケーション向けに構成済みです。この評価基板は、LED マトリクス マネージャ デバイスである TPS92662A-Q1 の多様性と構成可能性を示すためのものです。コンパニオン制御 PCB である 6CHAUTOECU-899、および TPS92662AEVM ソフトウェア パッケージを組み合わせて使用すると、包括的に制御できる動的なフロント ライティング システムを評価することができます。
シミュレーション・モデル

TPS57160-Q1 PSpice Transient Model

SLVM817.ZIP (86 KB) - PSpice Model
シミュレーション・モデル

TPS57160-Q1 Unencrypted PSpice Transient Model

SLVMCV2.ZIP (7 KB) - PSpice Model
計算ツール

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

PMP30942 — 車載対応、LIDAR 向け、5W 反転型昇降圧のリファレンス デザイン

この超小型の反転型昇降圧回路は LIDAR アプリケーションに適しており、入力電圧 5.2V から最大 -45V の負電圧を生成します。最大負荷電流は 120mA に制限されています。負荷がより大きい場合、TPS54260 または TPS54360 を使用してください。これらの降圧デバイスは、高いデューティ サイクル範囲に適しており、入力が 5V 以下の場合も簡単にスタートアップできます。
試験報告書: PDF
リファレンス・デザイン

TIDA-050040 — ハロゲン代替用車載LEDヘッドライト ドライバ モジュール リファレンス デザイン

このリファレンス デザインは、TPS92682 と TPS92520 を使用して、ヘッドライト アプリケーション向けに 3 チャネル LED ドライバの包括的な機能を自己完結型で実現する方法を紹介します。  このデザインは、車載のボディ コントロール モジュール (BCM、車体制御モジュール) と互換性のある、低コストのハロゲン ヘッドライト モジュールの置き換えに使用することを意図しています。  3 個の LED チャネルは、ハイビームとロービーム、方向指示器 (ウィンカー)、昼間点灯ライト (DRL)、ポジション ランプ (車幅灯) の駆動に使用できます。  このデザインは、1 個の (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-050030 — 120W デュアルステージ、マトリクス互換、車載ヘッドライト ECU のリファレンス デザイン

このリファレンス デザインでは、電圧レギュレーション モードのインターリーブ昇圧を使用して 4 つの同期整流降圧チャネルに給電する、ヘッドライト ECU について詳しく説明します。このリファレンス デザインは、マトリクス ヘッドライトを制御することもでき、車載用ヘッドライトの ECU をエミュレートするためにヒートシンクに取り付けられケースに納められています。TPS92682-Q1 は、130W の電力を出力できる電圧レギュレーション モードに設定された 2 相インターリーブ昇圧コントローラとして構成されています。この昇圧出力は、2 つの TPS92520-Q1 2 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP30473 — 低ノイズ、デュアル出力補助電源のリファレンス デザイン

このリファレンス デザインは、2 x 1W の反転型昇降圧コンバータです。2 つの出力電圧 (+5 V と -5 V) を、1 個の降圧シリコン製品 (TPS57160-Q1) から生成します。複数のポスト レギュレータ (と複数のポスト フィルタ) により、リップル フリーの出力電圧を複数確保しています。入力電圧範囲は、車載と産業用の各アプリケーションに対応しています。 
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian