ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS61240-Q1

アクティブ

AEC-Q100 認証済み、2.3V ~ 5.5V の入力範囲、3.5MHz の固定周波数、450mA 昇圧コンバータ

製品詳細

Rating Automotive Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 5 Vout (min) (V) 5 Switch current limit (typ) (A) 0.6 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 5 Vout (min) (V) 5 Switch current limit (typ) (A) 0.6 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
WSON (DRV) 6 4 mm² 2 x 2
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade
      • TPS61240IDRVRQ1: grade 3, –40°C to +85°C ambient operating temperature
      • TPS61240TDRVRQ1: grade 2, –40°C to +105°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • Efficiency > 90% at nominal operating conditions
  • Total DC Output Voltage Accuracy 5 V ±2%
  • Typical 30-µA quiescent current
  • Best in class line and load transient
  • Wide VIN range from 2.3 V to 5.5 V
  • Output current up to 450 mA
  • Automatic PFM/PWM mode transition
  • Low ripple power save mode for improved efficiency at light loads
  • Internal soft start, 250 µs typical start-up time
  • 3.5-MHz typical operating frequency
  • Load disconnect during shutdown
  • Current overload and thermal shutdown protection
  • Only three surface-mount external components required (one MLCC inductor, two ceramic capacitors)
  • Total solution size < 13 mm2
  • Available in a 2 mm × 2 mm WSON package
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade
      • TPS61240IDRVRQ1: grade 3, –40°C to +85°C ambient operating temperature
      • TPS61240TDRVRQ1: grade 2, –40°C to +105°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • Efficiency > 90% at nominal operating conditions
  • Total DC Output Voltage Accuracy 5 V ±2%
  • Typical 30-µA quiescent current
  • Best in class line and load transient
  • Wide VIN range from 2.3 V to 5.5 V
  • Output current up to 450 mA
  • Automatic PFM/PWM mode transition
  • Low ripple power save mode for improved efficiency at light loads
  • Internal soft start, 250 µs typical start-up time
  • 3.5-MHz typical operating frequency
  • Load disconnect during shutdown
  • Current overload and thermal shutdown protection
  • Only three surface-mount external components required (one MLCC inductor, two ceramic capacitors)
  • Total solution size < 13 mm2
  • Available in a 2 mm × 2 mm WSON package

The TPS61240-Q1 device is a high efficient synchronous step up DC-DC converter optimized for products powered by either a three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-Polymer battery. The TPS61240-Q1 supports output currents up to 450 mA. The TPS61240-Q1 has an input valley current limit of 500 mA.

TPS61240-Q1 device provides fixed output voltage of 5V-typ with an input voltage range of 2.3 V to 5.5 V and the device supports batteries with extended voltage range. During shutdown, the load is completely disconnected from the battery. The TPS61240-Q1 boost converter is based on a quasi-constant on-time valley current mode control scheme.

The TPS61240-Q1 presents a high impedance at the VOUT pin when shut down. This allows for use in applications that require the regulated output bus to be driven by another supply while the TPS61240-Q1 is shut down.

During light loads the device will automatically pulse skip allowing maximum efficiency at lowest quiescent currents. In the shutdown mode, the current consumption is reduced to less than 1 µA.

TPS61240-Q1 allows the use of a small inductor and capacitors to achieve a small solution size. The TPS61240-Q1 is available in a 2 mm × 2 mm WSON package.

The TPS61240-Q1 device is a high efficient synchronous step up DC-DC converter optimized for products powered by either a three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-Polymer battery. The TPS61240-Q1 supports output currents up to 450 mA. The TPS61240-Q1 has an input valley current limit of 500 mA.

TPS61240-Q1 device provides fixed output voltage of 5V-typ with an input voltage range of 2.3 V to 5.5 V and the device supports batteries with extended voltage range. During shutdown, the load is completely disconnected from the battery. The TPS61240-Q1 boost converter is based on a quasi-constant on-time valley current mode control scheme.

The TPS61240-Q1 presents a high impedance at the VOUT pin when shut down. This allows for use in applications that require the regulated output bus to be driven by another supply while the TPS61240-Q1 is shut down.

During light loads the device will automatically pulse skip allowing maximum efficiency at lowest quiescent currents. In the shutdown mode, the current consumption is reduced to less than 1 µA.

TPS61240-Q1 allows the use of a small inductor and capacitors to achieve a small solution size. The TPS61240-Q1 is available in a 2 mm × 2 mm WSON package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS61240 アクティブ 2.3V ~ 5.5V の入力範囲、3.5MHz の固定周波数、450mA 昇圧コンバータ Non-Q1 version

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS61240-Q1 3.5-MHz High Efficiency Step-Up Converter データシート (Rev. C) PDF | HTML 2020年 6月 10日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
ユーザー・ガイド Single LP8733-Q1 User's Guide to Power DRA78x and TDA3 (Rev. A) PDF | HTML 2021年 3月 31日
機能安全情報 TPS61240-Q1 Functional Safety, FIT Rate and Failure Mode Distribution (Rev. A) 2020年 5月 26日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
設計ガイド Automotive Battery to Point-of-Load Power Solution for TDA2xx Design Guide (Rev. B) 2017年 1月 31日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS61240EVM-360 — TPS61240EVM-360 評価モジュール

The TPS61240EVM-260 facilitates evaluation of the TPS61240 IC. There are three circuits on the EVM:

CKT1 will demonstrate the TPS61240DRV (SON) package.

CKT2 will demonstrate the TPS61240YFF (WCSP) package in a small layout.

CKT3 will demonstrate the TPS61240YFF operating in a diode OR configuration.

ユーザー ガイド: PDF
シミュレーション・モデル

Unecrypted TPS61240 PSpice Transient Model Package (Rev. A)

SLVMAT6A.ZIP (79 KB) - PSpice Model
リファレンス・デザイン

TIDA-01428 — CAN ディスクリート SBC 付き車載用前段降圧、後段昇圧のリファレンス デザイン

TIDA-01428 リファレンス デザインは、広入力電圧(VIN)で 3.3V への変換を行う 1A 降圧コンバータを実装し、その後段にコンパクトな低入力電圧の 5V 昇圧コンバータを配置して、CAN(Controller Area Network)の物理層インターフェイスへの電力供給を行います。このデザインは、いずれも 500KBPS で動作する CAN 通信に対して、電圧法を使用した CISPR 25 定格の放射型および伝導型電磁波や、ISO 11452-4 に従ったバルク電流注入 (BCI) 耐性を試験済みです。TIDA-01428 は、EMC 検討済みのパワー ツリーと CAN (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01425 — イーサネットおよび CAN 搭載の車載用スタンドアロン ゲートウェイのリファレンス デザイン

TIDA-01425 はゲートウェイ アプリケーションの帯域幅と処理能力の拡大を可能にする車載ゲートウェイ向けサブシステムのリファレンス デザインです。このデザインにより、イーサネットの物理層トランシーバ (PHY) を実装して帯域幅を拡大し、車載プロセッサを使用して処理能力を向上することで、車載ゲートウェイがより多くの高速データ伝送を行うことが可能となります。さらに、完全な電源ツリー、CAN PHY、車載要件、放射仕様を想定して選定した部品を使用して、完全な車載ゲートウェイ設計を開始することができます。また、設計プロセスも簡素化されます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-050029 — 車載ライティング向け、45W、15W のデュアル SEPIC LED ドライバのリファレンス デザイン

このリファレンス デザインは、TPS92682-Q1 デュアル チャネル LED コントローラを紹介します。このコントローラは、自動車のヘッドライトなどの前方照明アプリケーションでの使用を想定し、ハイビーム (HB) とロービーム (LB)、昼間点灯 (DRL)、車幅灯 (POS) の機能を搭載しています。このデザインは、TPS92682-Q1 デバイスを 1 個採用してシングル ステージの電源ソリューションを実装し、廃ビームとロービーム両方のチャネルを駆動するとともに、CAN (Controller Area Network) (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP22063 — 車載ウォーム / コールド クランク機能搭載クラスタとディスプレイ電源のリファレンス デザイン

このリファレンス デザインは、車載の HUD (ヘッド アップ ディスプレイ)、センター情報ディスプレイ、クラスタ ディスプレイ、他の車載ディスプレイに対して複数のシステム レールを供給します。バッテリ直結型のコンバータを 1 個使用して 3.3V バスを生成します。1 個の昇圧コンバータで 3.3V から 5V への変換を実施し、1 個の降圧回路は 3.3V レールから 1.8V を生成します。このデザインが出力する複数の電源レールを使用して駆動できる例として、ディスプレイ パネル、CAN バス、マイコン (MCU)、FPD-Link、タッチ コントローラ、複数のスイッチ (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-050008 — 電圧監視機能を向上した ADAS 向け電源のリファレンス デザイン

この車載電源のリファレンス デザインは、先進運転支援システム (ADAS) に搭載するセーフティー マイコン向けに付加的な高精度電圧スーパーバイザ機能とウィンドウ ウォッチドッグをサポートします。これらの ADAS システムは、自動的な緊急ブレーキ、車線逸脱防止支援、アダプティブ クルーズ コントロールのような運転機能を制御できます。高精度の電圧検出器はスーパーバイザ機能を改善するために各レールを監視するモニタであり、お客様が機能安全の目標を達成するのに役立ちます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00530 — 低消費電力 TDA3x ベース システム向け車載電源のリファレンス デザイン

このソリューションは、車載バッテリを電源とする、TDA3x SoC を使用した ADAS アプリケーション向けにサイズを最適化した高集積電源リファレンス デザインです。  処理能力の低いアプリケーションのみを対象とすることで、高性能プロセッサを使用するシステムと比べ、より小型のデバイスや部品を選択することが可能になります。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00805 — バッテリからの電力供給で動作する車載用 ADAS/インフォテイメントプロセッサ電源のリファレンスデザイン

TIDA-00805 リファレンス デザインは、バッテリ直結型の車載電源ソリューションであり、サラウンド ビュー、フロント カメラ、ドライバー監視のような先進運転支援システム(ADAS)、またクラスタやヘッド ユニットのようなインフォテインメント システムのプロセッサをターゲットにしています。このデザインは 3.9 ~ 40V の車載バッテリ直結電力入力で動作し、アプリケーション プロセッサ、CAN(Controller Area Network)、入出力インターフェイス、DDR(Double Data Rate)メモリなどを対象にしてさまざまな電源レールを供給します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DRV) 6 Ultra Librarian