ホーム パワー マネージメント LED ドライバ 車載 LED ドライバ

TPS92661-Q1

アクティブ

車載ヘッドライト システム向け、高輝度 LED マトリクス マネージャ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS92662A-Q1 アクティブ 車載ヘッドライト システム向け、12 チャネル、高輝度 LED マトリクス マネージャ Improved EMI performance.

製品詳細

Number of channels 12 Topology Floating Switch Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 60 Iout (max) (A) 1 Iq (typ) (mA) 1 Features Integrated Switch
Number of channels 12 Topology Floating Switch Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 60 Iout (max) (A) 1 Iq (typ) (mA) 1 Features Integrated Switch
HTQFP (PHP) 48 81 mm² 9 x 9
  • 12 Series LED Bypass Switches
  • Multi-Drop UART Communication Interface
  • Programmable 10-bit PWM Dimming
    • Individual Turn-on and Turn-off Times
    • Inherent Phase Shift Capability
    • Device-to-Device Synchronization
  • LED Open/Short Detection and Protection
    • Fault Reporting
  • AEC-Q100 Grade 1
  • Thermally Enhanced Package
    • 48-pin, TQFP, Exposed Pad Package
  • 12 Series LED Bypass Switches
  • Multi-Drop UART Communication Interface
  • Programmable 10-bit PWM Dimming
    • Individual Turn-on and Turn-off Times
    • Inherent Phase Shift Capability
    • Device-to-Device Synchronization
  • LED Open/Short Detection and Protection
    • Fault Reporting
  • AEC-Q100 Grade 1
  • Thermally Enhanced Package
    • 48-pin, TQFP, Exposed Pad Package

The TPS92661 device is a compact, highly-integrated solution for shunt FET dimming for large arrays of high-brightness LEDs in applications such as automotive headlights.

The TPS92661 device includes a 12-switch series array for bypassing individual LEDs in the string and a serial communication interface for control and management by a master microcontroller.

An on-board charge pump rail that can float up to 67 V aboveGND provides the LED bypass switch gate drive.The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The TPS92661 device contains a multi-drop universal asynchronous receiver transmitter (UART) for serial communication. The turn-on and turn-off times are programmable for each individual LED in the string. The PWM frequency is adjustable via an internal register and multiple devices can be synchronized to the same frequency and phase.

The TPS92661 device features open LED protection as well as open and short LED fault reporting via the serial interface.

The TQFP package features a feed-through topology to enable easy routing of

The TPS92661 device is a compact, highly-integrated solution for shunt FET dimming for large arrays of high-brightness LEDs in applications such as automotive headlights.

The TPS92661 device includes a 12-switch series array for bypassing individual LEDs in the string and a serial communication interface for control and management by a master microcontroller.

An on-board charge pump rail that can float up to 67 V aboveGND provides the LED bypass switch gate drive.The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The TPS92661 device contains a multi-drop universal asynchronous receiver transmitter (UART) for serial communication. The turn-on and turn-off times are programmable for each individual LED in the string. The PWM frequency is adjustable via an internal register and multiple devices can be synchronized to the same frequency and phase.

The TPS92661 device features open LED protection as well as open and short LED fault reporting via the serial interface.

The TQFP package features a feed-through topology to enable easy routing of

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS92662-Q1 アクティブ 車載ヘッドライト システム向け、12 チャネル、高輝度 LED マトリクス マネージャ This product controls up to 372 pixels of individual LED brightness with flexible switch configurations and programmable LED open detection voltage threshold.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート High-Brightness LED Matrix Manager for Automotive Headlight Systems データシート (Rev. A) PDF | HTML 2015年 8月 12日
ホワイト・ペーパー LED Drivers for Automotive Exterior Applications (Rev. B) 2018年 3月 27日
技術記事 Shining a light on op amps: considerations in LED lighting PDF | HTML 2016年 10月 20日
技術記事 Lighting the road ahead: LEDs in automotive front lighting PDF | HTML 2016年 9月 29日
技術記事 Improving road safety by the headlight: LED matrix manager PDF | HTML 2016年 5月 20日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTQFP (PHP) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ