TRF371125

アクティブ

0.7 ~ 4.0GHz、広帯域、統合型ダイレクト ダウン コンバージョン レシーバ

製品詳細

BB BW LP filter (min) (MHz) 0.7 BB BW LP filter (max) (MHz) 15 Supply voltage (typ) (V) 5 IIP3 (typ) (dBm) 24 IIP2 (typ) (dBm) 60 Rating Catalog Operating temperature range (°C) -40 to 85
BB BW LP filter (min) (MHz) 0.7 BB BW LP filter (max) (MHz) 15 Supply voltage (typ) (V) 5 IIP3 (typ) (dBm) 24 IIP2 (typ) (dBm) 60 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • Frequency Range: 700 MHz to 4000 MHz
  • Integrated Baseband Programmable-Gain Amplifier
  • On-Chip Programmable Baseband Filter
  • High Out-of-Band IP3: 24 dBm at 2400 MHz
  • High Out-of-Band IP2: 60 dBm at 2400 MHz
  • Hardware and Software Power Down
  • Three-Wire Serial Interface
  • Single Supply: 4.5-V to 5.5-V Operation
  • Silicon Germanium Technology
  • APPLICATIONS
    • Multicarrier Wireless Infrastructure
    • WiMAX
    • High-Linearity Direct-Downconversion Receiver
    • LTE (Long Term Evolution)

All trademarks are the property of their respective owners.

  • Frequency Range: 700 MHz to 4000 MHz
  • Integrated Baseband Programmable-Gain Amplifier
  • On-Chip Programmable Baseband Filter
  • High Out-of-Band IP3: 24 dBm at 2400 MHz
  • High Out-of-Band IP2: 60 dBm at 2400 MHz
  • Hardware and Software Power Down
  • Three-Wire Serial Interface
  • Single Supply: 4.5-V to 5.5-V Operation
  • Silicon Germanium Technology
  • APPLICATIONS
    • Multicarrier Wireless Infrastructure
    • WiMAX
    • High-Linearity Direct-Downconversion Receiver
    • LTE (Long Term Evolution)

All trademarks are the property of their respective owners.

The TRF371125 is a highly linear and integrated direct-conversion quadrature demodulator. The TRF371125 integrates balanced I and Q mixers, LO buffers, and phase splitters to convert an RF signal directly to I and Q baseband. The on-chip programmable-gain amplifiers allow adjustment of the output signal level without the need for external variable-gain (attenuator) devices. The TRF371125 integrates programmable baseband low-pass filters that attenuate nearby interference, eliminating the need for an external baseband filter.

Housed in a 7-mm × 7-mm QFN package, the TRF371125 provides the smallest and most integrated receiver solution available for high-performance equipment.

The TRF371125 is a highly linear and integrated direct-conversion quadrature demodulator. The TRF371125 integrates balanced I and Q mixers, LO buffers, and phase splitters to convert an RF signal directly to I and Q baseband. The on-chip programmable-gain amplifiers allow adjustment of the output signal level without the need for external variable-gain (attenuator) devices. The TRF371125 integrates programmable baseband low-pass filters that attenuate nearby interference, eliminating the need for an external baseband filter.

Housed in a 7-mm × 7-mm QFN package, the TRF371125 provides the smallest and most integrated receiver solution available for high-performance equipment.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TRF371125 Integrated IQ Demodulator データシート (Rev. B) 2010年 12月 3日
技術記事 Can a clock generator act as a jitter cleaner? PDF | HTML 2017年 3月 23日
技術記事 Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 2017年 1月 10日
技術記事 A survival guide to scaling your PLL loop filter design PDF | HTML 2016年 11月 22日
ユーザー・ガイド TSW6011EVM Quick Start Guide (Rev. D) 2016年 8月 17日
技術記事 What to do when your PLL does not lock PDF | HTML 2016年 7月 12日
技術記事 Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 2016年 6月 6日
アプリケーション・ノート Characterization Report for FMC30RF 2014年 9月 18日
アプリケーション・ノート DC Offset Auto-Calibration of TRF371x 2009年 11月 5日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TRF371125EVM — TRF371125EVM 評価モジュール

The TRF371125EVM is the evaluation module for the TRF371125 device. The TRF371125 is a direct conversion quadrature demodulator which integrates programmable baseband filters, adjustable DC offset correction, and output buffer amplifiers for driving high speed ADCs. The TRF371125 is suited for (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SLAC557 TSW6011EVM GUI Installer

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
クロック ジェネレータ
  • CDCE62005 デュアル VCO 内蔵、5/10 出力、クロック ジェネレータ / ジッタ クリーナ
IQ 復調器
  • TRF371125 0.7 ~ 4.0GHz、広帯域、統合型ダイレクト ダウン コンバージョン レシーバ
リファレンス・デザイン

TIDA-00078 — ダイレクト・ダウン・コンバージョン・システム、I/Q 接続付き

The I/Q Correction block implemented in the Field Programmable Gate Array (FPGA) of the TSW6011EVM helps users to adopt a direct down conversion receiver architecture in a wireless system. The I/Q correction block consists of a single-tap blind algorithm, which corrects the frequency-independent (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ