ホーム インターフェイス RS-232 トランシーバ

TRS3386E

アクティブ

ロジック電源ピン / ±15kV IEC-ESD 保護機能搭載、3V ~ 5.5V 250kbps RS-232 ライン ドライバ / レシーバ

製品詳細

Drivers per package 3 Receivers per package 2 Logic voltage (min) (V) 2.5 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 3.3, 5 Features Powerdown ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
Drivers per package 3 Receivers per package 2 Logic voltage (min) (V) 2.5 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 3.3, 5 Features Powerdown ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • VL Pin for Compatibility With Mixed-Voltage Systems
    Down to 2.5 V on Logic Side
  • Enhanced ESD Protection on RIN Inputs and DOUT Outputs
    • ±15-kV Human-Body Model
    • ±15-kV IEC 61000-4-2, Air-Gap Discharge
    • ±8-kV IEC 61000-4-2, Contact Discharge
  • Low 300-µA Supply Current
  • Specified 250-kbps Data Rate
  • 1-µA Low-Power Shutdown
  • Meets EIA/TIA-232 Specifications Down to 3 V
  • Designed to be Interchangeable With Industry Standard ’3386 Devices
  • APPLICATIONS
    • Hand-Held Equipment
    • PDAs
    • Cell Phones
    • Battery-Powered Equipment
    • Data Cables

  • VL Pin for Compatibility With Mixed-Voltage Systems
    Down to 2.5 V on Logic Side
  • Enhanced ESD Protection on RIN Inputs and DOUT Outputs
    • ±15-kV Human-Body Model
    • ±15-kV IEC 61000-4-2, Air-Gap Discharge
    • ±8-kV IEC 61000-4-2, Contact Discharge
  • Low 300-µA Supply Current
  • Specified 250-kbps Data Rate
  • 1-µA Low-Power Shutdown
  • Meets EIA/TIA-232 Specifications Down to 3 V
  • Designed to be Interchangeable With Industry Standard ’3386 Devices
  • APPLICATIONS
    • Hand-Held Equipment
    • PDAs
    • Cell Phones
    • Battery-Powered Equipment
    • Data Cables

The TRS3386E is a three-driver and two-receiver RS-232 interface device, with split supply pins for mixed-signal operations. All RS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human-Body Model.

The charge pump requires only four small 0.1-µF capacitors for operation from a 3.3-V supply. The TRS3386E is capable of running at data rates up to 250 kbps, while maintaining RS-232-compliant output levels.

The TRS3386E has a unique VL pin that allows operation in mixed-logic voltage systems. Both driver in (DIN) and receiver out (ROUT) logic levels are pin programmable through the VL pin. The TRS3386E is available in a space-saving thin shrink small-outline package (TSSOP).

The TRS3386E is a three-driver and two-receiver RS-232 interface device, with split supply pins for mixed-signal operations. All RS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human-Body Model.

The charge pump requires only four small 0.1-µF capacitors for operation from a 3.3-V supply. The TRS3386E is capable of running at data rates up to 250 kbps, while maintaining RS-232-compliant output levels.

The TRS3386E has a unique VL pin that allows operation in mixed-logic voltage systems. Both driver in (DIN) and receiver out (ROUT) logic levels are pin programmable through the VL pin. The TRS3386E is available in a space-saving thin shrink small-outline package (TSSOP).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
MAX3386E アクティブ ロジック電源ピン / ±15kV IEC-ESD 保護機能搭載、3V ~ 5.5V 250kbps RS-232 ライン ドライバ / レシーバ The device has the SAME FUNCTIONALITY/PINOUT as the compared device

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート RS-232 Transceiver With Split Supply Pin For Logic Side, TRS3386E データシート (Rev. C) 2011年 3月 31日
技術記事 How the RS-232 transceiver’s regulated charge-pump circuitry works PDF | HTML 2018年 6月 28日
アプリケーション・ノート Understanding Power Requirements in RS-232 Applications (Rev. B) 2013年 4月 26日
アプリケーション・ノート Removing Ground Noise in Data Transmission Systems 2007年 10月 5日
その他の技術資料 RS-232 IEC ESD-Protected Devices From TI (Rev. A) 2007年 7月 27日
アプリケーション・ノート Interface Circuits for TIA/EIA-232-F (Rev. A) 2002年 9月 19日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-060008 — RS-232からRS-485への信号変換のリファレンス デザイン

このリファレンス デザインは、RS-232 信号を RS-485 信号に変換する回路です。RS-232 がサポートする伝送距離が通常 50 フィート (約 15 m) 未満であるのに対して、RS-485 の伝送距離は 1000 フィート (約 300m) を超えることができるため、このリファレンス デザインを使うと長距離通信が可能です。このデザインは、ソフトウェア干渉なしで、双方向半二重通信を実装しています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00540 — RS-485 / RS-232 マルチプロトコル・トランシーバ、リファレンス・デザイン

This design (TIDA-00540) allows for communication over RS-485 or RS-232 data buses without requiring separate wiring for each.  Data lines are shared between two different transceiver types, and a single control signal is used to determine which protocol is to be used.
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00225 — BeagleBone Black 用のデータ集線装置ケープ

BeagleBone Black プラットフォームを取り扱っている場合は、このデザインを活用すると、多くの接続オプションが利用できるようになります。TI の電力線通信(PLC)モジュールと無線周波数(RF)モジュールを使用して、スマート グリッド ネットワーク用のホスト アプリケーションを簡単かつ迅速に開発できます。独自の Cape for the BeagleBone Black(ユニバーサル基板)を容易に作成し、TI の G3-PLC、6LowPAN、PRIME、ワイヤレス M-BUS、ZigBee® いずれかのソリューションを使用して作業を開始することができます。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (DW) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ