LP-AM13E230
AM13E230xx LaunchPad™ development kit
LP-AM13E230
Overview
The LP-AM13E230 EVM is a cost-optimized evaluation module (EVM) specifically designed for the Texas Instruments AM13E230x real-time microcontroller (MCU) series. This board utilizes the 64-pin AM13E23019GTPMR device and showcases key peripherals such as control, analog, and communications interfaces along with integrated nonvolatile memory. It also features a BoosterPackcompatible expansion connector (40-pins), a 5V encoder interface (eQEP) connector, power-domain isolation, CAN-FD transceiver, and an on-board XDS110 debug probe. This EVM serves a streamlined development platform for all variants within the AM13E230x device series.
Features
- AM13E23019GTPM (64-pin, 512KB flash) realtime microcontroller
- Onboard XDS110 debug probe
- 2x user-controlled LEDs
- 3x pushbutton switches: MCU reset, MCU wake, BSL invoke
- Selectable power domains:
- USB (isolated)
- BoosterPack
- External power supply
- Wide Vin (7-12V)
- Enhanced Quadrature Encoder Pulse (QEP)-based encoder connector
Real-time motor control & automation MCUs
Order & start development
LP-AM13E230 — AM13E230xx LaunchPad™ development kit
LP-AM13E230 — AM13E230xx LaunchPad™ development kit
AM13E2X-SDK — SDK for AM13E2x Devices
Supported products & hardware
Products
Real-time motor control & automation MCUs
Hardware development
Evaluation board
AM13E2X-SDK — SDK for AM13E2x Devices
AM13E2x SDK Windows Installer
AM13E2x SDK Linux Installer
AM13E2x SDK MacOS Installer
Products
Real-time motor control & automation MCUs
Hardware development
Evaluation board
Documentation
Documentation - START HERE
Documentation Only Package
AM13E2x SDK SBOM Package
Download CCS 21.0.0 Version for Windows, Linux or Mac OS
Download SysConfig 1.28.0 for Windows, Linux or Mac OS
Release Information
Thank you for your interest in the AM13E2x MCU Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, driver support and examples.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with supported Integrated development environments.
What's new
- GCC Compiler and Keil uVision IDE Support
- Non Main Flash Support in SysConfig
- EPI Support (SDRAM Mode)
- UART HAL DMA Mode Support
- BSL and Cybershield Toolkit
- Timer Compare and Capture Mode with Examples
- Support for Hall Sensored FOC and FOC Configurator GUI
- GSC, AES, CRC and Keystore Driverlib with Examples
- Key Provisioning, Debug open and Secure Boot Support
LP-AM13E230-DOC-CERT — LP-AM13E230 EU Declaration of Conformity (DoC)
Supported products & hardware
LP-AM13E230-DOC-CERT — LP-AM13E230 EU Declaration of Conformity (DoC)
Documentation
Release Information
LP-AM13E230 EU Declaration of Conformity (DoC)
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
Supported products & hardware
Products
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
General-purpose MCUs
Low-power 2.4-GHz products
Real-time digital power MCUs
Real-time motor control & automation MCUs
Sub-1 GHz wireless MCUs
Wi-Fi products
Hardware development
Daughter card
Development kit
Evaluation board
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
Products
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
General-purpose MCUs
Low-power 2.4-GHz products
Real-time digital power MCUs
Real-time motor control & automation MCUs
Sub-1 GHz wireless MCUs
Wi-Fi products
Hardware development
Daughter card
Development kit
Evaluation board
Release Information
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated devices such as processors featuring a C7™ NPU or microcontrollers featuring a TinyEngine™ as well as AI-supported devices without a dedicated accelerator.
The Edge AI Studio graphical user interface provides a fully integrated solution for data management, model training and deployment on a live development platform. Select from a variety of optimized pre-trained models in the TI Model Zoo and optionally re-train them with custom data (BYOD) to improve accuracy and performance.
Features
- TI Model Zoo containing a wide variety of optimized models
- Supports tasks and models across Time Series, Vision, and Radar
- Supports devices across processors, microcontrollers, connectivity devices and radar sensors
- Data collection
- Data annotation
- Model training with custom data (BYOD)
- Deploy to a live device
- Integration with CCStudio™ IDE
What's new
- New Applications (Wi-Fi CSI Presence Detection, Cough Detection, Google Speech Commands, Wake Word Detection, Glass Break Detection)
- Visualization for Wi-Fi Channel State Information (CSI) data format
- Built-in playback for WAV file format
- Dataset Format Checker: reports errors and warnings for datafiles in an incorrect format
- New Feature Extraction Pipeline GUI for new Training Runs
- Model Quantization: 2, 4, or 8 bits, or Mixed Auto Precision
- Training Comparison: select two existing training runs to compare
- Parallel Training Runs: run up to 4 training runs in parallel
- Various enhancements and bug fixes
Design files
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | LP-AM13E230 Evaluation Module | PDF | HTML | Mar 3, 2026 |
| Application note | AM13x Model-Based Design Integrated with TI SysConfig | PDF | HTML | Jul 8, 2026 | |
| Application note | Benchmark Simulink Model on AM13x | PDF | HTML | Jul 1, 2026 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.