Home Power management DC/DC switching regulators DC/DC converters

TPS61041

ACTIVE

28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

Product details

Rating Catalog Topology Boost Vin (max) (V) 6 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.25 Features Enable, Nonsynchronous Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 88
Rating Catalog Topology Boost Vin (max) (V) 6 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.25 Features Enable, Nonsynchronous Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 88
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • 1.8V to 6V input voltage range
  • Adjustable output voltage range up to 28V
  • 400mA (TPS61040) and 250mA (TPS61041) internal switch current
  • Up to 1MHz switching frequency
  • 28µA typical no-load quiescent current
  • 1µA typical shutdown current
  • Internal soft start
  • Available in SOT23-5, TSOT23-5, and 2mm × 2mm × 0.8mm WSON packages
  • 1.8V to 6V input voltage range
  • Adjustable output voltage range up to 28V
  • 400mA (TPS61040) and 250mA (TPS61041) internal switch current
  • Up to 1MHz switching frequency
  • 28µA typical no-load quiescent current
  • 1µA typical shutdown current
  • Internal soft start
  • Available in SOT23-5, TSOT23-5, and 2mm × 2mm × 0.8mm WSON packages

The TPS6104x is a high-frequency boost converter dedicated for small to medium LCD bias supply and white LED backlight supplies. The device is designed to generate output voltages up to 28V from a dual-cell NiMH/NiCd or a single-cell Li-Ion battery. The part can also be used to generate standard 3.3V or 5V to 12V power conversions.

The TPS6104x operates with a switching frequency up to 1MHz. This frequency allows the use of small external components using ceramic as well as tantalum output capacitors. Together with the thin WSON package, the TPS6104x gives a very small overall design size. The TPS61040 device has an internal 400mA switch current limit, while the TPS61041 device has a 250mA switch current limit, offering lower output voltage ripple and allows the use of a smaller form factor inductor for lower power applications. The low quiescent current (typically 28µA) together with an optimized control scheme, allows device operation at very high efficiencies over the entire load current range.

The TPS6104x is a high-frequency boost converter dedicated for small to medium LCD bias supply and white LED backlight supplies. The device is designed to generate output voltages up to 28V from a dual-cell NiMH/NiCd or a single-cell Li-Ion battery. The part can also be used to generate standard 3.3V or 5V to 12V power conversions.

The TPS6104x operates with a switching frequency up to 1MHz. This frequency allows the use of small external components using ceramic as well as tantalum output capacitors. Together with the thin WSON package, the TPS6104x gives a very small overall design size. The TPS61040 device has an internal 400mA switch current limit, while the TPS61041 device has a 250mA switch current limit, offering lower output voltage ripple and allows the use of a smaller form factor inductor for lower power applications. The low quiescent current (typically 28µA) together with an optimized control scheme, allows device operation at very high efficiencies over the entire load current range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature
Similar functionality to the compared device.
TPS61046 ACTIVE 28-V Output Voltage Boost Converter in WCSP Package For applications requiring smaller package or true disconnection.

Technical documentation

No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet TPS6104x Low-Power, DC-DC Boost Converters in SOT-23 and WSON Packages datasheet (Rev. L) PDF | HTML Aug 7, 2026
Application note Using External Bias to Broaden Input Voltage Range of Boost Converters PDF | HTML Nov 8, 2021
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) Dec 11, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) Nov 29, 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) Jun 15, 2017
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note White Light LED Driver With Gradual Dimming (Rev. A) Jan 10, 2007
Application note Improved Overvoltage Protection for the TPS61040/1 Mar 15, 2006
Application note Single Cell TPS61041 LED Driver Jun 9, 2003
White paper White LED Power Supply Design Techniques Feb 18, 2003
Application note High Voltage Power Supply Using the TPS61040 Jul 9, 2002
Application note Extending Battery Life with the TPS61040 White Light LED Driver May 3, 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61040EVM-001 — TPS61040 Boost Converter Evaluation Module for LCD Supply, 18V/20mA

The TPS61040EVM-001 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS61040EVM-002 — TPS61040 Boost Converter Evaluation Module for White LED Supply

The TPS61040EVM-002 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS61045EVM-231 — TPS61045 Evaluation Module

The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61041 TINA-TI Transient Reference Design

SLVM137.TSC (836 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS61041 TINA-TI Transient Spice Model

SLVM136.ZIP (16 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS61041 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM250A.ZIP (39 KB) - PSpice model
Supported products & hardware
Calculation tool

TPS6104XCALC — TPS61040 and TPS61041 Worksheet Software Tool

For designers interested in using the TPS61040 or TPS61041, this spreadsheet calculator allows the engineer to determine circuit performance and optimum component values for their designs.
Supported products & hardware
Reference design

TIDEP0002 — PROFIBUS Communications Development Platform

Targeted for PROFIBUS slave communications, this development platform allows designers to implement PROFIBUS communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)

Supported products & hardware
Reference design

TIDEP0003 — Ethernet/IP Communications Dev Platform

Targeted for Ethernet/IP secondary communications, this development platform allows you to implement Ethernet/IP communication standards in a broad range of industrial automation equipment. It enables low footprint designs in applications such as industrial automation, factory automation or (...)

Supported products & hardware
Reference design

TIDEP0008 — PROFINET Communications Dev Platform

Targeted for PROFINET secondary communications, this reference design helps you implement PROFINET communications standards in a broad range of industrial automation equipment. It enables low-footprint designs in applications such as industrial automation, factory automation or (...)

Supported products & hardware
Reference design

TIDEP0054 — Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation

This is a reference design for high-reliability, low-latency network communications for substation automation equipment in smart grid transmission and distribution networks. It supports the parallel redundancy protocol (PRP) specification in the IEC 62439 standard using the PRU-ICSS. This reference (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos