LM5156HEVM-FLY
LM5156H 反激式控制器评估模块
LM5156HEVM-FLY
概述
The LM5156HEVM-FLY evaluation module showcases the features and performance of the LM51561 (TSSOP package) as wide input non-synchronous flyback controller. The standard configuration is designed to provide a regulated output of 5V at 4A from an input of 18V to 36V, switching at 250 kHz. This evaluation module is designed for ease of configuration, enabling the user to evaluate many different applications on the same module.
特性
- Input voltage range: 18V to 36V
- Isolate output voltage 5V at 4A
- Switching frequency 250kHz
- Hiccup mode short circuit protection
交流/直流和直流/直流控制器(外部 FET)
立即订购并开发
评估板
LM5156HEVM-FLY — LM5156H 反激式控制器评估模块
TI.com 上无现货
计算工具
SNVC240 — LM5155/56 Flyback Controller Quick Start Calculator
SNVC240 — LM5155/56 Flyback Controller Quick Start Calculator
版本: 01.00.00.0A
发布日期: 04 八月 2022
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com/lit/zip/snvc240 or www.ti.com/lit/xx/snvc240a/snvc240a.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVC240. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
用户指南 | LM5156HEVM-FLY 评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2022年 2月 2日 | |
证书 | LM5156HEVM-FLY EU Declaration of Conformity (DoC) | 2020年 8月 31日 |