可提供 EVM 用户指南。立即申请
TCAN24XXEVM
TCAN24xx evaluation module
TCAN24XXEVM
概述
The TCAN24XXEVM helps designers evaluate device performance, support fast development, and analyze automotive Controller Area Network (CAN) systems using the TCAN24xx-Q1 family of CAN system basis chips (SBCs), which include integrated 1A buck regulator output (3.3V or 5V), LDO regulator output (5V), WAKE/ID functionality, HSS, watchdog, and LIMP, along with optional partial networking and Signal Improvement Capable (SIC) capability.
特性
- Buck regulator interface with selectable 3.3V or 5V output capability.
- EMI filtration option for input VSUPB voltage supply.
- Onboard external 5V LDO supply for easy second-supply evaluation
- VCC output terminals for SBC power regulators.
- CAN FD physical layer with selectable termination and protection options.
- High-side switch interfaces and synchronization option.
系统基础芯片 (SBC)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TCAN24XXEVM Evaluation Module with Buck Regulator Output, WAKE/ID, HSS, LIMP, and CAN Transceiver User's Guide (Rev. A) | PDF | HTML | 2025-12-18 | ||
| 证书 | TCAN24XXEVM EU Declaration of Conformity (DoC) | 2024-3-14 |