3D 扫描和机器视觉产品
登录以查看库存登录
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Rating
Chipset family
Micromirror array orientation
Component type
Micromirror pitch (mm)
Micromirror array size
Array diagonal (in)
Images
Illumination wavelengthmin (min) (nm)
Illumination wavelength (max) (nm)
Pattern rate, binary (max) (Hz)
Display resolution (max)
Status
420
700
2716 x 1600
DLP670S, DLPC900, DLPLCR67EVM, DLPLCRC900DEVM
0.0054
DMD
Orthogonal
9523
0.67
WQXGA (2716 x 1600)
$628.000 | 100u
Catalog
420
700
854 x 480
DLP2010LC, DLPA2000, DLPA2005, DLPA3000, DLPC3470
0.0054
DMD
Orthogonal
2487
0.2
WVGA (854x480)
$35.330 | 1ku
Catalog
420
700
1920 x 1080
DLP4710LC, DLPA2000, DLPA2005, DLPA3000, DLPA3005, DLPC3479
0.0054
DMD
Orthogonal
2487
0.47
1080p (1920x1080)
$130.240 | 1ku
Catalog
420
700
1280 x 720
DLP3010LC, DLPA2000, DLPA2005, DLPA3000, DLPA3005, DLPC3478
0.0054
DMD
Orthogonal
2487
0.3
720p (1280x720)
$60.280 | 1ku
Catalog
800
2000
1280 x 800
DLP650LNIR, DLPA200, DLPC410, DLPLCR65NEVM, DLPLCRC410EVM, DLPR410
0.0108
DMD
Orthogonal
12500
0.65
WXGA (1280x800)
$1,479.000 | 1u
Catalog
—
—
—
DLP2010LC, DLP2010NIR, DLPA2005, DLPC3470
—
Controller
—
2487
—
WVGA (854x480)
$26.400 | 1ku
Catalog
—
—
—
DLP3010LC, DLPA2005, DLPA3000, DLPC3478
—
Controller
—
2487
—
720p (1280x720)
$29.910 | 1ku
Catalog
400
700
2560 x 1600
DLP9000X, DLPC910, DLPR910
0.0076
DMD
Orthogonal
14989
0.9
WQXGA (2560x1600)
$4,600.000 | 1u
Catalog
400
700
1920 x 1080
DLP6500FLQ, DLPC900, DLPC910, DLPR910
0.0076
DMD
Orthogonal
11574
0.65
1080p (1920x1080)
$1,125.610 | 100u
Catalog
420
700
1920 x 1080
DLP6500FYE, DLPC900, DLPC910, DLPLCR65EVM, DLPLCRC900EVM, DLPR910
0.0076
DMD
Orthogonal
11574
0.65
1080p (1920x1080)
$489.000 | 100u
Catalog
400
700
2560 x 1600
DLP9000, DLPC900, DLPLCR90EVM, DLPLCRC900DEVM
0.0076
DMD
Orthogonal
9523
0.9
WQXGA (2560x1600)
$2,432.000 | 1u
Catalog
400
700
1920 x 1080
DLP9500, DLPA200, DLPC410, DLPLCR95EVM, DLPLCRC410EVM, DLPR410
0.0108
DMD
Orthogonal
23148
0.95
1080p (1920x1080)
$2,445.000 | 1u
Catalog
400
700
1024 x 768
DLP7000, DLPA200, DLPC410, DLPLCR70EVM, DLPLCRC410EVM, DLPR410
0.0136
DMD
Orthogonal
32552
0.7
XGA (1024x768)
$913.339 | 100u
Catalog
—
—
—
DLP6500FLQ, DLP6500FYE, DLP9000X, DLP9000XUV, DLPC910, DLPR910
—
Controller
—
14989
—
1080p (1920x1080), WQXGA (2560x1600)
$342.200 | 100u
Catalog
—
—
—
DLP500YX, DLP6500FLQ, DLP6500FYE, DLP670S, DLP9000, DLPC900, DLPLCRC900DEVM, DLPLCRC900EVM
—
Controller
—
16129
—
1080p (1920x1080), 2048 x 1200, WQXGA (2560x1600), WQXGA (2716 x 1600)
$213.240 | 100u
Catalog
420
700
1024 x 768
DLP5500, DLPA200, DLPC200, DLPC900
0.0108
DMD
Orthogonal
5000
0.55
XGA (1024x768)
$355.000 | 100u
Catalog
420
700
912 x 1140
DLP4500, DLPC350
0.0076
DMD
Diamond
4225
0.45
WXGA (1280x800)
$139.040 | 1ku
Catalog
—
—
—
DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPLCRC410EVM, DLPR410
—
Controller
—
32552
—
1080p (1920x1080), WXGA (1280x800), XGA (1024x768)
$224.580 | 100u
Catalog
—
—
—
DLP5500, DLP550JE, DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPR410
—
Micromirror Driver
—
—
—
—
$12.910 | 100u
Catalog
Description
Enabled
Description
Illumination wavelengthmin (min) (nm)
Enabled
Illumination wavelengthmin (min) (nm)
Illumination wavelength (max) (nm)
Enabled
Illumination wavelength (max) (nm)
Micromirror array size
Enabled
Micromirror array size
Chipset family
Enabled
Chipset family
Micromirror pitch (mm)
Enabled
Micromirror pitch (mm)
Component type
Enabled
Component type
Micromirror array orientation
Enabled
Micromirror array orientation
Pattern rate, binary (max) (Hz)
Enabled
Pattern rate, binary (max) (Hz)
Array diagonal (in)
Enabled
Array diagonal (in)
Display resolution (max)
Enabled
Display resolution (max)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
Pattern rate, 8-bit (max) (Hz)
Enabled
Pattern rate, 8-bit (max) (Hz)
Micromirror driver support
Enabled
Micromirror driver support
Thermal dissipation (°C/W)
Enabled
Thermal dissipation (°C/W)
Input frame rate (Hz)
Enabled
Input frame rate (Hz)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Status
Enabled
Status
1
to
25
of
25
Page
1
of
1