产品详情

Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Display resolution (max) WQXGA (2560x1600) Pattern rate, binary (max) (Hz) 14989 Pattern rate, 8-bit (max) (Hz) 1873 Array diagonal (in) 0.9 Micromirror array size 2560 x 1600 Micromirror pitch (mm) 0.0076 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 0 to 70
Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Display resolution (max) WQXGA (2560x1600) Pattern rate, binary (max) (Hz) 14989 Pattern rate, 8-bit (max) (Hz) 1873 Array diagonal (in) 0.9 Micromirror array size 2560 x 1600 Micromirror pitch (mm) 0.0076 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 0 to 70
DLP-TYPEA.9 (FLS) 355 1777.4656 mm² (0 mm × 0 mm)
  • High Resolution 2560×1600 (WQXGA) Array
    • > 4 Million Micromirrors
    • 7.56-µm Micromirror Pitch
    • 0.9-Inch Micromirror Array Diagonal
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
    • Integrated Micromirror Driver Circuitry
    • Two High Speed Options
  • DLP9000X With a Single DLPC910 Digital Controller
    • 480 MHz Input Data Clock Rate
    • Up to 61 Giga-Bits Per Second (with Continuous Streaming Input Data)
    • Up to 14989 Hz (1-Bit Binary Patterns)
    • Up to 1873 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • DLP9000 with Dual DLPC900 Digital Controllers
    • 400 MHz Input Data Clock Rate
    • Up to 38 Giga-Bits per Second (With Up to 400 Pre-Stored Binary Patterns)
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre- Loaded With Illumination Modulation), External Input Up to 360 Hz
  • Designed for Use With Broad Wavelength Range
    • 400 nm to 700 nm
    • Window Transmission 95% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%
  • High Resolution 2560×1600 (WQXGA) Array
    • > 4 Million Micromirrors
    • 7.56-µm Micromirror Pitch
    • 0.9-Inch Micromirror Array Diagonal
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
    • Integrated Micromirror Driver Circuitry
    • Two High Speed Options
  • DLP9000X With a Single DLPC910 Digital Controller
    • 480 MHz Input Data Clock Rate
    • Up to 61 Giga-Bits Per Second (with Continuous Streaming Input Data)
    • Up to 14989 Hz (1-Bit Binary Patterns)
    • Up to 1873 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • DLP9000 with Dual DLPC900 Digital Controllers
    • 400 MHz Input Data Clock Rate
    • Up to 38 Giga-Bits per Second (With Up to 400 Pre-Stored Binary Patterns)
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre- Loaded With Illumination Modulation), External Input Up to 360 Hz
  • Designed for Use With Broad Wavelength Range
    • 400 nm to 700 nm
    • Window Transmission 95% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%

Featuring over 4 million micromirrors, the high resolution DLP9000 and DLP9000X digital micromirror devices (DMDs) are spatial light modulators (SLMs) that modulate the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP9000X and its DLPC910 controller enable very high speed continuous data streaming for lithographic applications. Both DMDs enable large build sizes and fine resolution for 3D printing applications. The high resolution provides the direct benefit of scanning larger objects for 3D machine vision applications.

Featuring over 4 million micromirrors, the high resolution DLP9000 and DLP9000X digital micromirror devices (DMDs) are spatial light modulators (SLMs) that modulate the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP9000X and its DLPC910 controller enable very high speed continuous data streaming for lithographic applications. Both DMDs enable large build sizes and fine resolution for 3D printing applications. The high resolution provides the direct benefit of scanning larger objects for 3D machine vision applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
DLP9500 正在供货 0.95 英寸 1080p DLP® 数字微镜器件 (DMD) Faster pattern rate
DLP9000XUV 正在供货 0.9 英寸 WQXGA 高速 UV DLP® 数字微镜器件 (DMD) UV wavelength support
DLP7000 正在供货 0.7 英寸 XGA DLP® 数字微镜器件 (DMD) Faster pattern rate
DLP6500FLQ 正在供货 0.65 英寸 1080p Type-A DLP® 数字微镜器件 (DMD) Lower price

技术文档

未找到结果。请清除搜索并重试。
查看全部 17
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DLP9000 Family of 0.9 WQXGA Type A DMDs 数据表 (Rev. B) PDF | HTML 2016-10-31
* 勘误表 适用于 DLPR410 和 DLPR910 器件的 DLP® 产品公告 PDF | HTML 英语版 PDF | HTML 2023-2-16
用户指南 DMD 衍射效率计算器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2026-1-14
更多文献资料 适用于光刻的 TI DLP 技术 (Rev. F) PDF | HTML 英语版 (Rev.F) 2025-11-7
白皮书 使用采用 DLP®DMD 技术的激光 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-10-1
产品概述 适用于 3D 打印的 TI DLP® 技术 (Rev. F) PDF | HTML 英语版 (Rev.F) PDF | HTML 2025-10-1
应用手册 使用低至 400nm 的 TI DLP® 技术时的系统设计注意事项 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-9-16
应用手册 数字微镜器件散热注意事项(包括脉冲光源) (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024-4-11
应用手册 可见波长的 DMD 光学效率 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023-4-19
应用手册 Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 2019-12-17
应用手册 Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) PDF | HTML 2018-11-27
应用手册 DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 2018-2-23
应用手册 DLPC910 / DLPR910A - Continuous Row Command Operation 2018-2-9
设计指南 TIDA-00570 Test Results (Rev. A) 2017-8-1
技术文章 Printing up the future of innovation with direct imaging lithography PDF | HTML 2015-12-29
技术文章 Three fast facts about our fastest, highest resolution chipset for industrial appl PDF | HTML 2015-10-7
应用手册 针对 DLP® 的几何光学 英语版 2014-12-4

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPLCR90XEVM — DLP9000X 0.9 英寸高速 WQXGA Type-A DLP® DMD 评估模块

DLPLCR90XEVM 包含 DLP9000X,后者是一款 0.9 英寸高速 WQXGA Type-A DMD,具有 2560 x 1600 个微镜,微镜间距为 7.56µm。与 DLPLCRC910EVM 搭配使用时,用户可实现对 1 位图形的高速、像素精确控制。此平台能够提升高级图形化和成像应用的灵活性和速度。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

DLPLCRC910EVM — DLPC910 DLP® LightCrafter™ 控制器评估模块

DLP® LightCrafter™ DLPC910 评估模块 (EVM) 提供了一种参考设计,可帮助使用 DLPC910 控制器架构的用户缩短开发周期,以支持采用 DLPC910 控制器的 DMD。该平台适用于需要高速模式管理和高分辨率模式的应用。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

VIALUX-3P-SUPER-910 — 适用于 DLPC910 的 ViALUX SuperSpeed V 模块

ViALUX 的 SuperSpeed V 模块提供完整的子系统,其中包含 DLPC910 的控制器板、数字微镜器件(DLP6500FLQ 或 DLP9000X)和 ALP-4 控制器套件软件。工业级模块开箱即可支持高性能像素级控制。这些 DLP 子系统针对新兴应用而设计,提供功能丰富的编程接口,可推动新产品快速上市。

DMD 板采用紧凑型设计,可通过在两个 PCB 边沿(而不是仅在一个边沿)上耦合柔性电缆连接,减小组装空间。此外,使用刚挠 PCB 支持将柔性电缆连接进行 90 度角布线。

通过将 DMD 的微镜铰链轴旋转 45 度,可简化 DMD 光学元件的组装并节省空间,因为光源可轻松与 (...)

来源:ViALUX
支持的产品和硬件
开发套件

INV-3P-DLP9000X — In-Vision 高速 DLP9000X 开发套件

DLP9000X 开发套件是一款高性能、完全集成式 DLP 评估套件,适用于要求严苛的光学应用,从 3D 打印和无掩模光刻到机器视觉和结构光投影,不一而足。


该可编程 DLP 评估模块与稳健的 DLPC910 控制器和可存储多达 14680 张图像的 7GB 板载 RAM 相结合,可以亚毫秒级的精度实现对二进制图形序列的出色控制。可选的光学 PCIe 3.0 x4 接口确保在边缘实现高达 6290fps 的芯片组性能。

开放式 FPGA 结构使其成为希望用自己的代码创造附加值的开发人员的理想解决方案。
 
整个套件还采用极其紧凑的设计和高度灵活的电缆,将 DMD 板连接到控制器电子元件。

支持的产品和硬件
光学模块

INV-3P-HELIOS-S — 采用 DLP9000 芯片组的 In-Vision Helios S(“Superpeak”)可实现高达 16W 的输出功率

采用 TI DLP9000 芯片组的 HELIOS S(“Superpeak”)光引擎能够进一步提升已有的高性能。标准版本可在图像平面中实现 12W 的峰值功率,而 HELIOS S 可达到最高 16W。当树脂加工需要高功率或暴露于大面积时,该值非常重要。即使在像素大小为 160um 时,峰值强度也超过 15mW/cm2。应用领域:3D 打印、光刻、生物工程及其他工业和科学应用。

支持的产品和硬件
光学模块

INV-3P-HELIOS-X — 采用 DLP9000X、支持动态曝光的 In-Vision Helios X UV 光投影仪

基于 DLP900X 芯片组的全新 UV 光投影仪支持动态曝光。Helios X 将成熟的光学系统与新电子产品相结合。列举一些新特性:它包括一个板载开放式 FPGA,使装置尽可能开放并可定制,此外,Helios X 支持您使用光学 PCIe 接口来确保高速滚动。应用领域:3D 打印、光刻、生物工程及其他工业和科学应用。

支持的产品和硬件
光学模块

INV-3P-PANDIA — 采用 DLP9000X 芯片组的 In-Vision PANDIA 高性能滚动系统

基于 DLP9000X 的 PANDIA 高性能系统具有可编程性,因此可提供扩展调节选项、更高功率、高达 4K 原生分辨率和针对工业应用的超高可靠性。这还不够,此外:全新的光引擎设计支持动态曝光,并支持多种波长。应用领域:3D 打印、光刻、生物工程及其他工业和科学应用。

支持的产品和硬件
光学模块

VIALUX-3P-DLP9000X-I — ViALUX GmbH 采用 DLP9000X 的工业光学模块

ViALUX GmbH 是独立的第三方公司,在设计和制造光学模块(一种紧凑的组件,包括数字微镜器件、光源、光学元件和相关的机械结构)领域拥有深厚的专业知识,采用 DLP9000X 打造了适合工业应用的光学模块。光学模块及其规格由第三方公司(非德州仪器 (TI))生产和管理,预计此列表中包含的模块目前由该第三方公司进行生产。
来源:ViALUX
支持的产品和硬件
光学模块

VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM 平版印刷系统

LUXBEAM 光刻系统 (LLS) 是一种用于直接成像光刻设备的子系统,包括用于全天候生产的全自动插件机。该系统提供了详细的接口文档和现场支持,可轻松实现硬件和软件集成。提供多种光电传感头选项,涵盖范围包括用于高级封装的 2、4 和 10µm 线宽/线间距,用于 PCB 光刻的 20µm 线宽/线间距,以及用于阻焊层的 30-40µm 焊坝。
来源:VISITECH
支持的产品和硬件
评估模块 (EVM) 用 GUI

DLPC910REF-SW — DLPC910 reference software for the DLPLCRC910EVM

DLPC910 reference software for the DLPLCRC910EVM
支持的产品和硬件
仿真模型

DLP9000XFLS IBIS Model

DLPM015.ZIP (23 KB) - IBIS 模型
支持的产品和硬件
3D DMD 机械几何

DLPM064 — DLP9000/9000X/9000XUV DMD With FLS Package (Type-A) 3D-CAD Geometry

支持的产品和硬件
计算工具

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
支持的产品和硬件
设计工具

DLP-OMM-SEARCH — DLP® 产品第三方搜索工具

为了充分满足您的设计需求并缩短产品上市时间,DLP® 产品与各种第三方合作,从光学模块和硬件设计到专用软件和其他生产服务全方位为您提供帮助。在下方所列两款搜索工具中择一下载或两款全部下载,快速浏览我们的第三方供应商,或寻找特定光学模块来满足您的需求。列表中产品、软件和服务的生产者和管理者为独立的第三方,而非德州仪器 (TI)。

第三方资源可以使用以下两款搜索工具检索:

  • DLP 产品第三方供应商搜索工具 (DLP-3P-SEARCH) 能够检索可以设计或制造光学元件、硬件、软件和辅助技术的服务供应商
  • DLP 产品光学模块搜索工具 (DLP-OMM-SEARCH) (...)
支持的产品和硬件
设计工具

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
支持的产品和硬件
设计工具

DLPR109 — DLPLCR90XEVM Design Files

支持的产品和硬件
设计工具

DLI-3P-ACCESSORIES — 适用于 DLP® 产品的 DLi 附件和组件

Digital Light Innovations (DLi) 提供附件、电路板和组件,以供使用 DLP® 产品进行开发和生产。示例包括 DMD 控制器板、DMD 板组件、柔性电缆、DMD 安装硬件组件、LED 驱动器板以及 LED 和光纤照明组件。
  • 可用于以下平台的附件:
    • DLP® Discovery™ 4100
    • DLP® LightCrafter™ 6500
    • DLP® LightCrafter™ 9000
    • DLP5500 芯片组
  • DMD 和控制器板、柔性电缆、安装硬件和子组件
  • 5” 或 12” 柔性电缆选项

有关更多信息,请通过 sales@dlinnovations.com 联系 DLi。

支持的产品和硬件
DMD 安装设计

DLPR106 — TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information

支持的产品和硬件
参考设计

TIDA-00570 — 用于工业 3D 打印和数字光刻的高速 DLP 子系统参考设计

高速 DLP® 子系统参考设计为需要高分辨率、出色速度和生产可靠性的工业数字光刻和 3D 打印应用提供系统级 DLP 开发板设计。该系统设计通过集成超高分辨率 DLP 数字微镜器件 DLP9000X 和超快速度数字控制器 DLPC910 更大限度提高吞吐量。该组合具有超过 400 万个微镜(WQXGA 分辨率),因此能够实现超过 60 千兆位/秒 (Gbps) 的连续流数据速率。DLPC910 数字控制器除了全帧输入外,还为设计人员提供了高级像素控制功能,可实现随机行寻址。更高的灵活性支持多样化架构,适用于工业、医疗、安全、电信和仪表等应用。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
DLP-TYPEA.9 (FLS) 355 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频