LM25192-Q1
Automotive, 42V, synchronous buck controller with constant current and constant voltage with I2C
LM25192-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Functional Safety-Capable
- Synchronous CC-CV buck controller with I2C
- Wide input voltage range: 4.5V to 42V
- 1% accurate VOUT, programmable from 1V to 24V(10mV steps) or 3.3V to 24V (20mV steps)
- 4% accurate ILIM(avg), programmable from 0.5A to 7.5A in 50mA steps (8mΩ RSENSE), 2A to 30A in 200mA steps (2mΩ RSENSE)
- Output slew rate: 0.5mV/µs to 40mV/µs
- Adjustable cable drop compensation (CDC)
- Output active discharge
- Optimized for CISPR 25 Class 5 EMI requirements
- ±5% dual-random spread spectrum (DRSS)
- Programmable fSW: 200kHz to 2.2MHz
- Programmable PFM or FPWM operation
- Programmable protection features
- UV/OV (PG) warning: ±5% or ±10%
- OVP warning, fault: 105% to 136% in 1% steps
- Internal hiccup-mode overcurrent protection
- Enable, interrupt, and thermal shutdown
- Analog current monitoring pin (IMON)
- 3.5mm × 4.5mm QFN-19 wettable flanks package
- Create a custom design using the LM25192-Q1 device with the WEBENCH Power Designer
The LM25192-Q1 is a42V, high-efficiency, synchronous buck controller with constant-current constant-voltage (CC-CV) regulation and I2C interface.
The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA to 200mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.
The LM25192-Q1 also features an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.
Additional features of the LM25192-Q1 include programmable diode emulation(PFM) for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion microcontrollers.
The LM25192-Q1 includes several features to simplify compliance with CISPR 25 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. An I2C programmable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Finally, the LM25192-Q1 has an I2C selectable ±5% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.
The LM25192-Q1 controller comes in a 3.5mm × 4.5mm thermally-optimized, 19-pin QFN package. The large PGND die-attach pad improves thermal performance and board level reliability (BLR). Also included are wettable-flank pins to facilitate optical inspection during manufacturing. The 19-pin QFN packaging with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | LM25192-Q1 42V, Automotive, High-Efficiency CC-CV Buck Controller With I2C datasheet | PDF | HTML | 23 Jun 2026 |
| Functional safety information | LM25192-Q1, LM5192-Q1, and LM5192 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 17 Jun 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5192QEVM-400 — LM5192-Q1 evaluation module
LM5192-LM25192-DESIGN-CALC — LM5192, LM25192 quick-start design tool
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RGY) | 19 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.