Home Power management DC/DC switching regulators DC/DC controllers
NEW

LM5192

ACTIVE

80V, synchronous buck controller with constant current and constant voltage with I2C

Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
VQFN (RGY) 19 15.75 mm² (4.5 mm × 3.5 mm)
  • Functional Safety-Capable
  • Synchronous CC-CV buck controller with I2C
    • Wide input voltage range: 4.5V to 80V
    • 1% accurate VOUT, programmable from 1V to 24V (10mV steps) or 3.3V to 48V (20mV steps)
    • 4% accurate ILIM(avg), programmable from 0.5A to 7.5A in 50mA steps (8mΩ RSENSE), 2A to 30A in 200mA steps (2mΩ RSENSE)
    • Output slew rate: 0.25mV/µs to 40mV/µs
    • Adjustable cable drop compensation (CDC)
    • Output active discharge
  • Optimized for CISPR 11 Class B EMI requirements
    • ±5% dual-random spread spectrum (DRSS)
    • Programmable fSW: 200kHz to 2.2MHz
    • Programmable PFM or FPWM operation
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • Internal hiccup-mode overcurrent protection
    • Enable, interrupt, and thermal shutdown
  • Analog current monitoring pin (IMON)
  • 3.5mm × 4.5mm VQFN-19 wettable flanks package
  • Create a custom design using the LM5192 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Synchronous CC-CV buck controller with I2C
    • Wide input voltage range: 4.5V to 80V
    • 1% accurate VOUT, programmable from 1V to 24V (10mV steps) or 3.3V to 48V (20mV steps)
    • 4% accurate ILIM(avg), programmable from 0.5A to 7.5A in 50mA steps (8mΩ RSENSE), 2A to 30A in 200mA steps (2mΩ RSENSE)
    • Output slew rate: 0.25mV/µs to 40mV/µs
    • Adjustable cable drop compensation (CDC)
    • Output active discharge
  • Optimized for CISPR 11 Class B EMI requirements
    • ±5% dual-random spread spectrum (DRSS)
    • Programmable fSW: 200kHz to 2.2MHz
    • Programmable PFM or FPWM operation
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • Internal hiccup-mode overcurrent protection
    • Enable, interrupt, and thermal shutdown
  • Analog current monitoring pin (IMON)
  • 3.5mm × 4.5mm VQFN-19 wettable flanks package
  • Create a custom design using the LM5192 with the WEBENCH Power Designer

The LM5192 is an80V, high-efficiency, synchronous buck controller with constant-current constant-voltage (CC-CV) regulation and I2C interface.

The current-mode control architecture with a 25ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA to 200mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM5192 also features an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM5192 include programmable diode emulation (PFM) for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion microcontrollers.

The LM5192 includes several features to simplify compliance with CISPR 11 Class B emissions requirements. First, an I2C programmable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Second, the LM5192 has an I2C selectable ±5% dual-random spread spectrum (DRSS) that significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

The LM5192 controller comes in a 3.5mm × 4.5mm thermally-optimized, 19-pin VQFN package. The large PGND die-attach pad improves thermal performance and board level reliability (BLR). Also included are wettable-flank pins to facilitate optical inspection during manufacturing. The 19-pin VQFN packaging with usable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

The LM5192 is an80V, high-efficiency, synchronous buck controller with constant-current constant-voltage (CC-CV) regulation and I2C interface.

The current-mode control architecture with a 25ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA to 200mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM5192 also features an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM5192 include programmable diode emulation (PFM) for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion microcontrollers.

The LM5192 includes several features to simplify compliance with CISPR 11 Class B emissions requirements. First, an I2C programmable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Second, the LM5192 has an I2C selectable ±5% dual-random spread spectrum (DRSS) that significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

The LM5192 controller comes in a 3.5mm × 4.5mm thermally-optimized, 19-pin VQFN package. The large PGND die-attach pad improves thermal performance and board level reliability (BLR). Also included are wettable-flank pins to facilitate optical inspection during manufacturing. The 19-pin VQFN packaging with usable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM5192 80V, High-Efficiency CC-CV Buck Controller With I2C datasheet PDF | HTML Jul 23, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5192QEVM-400 — LM5192-Q1 evaluation module

The LM5192QEVM-400 EVM is a synchronous, buck regulator which is capable of constant-current constant-voltage regulation with I2C interface. The EVM operates over an input voltage range of 15V to 70V, providing maximum 8A in CC mode and maximum 12V in CV mode.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

LM5192-LM25192-GUI — GUI for LM5192 and LM25192 to set I2C configuration registers

Graphical User Interface (GUI) to configure LM25192 and LM5192 via I2C. You can use either the online GUI via a browser or the offline GUI.
Supported products & hardware
Calculation tool

LM5192-LM25192-DESIGN-CALC — LM5192, LM25192 quick-start design tool

This stand-alone tool facilitates the design of a DC/DC buck controller based on the LM5192 and LM25192 devices. The user can expeditiously arrive at an optimized design to meet the application requirements
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 19 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos