Home Power management DC/DC switching regulators DC/DC converters

LM61440-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 4 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000008 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 4 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000008 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
VQFN-HR (RJR) 14 14 mm² (4 mm × 3.5 mm)
  • AEC-Q100 qualified with the following results:
    • Temperature grade 1: –40°C to 150°C, TJ
  • Functional Safety-Capable
  • Optimized for ultra-low EMI requirements
    • HotRod package minimizes switch node ringing
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum reduces peak emissions
    • Adjustable SW node rise time
  • Designed for automotive applications
    • Supports 42-V automotive load dump
    • ±1% total output regulation accuracy
    • VOUT adjustable from 1 V to 95% of VIN
    • 0.3-V dropout with 3-A load (typical)
  • High efficiency power conversion at all loads
    • 7-µA no load current at 13.5 VIN, 3.3 VOUT
    • 83% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
    • External bias option for improved efficiency
  • Suitable for scalable power supplies
    • Pin compatible with:
  • AEC-Q100 qualified with the following results:
    • Temperature grade 1: –40°C to 150°C, TJ
  • Functional Safety-Capable
  • Optimized for ultra-low EMI requirements
    • HotRod package minimizes switch node ringing
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum reduces peak emissions
    • Adjustable SW node rise time
  • Designed for automotive applications
    • Supports 42-V automotive load dump
    • ±1% total output regulation accuracy
    • VOUT adjustable from 1 V to 95% of VIN
    • 0.3-V dropout with 3-A load (typical)
  • High efficiency power conversion at all loads
    • 7-µA no load current at 13.5 VIN, 3.3 VOUT
    • 83% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
    • External bias option for improved efficiency
  • Suitable for scalable power supplies
    • Pin compatible with:

The LM61440-Q1 is an automotive-focused, high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; tolerant of 42 V, easing input surge protection design. The LM61440-Q1 implements soft recovery from dropout eliminating overshoot on the output.

The LM61440-Q1 is specifically designed for minimal EMI. The device incorporates pseudo-random spread spectrum, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be set or synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

The LM61440-Q1 is an automotive-focused, high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; tolerant of 42 V, easing input surge protection design. The LM61440-Q1 implements soft recovery from dropout eliminating overshoot on the output.

The LM61440-Q1 is specifically designed for minimal EMI. The device incorporates pseudo-random spread spectrum, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be set or synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LM61435-Q1 ACTIVE Automotive 3-V to 36-V, 3.5-A synchronous step-down converter Automotive version with 3.5-A rating
Pin-for-pin with same functionality to the compared device.
LM61430-Q1 ACTIVE Automotive 3-V to 36-V, 3-A, low-noise synchronous step-down converter Lower load current, but pin-to-pin

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LM61440-Q1Automotive 3-V to 36-V, 4-A, Low EMI Synchronous Step-Down Converter datasheet (Rev. C) PDF | HTML Jun 22, 2021
Application note How to Migrate Between LM614xx and LM624xx Product Families PDF | HTML Nov 1, 2021
Functional safety information LM614xx-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. B) PDF | HTML Sep 15, 2021
Technical article Powering levels of autonomy: a quick guide to DC/DC solutions for SAE autonomy lev PDF | HTML Nov 18, 2020
Functional safety information FIT Rate, Failure Mode Distribution LM61440 Q1 Mar 31, 2020
Technical article Optimizing flip-chip IC thermal performance in automotive designs PDF | HTML Dec 11, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM61460EVM — 36-V, low EMI 6-A, 5-V synchronous, 400-kHz, step-down converter evaluation module

The LM61460 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM61460 synchronous step-down converter.  The LM61460 provides exceptional efficiency, low IQ, and low EMI in small solution size.
User guide: PDF | HTML
Supported products & hardware
Simulation model

LM61440AAN-Q1 PSpice Transient Model

SNVMBZ0.ZIP (142 KB) - PSpice model
Supported products & hardware
Simulation model

LM61440AAS-Q1 PSpice Transient Model

SNVMBZ1.ZIP (143 KB) - PSpice model
Supported products & hardware
Simulation model

LM61440AFS-Q1 PSpice Transient Model

SNVMBY9.ZIP (147 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RJR) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos