Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74500-Q1

ACTIVE

Product details

Vin (max) (V) 65 Vin (min) (V) 3.2 FET External single FET Device type Reverse polarity protector Number of channels 1 Rating Automotive Features Automotive load dump compatibility, Enable, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 11000 IGate pulsed (typ) (A) 2.3 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) 65 Design support EVM, Simulation Model Shutdown current (ISD) (mA) (A) 0.001 Product type Reverse polarity protector
Vin (max) (V) 65 Vin (min) (V) 3.2 FET External single FET Device type Reverse polarity protector Number of channels 1 Rating Automotive Features Automotive load dump compatibility, Enable, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 11000 IGate pulsed (typ) (A) 2.3 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) 65 Design support EVM, Simulation Model Shutdown current (ISD) (mA) (A) 0.001 Product type Reverse polarity protector
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V start up)
  • –65-V input reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • Enable pin feature
  • 1-µA shutdown current (EN=Low)
  • 80-µA typical operating quiescent current (EN=High)
  • Meets automotive ISO7637 pulse 1 transient requirements with additional TVS Diode
  • Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V start up)
  • –65-V input reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • Enable pin feature
  • 1-µA shutdown current (EN=Low)
  • 80-µA typical operating quiescent current (EN=High)
  • Meets automotive ISO7637 pulse 1 transient requirements with additional TVS Diode
  • Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm

The LM74500-Q1 is an automotive AEC Q100 qualified controller which operates in conjunction with an external N-channel MOSFET as a low loss reverse polarity protection solution. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V automotive battery systems. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. The LM74500-Q1 does not have reverse current blocking and is suitable for input reverse poalrity protection of loads that can potentially deliver energy back to the input supply such as automotive body control module motor loads.

The LM74500-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74500-Q1 helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current thus offering low system current when put into sleep mode.

The LM74500-Q1 is an automotive AEC Q100 qualified controller which operates in conjunction with an external N-channel MOSFET as a low loss reverse polarity protection solution. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V automotive battery systems. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. The LM74500-Q1 does not have reverse current blocking and is suitable for input reverse poalrity protection of loads that can potentially deliver energy back to the input supply such as automotive body control module motor loads.

The LM74500-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74500-Q1 helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current thus offering low system current when put into sleep mode.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM74501-Q1 ACTIVE Automotive 3.2-V to 65-V reverse polarity protection controller with integrated VDS clamp Input TVSless reverse polarity protection controller improving system size and cost
Similar functionality to the compared device.
LM7480-Q1 ACTIVE 3-V to 65-V, automotive ideal diode controller driving back to back NFETs 3-V to 65-V, automotive ideal diode controller driving back to back NFETs supporting reverse polarity, reverse current and over-voltage protection
LM74700-Q1 ACTIVE 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller 3.2-V to 65-V, 80-µA IQ automotive ideal diode controller supporting reverse polarity and reverse current protection

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet LM74500-Q1 Reverse Polarity Protection Controller datasheet PDF | HTML Dec 23, 2020
White paper Design Considerations for 48V Automotive Body Motor Applications PDF | HTML Feb 17, 2026
Functional safety information LM74500-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Jan 18, 2024
Application note Basics of Ideal Diodes (Rev. B) PDF | HTML Oct 5, 2021
Certificate LM74500Q1EVM EU RoHS Declaration of Conformity (DoC) Dec 3, 2020
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial Jun 9, 2020
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML Apr 26, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74500Q1EVM — LM74500-Q1 3.2-V to 65-V, 80-μA IQ reverse polarity protection controller evaluation module

The LM74500-Q1 evaluation module (LM74500Q1EVM) helps designers evaluate the operation and performance of the LM74500-Q1 reverse polarity protection controller. This evaluation module demonstrates how an N-channel power MOSFET can be used to realize input reverse voltage protection with low IQ (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM74700DDFEVM — LM74700-Q1 3.2-V to 65-V, 80-μA IQ automotive ideal diode controller (DDF package) evaluation module

The LM74700DDFEVM helps designers evaluate the operation and performance of the LM74700-Q1 3.2-V to 65-V, 80-μA IQ automotive ideal diode controller (DDF package). This evaluation module demonstrates how an N-channel power MOSFET can emulate a very-low forward voltage diode with low IQ and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM74500-Q1 PSpice Transient Model

SNOM705.ZIP (73 KB) - PSpice model
Supported products & hardware
Reference design

PMP31344 — Automotive, 12V input, 140W two-port USB Power Delivery with DisplayPort™ ALT mode reference design

This reference design represents an automotive USB Extended Power Range (EPR) system, providing both power and digital communication to two USB Type-C® ports. When connecting a USB-C cable, the TPS26744E-Q1 negotiates a target output voltage and maximum current with the plugged-in device. The (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos