NEW

LM74680

ACTIVE

100V Ideal diode bridge controller for low loss rectification

alarmNotifications Order now

Product details

Vin (min) (V) 5 Vin (max) (V) 80 Number of channels 4 Features Enable, Full bridge diode rectifier controller, Linear control, Reverse current blocking, Reverse polarity protection Iq (typ) (mA) 0.27 Iq (max) (mA) 0.45 FET External single FET IGate source (typ) (µA) 160 IGate sink (typ) (mA) 100 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -1 Design support EVM Rating Catalog VGS (max) (V) 14 Shutdown current (ISD) (mA) (A) 0.0000382 Device type Ideal diode bridge controller Product type Ideal diode controller
Vin (min) (V) 5 Vin (max) (V) 80 Number of channels 4 Features Enable, Full bridge diode rectifier controller, Linear control, Reverse current blocking, Reverse polarity protection Iq (typ) (mA) 0.27 Iq (max) (mA) 0.45 FET External single FET IGate source (typ) (µA) 160 IGate sink (typ) (mA) 100 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -1 Design support EVM Rating Catalog VGS (max) (V) 14 Shutdown current (ISD) (mA) (A) 0.0000382 Device type Ideal diode bridge controller Product type Ideal diode controller
WSON (DRR) 12 9 mm² 3 x 3
  • Input operating voltage range: 5V to 80V
    • 100V absolute maximum
  • 4× integrated gate drive control
  • 165µA gate pull-up strength
  • 100mA gate pull-down strength
  • Linear gate regulation control for supply ORing applications
    • VTG_REG = 11mV
  • Enable pin for user-controlled device on/off function
  • –40°C to 125°C operating junction temperature range
  • Small footprint: 3mm × 3mm VQFN-12

    • Meets IPC-9592 spacing rules
  • Input operating voltage range: 5V to 80V
    • 100V absolute maximum
  • 4× integrated gate drive control
  • 165µA gate pull-up strength
  • 100mA gate pull-down strength
  • Linear gate regulation control for supply ORing applications
    • VTG_REG = 11mV
  • Enable pin for user-controlled device on/off function
  • –40°C to 125°C operating junction temperature range
  • Small footprint: 3mm × 3mm VQFN-12

    • Meets IPC-9592 spacing rules

The LM74680 is an ideal diode bridge controller that provides voltage rectification by driving four N-channel MOSFETs in a full-bridge configuration. LM74680 enables lower voltage drop and reduced power dissipation as compared to conventional diode bridge rectifiers. This helps to simplify the power supply design, eliminate heat sinks, and reduce PCB area. The integrated charge pump allows use of N-channel MOSFETs, which are smaller and more cost-effective than P-channel MOSFETs for the same power level. It also offers fast response to reverse current conditions for protection against input short events. The LM74680 has an enable pin which allows for the gate driver to be either enabled or disabled by an external signal. The LM74680 supports voltage rectification from DC to 1kHz.

This device is characterized for operation over a junction temperature range of –40°C to +125°C.

The LM74680 is an ideal diode bridge controller that provides voltage rectification by driving four N-channel MOSFETs in a full-bridge configuration. LM74680 enables lower voltage drop and reduced power dissipation as compared to conventional diode bridge rectifiers. This helps to simplify the power supply design, eliminate heat sinks, and reduce PCB area. The integrated charge pump allows use of N-channel MOSFETs, which are smaller and more cost-effective than P-channel MOSFETs for the same power level. It also offers fast response to reverse current conditions for protection against input short events. The LM74680 has an enable pin which allows for the gate driver to be either enabled or disabled by an external signal. The LM74680 supports voltage rectification from DC to 1kHz.

This device is characterized for operation over a junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW LM74681 ACTIVE 100V Ideal diode bridge controller for PoE powered applications Adds UVLO to support quiescent current requirements of 48V PoE applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM74680 Ideal Diode Bridge Controller for Low Loss Rectification datasheet PDF | HTML 10 Dec 2024
Application brief Achieve Low Loss Rectification Using TI's Diode Bridge Controllers PDF | HTML 09 Apr 2025
EVM User's guide LM74680 Evaluation Module for Ideal Diode Bridge Controller PDF | HTML 04 Dec 2024
Certificate LM74680EVM EU Declaration of Conformity (DoC) 31 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74680EVM — LM74680 evaluation module

The LM74680 evaluation module (EVM) helps designers evaluate the operation and performance of the LM74680 ideal diode bridge controller (12-pin DRR package). This EVM demonstrates how an N-channel power MOSFET driven by LM74680 can emulate a very low forward voltage diode and increase the (...)
User guide: PDF | HTML
Simulation model

LM74680 PSpice Transient Model

SLUM918.ZIP (510 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos