Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM76202-Q1

ACTIVE

4.2-V to 60-V, 2.2A 300uA IQ automotive ideal diode with Integrated FET

Product details

Vin (max) (V) 60 Vin (min) (V) 4.2 FET Integrated back-to-back FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Adjustable current limit, Analog current monitor, Automotive load dump compatibility, Gate ON/OFF control, Inrush current control, Integrated FET, Overvoltage protection, Power good signal, Reverse current blocking, Reverse polarity protection, Short circuit protection, Thermal shutdown Imax (A) 2.2 Iq (typ) (mA) 0.3 Iq (max) (mA) 0.4 Operating temperature range (°C) -40 to 125 Design support Calculation Tool, EVM, Simulation Model Shutdown current (ISD) (mA) (A) 0.016 Product type Ideal diode controller
Vin (max) (V) 60 Vin (min) (V) 4.2 FET Integrated back-to-back FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Adjustable current limit, Analog current monitor, Automotive load dump compatibility, Gate ON/OFF control, Inrush current control, Integrated FET, Overvoltage protection, Power good signal, Reverse current blocking, Reverse polarity protection, Short circuit protection, Thermal shutdown Imax (A) 2.2 Iq (typ) (mA) 0.3 Iq (max) (mA) 0.4 Operating temperature range (°C) -40 to 125 Design support Calculation Tool, EVM, Simulation Model Shutdown current (ISD) (mA) (A) 0.016 Product type Ideal diode controller
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • AEC-Q100-012 short circuit reliability Grade A
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • 4.2-V to 60-V operating voltage, 62-V maximum
  • Integrated reverse input polarity protection down to –60-V
  • Integrated back-to-back MOSFETs with 150 mΩ total RON
  • Transient immunity up-to 65 V
  • 0.1-A to 2.23-A adjustable current limit
    (±5% accuracy at 1 A)
  • Load protection during ISO7637 and ISO16750-2 testing
  • Short to battery and short to ground protection
  • Reverse current blocking for protection from output short to battery
  • IMON current indicator output (±8.5% accuracy)
  • Low quiescent current (285 µA in operating, 16 µA in shutdown)
  • Adjustable UVLO, OVP cut off, inrush current control
  • Factory set 38-V overvoltage clamp option
  • Selectable current-limiting fault response options (auto-retry, latch off, CB modes)
  • Available in easy to use 16-Pin HTSSOP package
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • AEC-Q100-012 short circuit reliability Grade A
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • 4.2-V to 60-V operating voltage, 62-V maximum
  • Integrated reverse input polarity protection down to –60-V
  • Integrated back-to-back MOSFETs with 150 mΩ total RON
  • Transient immunity up-to 65 V
  • 0.1-A to 2.23-A adjustable current limit
    (±5% accuracy at 1 A)
  • Load protection during ISO7637 and ISO16750-2 testing
  • Short to battery and short to ground protection
  • Reverse current blocking for protection from output short to battery
  • IMON current indicator output (±8.5% accuracy)
  • Low quiescent current (285 µA in operating, 16 µA in shutdown)
  • Adjustable UVLO, OVP cut off, inrush current control
  • Factory set 38-V overvoltage clamp option
  • Selectable current-limiting fault response options (auto-retry, latch off, CB modes)
  • Available in easy to use 16-Pin HTSSOP package

The LM76202-Q1 device is a compact, feature-rich 60-V integrated ideal diode with a full suite of protection features. The wide supply input range allows control of 12-V and 24-V automotive battery driven applications. The device withstands and protects the loads from positive and negative supply voltages up to ±60 V. Load, source and device protection are provided with many programmable features including overcurrent, inrush current control, overvoltage and undervoltage thresholds. The internal robust protection control blocks along with the 60-V rating of the device simplifies the system design for ISO standard pulse tesing.

A shutdown pin provides external control for enabling and disabling the internal FETs and places the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault output and precise current monitor output. The MODE pin allows flexibility to configure the device between the three current-limiting fault responses (circuit breaker, latch off, and auto-retry modes). The device monitors V(IN) and V(OUT) to provide reverse current blocking when V(IN) < (V(OUT)-10mV). This function protects system bus from overvoltages during output short to battery faults and also helps in voltage holdup requirements during power fail and brownout conditions.

The device is available in a 5 mm × 4.4 mm 16-pin HTSSOP and is fully specified over a –40°C to +125°C temperature range.

The LM76202-Q1 device is a compact, feature-rich 60-V integrated ideal diode with a full suite of protection features. The wide supply input range allows control of 12-V and 24-V automotive battery driven applications. The device withstands and protects the loads from positive and negative supply voltages up to ±60 V. Load, source and device protection are provided with many programmable features including overcurrent, inrush current control, overvoltage and undervoltage thresholds. The internal robust protection control blocks along with the 60-V rating of the device simplifies the system design for ISO standard pulse tesing.

A shutdown pin provides external control for enabling and disabling the internal FETs and places the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault output and precise current monitor output. The MODE pin allows flexibility to configure the device between the three current-limiting fault responses (circuit breaker, latch off, and auto-retry modes). The device monitors V(IN) and V(OUT) to provide reverse current blocking when V(IN) < (V(OUT)-10mV). This function protects system bus from overvoltages during output short to battery faults and also helps in voltage holdup requirements during power fail and brownout conditions.

The device is available in a 5 mm × 4.4 mm 16-pin HTSSOP and is fully specified over a –40°C to +125°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM74202-Q1 ACTIVE 4.2-V to 40-V, 2.2A 300uA IQ automotive ideal diode with Integrated FET Same functionality and size with 40-V max operating voltage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LM76202-Q1 60-V, 2.2-A Integrated Ideal Diode with Overvoltage and Overcurrent Protection datasheet (Rev. A) PDF | HTML 22 Aug 2019
Application note Basics of Ideal Diodes (Rev. B) PDF | HTML 05 Oct 2021
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application brief Plug and Play Automotive Protection with Integrated FET Ideal Diode - LM76202-Q1 07 Jun 2019
User guide LM76202-Q1 Evaluation Module 02 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM76202-Q1EVM — LM76202-Q1 Ideal diode evaluation module

The LM76202-Q1EVM allows reference circuit evaluation of TI's LM76202-Q1 and LM74202-Q1 ideal diodes. The LM76202-Q1 device is 4.5 V to 60 V, 2.23-A ideal diode and the LM74202-Q1 device is 4.5 V to 40 V, 2.23-A ideal diode.  Both devices have reverse battery protection, overvoltage, (...)

User guide: PDF
Not available on TI.com
Simulation model

LM76202XQ1 PSPICE Model

SLVMD51.ZIP (306 KB) - PSpice Model
Calculation tool

SLVC789 LM76202-Q1 and LM74202-Q1 Design Calculator

Spreadsheet calculator helpful in selecting the design parameters for the desired application.
Supported products & hardware

Supported products & hardware

Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos