Home Power management DC/DC switching regulators DC/DC converters

LMR50410-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 36 Vin (min) (V) 4 Vout (max) (V) 28 Vout (min) (V) 1 Features Enable, Fixed Output, Forced PWM, Light-load efficiency, Over Current Protection, Overcurrent protection, Synchronous rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00008 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 36 Vin (min) (V) 4 Vout (max) (V) 28 Vout (min) (V) 1 Features Enable, Fixed Output, Forced PWM, Light-load efficiency, Over Current Protection, Overcurrent protection, Synchronous rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00008 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified
    • Temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • Configured for rugged automotive applications
    • Input voltage range: 4 V to 36 V
    • 1-A continuous output current
    • Minimum switching-on time: 60 ns
    • 2.1-MHz fixed switching frequency
    • Junction temperature range: –40°C to 150°C
    • 98% maximum duty cycle
    • Monotonic start-up with pre-biased output
    • Internal short circuit protection with hiccup mode
    • ±1% tolerance voltage reference
    • Precision enable
  • Small solution size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23-6 package
  • Pin-to-pin compatible with TPS560430-Q1
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
    • Fixed 3.3-V and 5.0-V output option
  • Create a custom design using the LMR50410-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified
    • Temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • Configured for rugged automotive applications
    • Input voltage range: 4 V to 36 V
    • 1-A continuous output current
    • Minimum switching-on time: 60 ns
    • 2.1-MHz fixed switching frequency
    • Junction temperature range: –40°C to 150°C
    • 98% maximum duty cycle
    • Monotonic start-up with pre-biased output
    • Internal short circuit protection with hiccup mode
    • ±1% tolerance voltage reference
    • Precision enable
  • Small solution size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23-6 package
  • Pin-to-pin compatible with TPS560430-Q1
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
    • Fixed 3.3-V and 5.0-V output option
  • Create a custom design using the LMR50410-Q1 with the WEBENCH Power Designer

The LMR50410-Q1 is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 1-A load current. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of automotive applications for power conditioning from an unregulated source.

The LMR50410-Q1 operates at 2.1-MHz switching frequency to support use of relatively small inductors for an optimized solution size. It has an PFM version to realize high efficiency at light load and FPWM version to achieve constant frequency, and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally which allows the device to be used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LMR50410-Q1 is available in SOT-23-6 package.

The LMR50410-Q1 is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 1-A load current. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of automotive applications for power conditioning from an unregulated source.

The LMR50410-Q1 operates at 2.1-MHz switching frequency to support use of relatively small inductors for an optimized solution size. It has an PFM version to realize high efficiency at light load and FPWM version to achieve constant frequency, and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally which allows the device to be used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LMR50410-Q1 is available in SOT-23-6 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMR50410-Q1 SIMPLE SWITCHER® 4-V to 36-V, 1-A Buck Converter in SOT-23-6 Package datasheet (Rev. A) PDF | HTML Nov 13, 2020
Functional safety information LMR50410-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML Oct 16, 2020
Certificate LMR50410QEVM EU Declaration of Conformity (DoC) Jul 22, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR50410QEVM — Automotive 4-V to 36-V, 1-A synchronous step-down converter evaluation module

The LMR50410QEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR50410-Q1 step-down converter. The board is set as a 3.3-V Vout. The board also has AC signal injection terminals for loop measurements.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMR50410-Q1 PSpice Model

SLUM747.ZIP (99 KB) - PSpice model
Supported products & hardware
Simulation model

LMR50410Y3F-Q1 PSpice Transient Model

SLUM770.ZIP (507 KB) - PSpice model
Supported products & hardware
Simulation model

LMR50410Y5F-Q1 PSpice Transient Model

SLUM772.ZIP (262 KB) - PSpice model
Supported products & hardware
Simulation model

LMR50410YF-Q1 PSpice Unencrypted Transient Model

SLUM767.ZIP (140 KB) - PSpice model
Supported products & hardware
Calculation tool

SLURAZ6 — LMR50410-Q1 Quick Start Tool

Supported products & hardware
Reference design

PMP22992 — Dual 15-V, 120-mA isolated bias power supply reference design using buck and push-pull converters

This isolated power supply provides dual +15-V outputs at 120 mA each. This power supply is designed for biasing a MOSFET-based power stage that generates excitation for a separately excited synchronous motor (SSM). This design uses a combination of the LMR50410-Q1 buck pre-regulator and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos